For your reference, Belden® offers color charts for a number of cable types, including snake cables, fiber optic cables, UTP cables, etc. Some charts also are available relative to industry specifications, i.e., ICEA/Industrial cabling.
The chart categories are listed below, please click on one of these categories to view the appropriate charts.
- Belden jacket colors
- Fiber Optic Cables
Fiber/Tube Colors
Interbuilding Trunk
Jacket Color Codes - Hook-up and lead wire
- ICEA/IndustralCable
Method 1-K-1
Method 1-K-2
Method 4 - Molded and Multi-conductor cable
1-12 conductor
1-30 conductor
ICEA, 1-50 conductor
Position no./color - Molded and Paired Cables
Belden Standard, 1-37 pairs
Pair no./color cmbination, 1-25 pairs
Western Electric Standard - Pair/color combination, 1-25 pairs - Premise Cable
Jacket colors
DataTwist® color charts
IBM RICS System 6000
Modified Western Electric Standard - 2C chart - Snake Cable
Pair no./Pair jacket color, 1-60 pairs
