CC-Link technology utilizes a master/slave architecture; the maximum number of slave stations is 64. A typical scan rate for 64 stations at 10 Mbps is 4 ms (Version 1.10) or 4-16 ms (Version 2.0). The maximum number of I/O points is 2,048 (Version 1.10) or 8,192 (Version 2.0). The system offers five speed options based on the length of wired network cable required.
CC-Link Specifications – 1.10 or 2.0 Systems
| Communication Speed |
Maximum Cable Length Without Optical Repeater |
Maximum Cable Length With Optical Repeater |
| 10 Mbps | 100 M | 4.3 km |
| 5 Mbps | 160 M | 4.48 km |
| 2.5 Mbps | 400 M | 5.2 km |
| 625 Kbps | 900 M | 6.7 km |
| 156 Kbps | 1200 M | 7.6 km |
CC-Link Cables
Belden CC-Link cables are engineered specifically to meet the Mitsubishi CC-Link performance testing requirements. Two 300V interconnect, 110-ohm cables are available for this purpose: Belden DataBus Part No. 1348A (Mitsubishi Part No. BA1SJ61-5) for communication only, and Belden DeviceBus Part No. 1349A (Mitsubishi Part No. BA1SJ61-P) for communication and power in the same cable.
CC-Link Certified Data Cable – Mitsubishi DataBus
1348A 3-conductor, 20 AWG Stranded (7x28) Bare Copper Conductors, Foam High-density Polyethylene Insulation, Overall Beldfoil® Shield (100% coverage) + TC Braid Shield (78% Coverage) with Drain Wire, Red PVC Jacket
CC-Link Certified Data & Power Cable – Mitsubishi DeviceBus
1349A 5-conductor: (3) 20 AWG Stranded (7x28) Bare Copper Conductors + (2) 18 AWG Stranded (7x26) Bare Copper Conductors, Foam High-density Polyethylene Insulation, Overall Beldfoil Shield (100% Coverage) + TC Braid Shield (78% Coverage) with Drain Wire, Red PVC Outer Jacket
Custom cables are available upon request which can utilize any number of construction features such as:
- Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
- Armor Tapes: Corrugated Copper, Aluminum, and Steel
- Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
- Shielding: Overall Beldfoil®, Duofoil®, TC Braid, TC Double Braid, Individual Beldfoil Copper Tape Shields, and “French Braid”
- Insulations: Datalene®, XLPE, FEP, Polypropylene, Foam FEP, HDPE, PVC, TPE, and PVC-Nylon
- Conductors: Solid BC, Stranded BC, Solid Bare Copper-covered Steel, and Stranded TC
For information on other protocols see our Industrial PLC/DCS Cable Cross-reference.