Belden has plants throughout the world that meet the unique quality requirements of that particular area of the world. Click below to see our international quality certificates.
| CANADA | ||
| Cobourg | ||
| IQNET Certificate - 438974 QM08 | ||
| UL Certificate - A12341 | ||
| St-Laurent | ||
| ISO 9001-2000 UL A17373 Certificate (English) | ||
| ISO 9001-2000 UL A17373 Certificate (French) | ||
| ISO 9001-2000 UL A17373 Certificate (Spanish) | ||
| ENGLAND | B.A.S.E.C. Certificate of Conformity - Littleborough | |
| HUNGARY | Duna Kabel 199903 | |
| ITALY | Industria Tecnica Cavi (ITC) | |
| MEXICO | Nogales | |
| UL Certificate – A16614 | ||
| Tijuana | ||
| Certificado de Registro - CERT-0041118 | ||
| THE NETHERLANDS | Netherlands (Dutch version) | |
| Netherlands (English version) 19021 | ||
| USA | ||
| Richmond Division | ||
| ABS Certificate - JE 1841580-X | ||
| UL Certificate - A1650 | ||
| Richmond Plant | ||
| ABS Certificate - JE 1841583-X | ||
| UL Certificate - A1651 | ||
| Monticello Plant | ||
| UL Certificate - A1648 | ||
| ABS Certificate - JE 1828865-X | ||
In the U.S., Belden complies with ISO quality standards requirements. The ISO 9000 Series provides general quality assurance guidelines as well as quality system models. Functions assessed include quality management systems, sales, design, planning, purchasing, production, test, product stocking and shipping. To achieve ISO 9001:2000 the Belden met all the quality requirements in these areas, including the commitment to continual improvement.
In some cases, and to assert that the individual cable product meets the strict requirements specified by its application, Belden has sought special product certifications:
- DataTwist® 350 UTP cable
- Foundation H1 Cable Registration (part no. 3076F)
- MediaTwist® UTP cable
- Industrial Data Solutions® cable (part no. 3119A)
- Industrial Data Solutions cable (part no. 3120A)
- Industrial Data Solutions cable (part no.YR 47198)
- Industrial Data Solutions cable (part no.1348A & 1349A)
Broadband Video
Belden is the first cabling system manufacturer in the world to have a third party testing certification on its IBDN 4800LX cabling systems for the application broadband video. Broadband video is definitely one application that can take full advantage of the improved transmission performance offered by Category 6 cabling and beyond. Broadband video can find all kinds of applications in a business environment including specialty news channels, video conferencing, distance learning and security monitoring. High quality video will be the next wave of applications that will have a dramatic impact on your network.
CSA International Certifications
To view the Belden Networking certified CSA product listed on the CSA International Certifications website click here and perform a search using the term 'Belden'.
Intertek ETL Semko Listing
To view the Belden Networking products listed on the Intertek ETL Semko website click here and perform a search using the term 'Belden' or enter the search word(s) or Standard Number: Belden
ITS/Channel Certificates
- 4800LX Channel Certificate
- 2400 Channel Certificate
- 3 x BIX, DVO IP BIX with 1213 Cable
- 2 x RM Patch Panel BIX, 2 x EZMDVO with 1213 Cable
- 2 x HD Patch Panel BIX 2 x EZMDVO with 1213 Cable
- 2 x HD Patch Panel (110 ALT), 2 x GigaFlex PS5 with 1213 Cable
- 2 x HDP BIX, 2 x GigaFlex HD Patch Panel PS5 with 1213 Cable
- 4 x GigaFlex PS5 with 1213 Cable
- 3 x 110, 1 x DVO 1P 110 with 1213 Cable
- 3 x 110, 1 x DVO 2P 110 with 1213 Cable
- HD Patch Panel BIX, PS5 GigaFlex with 1213 Cable
- HD Patch Panel BIX, EZMDVO with 1213 Cable
- 4x EMXDVO with 1213 Cable
Underwriters Laboratory Listing
To view the Belden products listed on the Underwriters Laboratories (UL) website click here and perform a search using the company name 'Belden' then select the appropriate product categories. (DUXR & DUZX series)
- DataTwist® 600e Cable
- MediaTwist® Cable
- DataTwist 350 Cable
- Industry Cat 6 Cable #1
- Industry Cat 6 Cable #2
- Industry Cat 6 Cable #3
- Industry Cat 6 Cable #4
- Industry Cat 6 Cable #5
- Industry Cat 5e Cable #1
- Industry Cat 5e Cable #2
- Industry Cat 5e Cable #3
