Belden's Product Bulletins overview the features and benefits of a new cable series and its appropriateness for certain applications, whereas a Capability Bulletin informs on a new capability offered by Belden®. For more complete technical information you can enter the cable's product number in the Search area of the eCatalog, then click to see each individual cable's technical data sheet.
The Product or Capability Bulletins provided here are listed by Market Classification or by Numerical Order. Click below to see or download the Product or Capability Bulletin in the market category you're interested in – or click below the market classifications if you would like to see a numerically ordered list of Bulletins that are available for downloading.
Product and Capability Bulletins:
Audio/Video
- NP306 Belden Now Offers High Performance, Low VSWR 50-ohm Coaxial Crimp N Connectors For Cell Site and Other RF Transmissions
- NP305 Belden® Brilliance MaxiBend Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP299 Belden® RF500 and RF600 Low Loss 50-Ohm Coaxial Cables Deliver Superior Performance (Replaces NP186)
- NP298 Belden® Brilliance 7732LL Plenum-rated RG-11 Type Coax Offers Belden’s Outstanding Return Loss Guarantee and the Best HD-SDI Long-run Performance Short of Using Fiber
- NP291 Banana Peel Plenum DS-3 & DS-4 Coax Cables
- NP267 Brilliance® AES/EBU Digital Audio Cables
- NP258 Brilliance Banana Peel® Precision Video Snake Cable Line Expansion (1694A)
- NP251 Brilliance Banana Peel Hi-Res Component Video Cables
- NP245 Brilliance BNC and RCA Connectors For Miniature Hi-Res Video Coaxial Cables
- NP233 Brilliance RG-6/U Flexible Type Precision Digital Video Coaxial Cable
- NP232 Brilliance Low Cap OFHC Speaker cables
- NP228 Brilliance CatSnake® Tactical Heavy-Duty Category 5e Audio/Video Cables
- NP212 Brilliance VideoTwist® UTP Cables
- NP217 Brilliance Banana Peel® Hi-Res Component Video Cables
Mini Hi-Res Component Video Cables - NP266 HDMI Cables for High Definition Audio and Video
Building Management/Security
- NP301 Belden New Generation, CMR and CMP Rated Cables are Ideal for Use with Security Cameras, CCTV, Keypads, Intercoms, and More
- NP272 Banana Peel Projector Cables
- NP106E Belden Offers KNX/EIB Approved Cables
- NP265 Metal-sheathed Communication Cables
- NP263 Access Control Composite Cable Line
- NP259 New Generation® Shielded Twisted Pair (STP) Cables with Low Smoke Insulation and Jacket
- NP256 New Generation CCTV Camera Cable Line - Banana Peel PTZ Composite Cables, and Fiber Plus Copper Composites
- NP249 New Generation Fire-resistive, 2-hour Rated New Generation® Circuit Integrity (CI) and Circuit Integrity in Conduit (CIC) Cables
- NP206 New Generation UTP Composite Cables for Fixed and PTZ Cameras
- NP204 New Generation Waterdog Cables are Water and Moisture Resistant for Indoor/Outdoor and Direct Burial Installations
- NP193 Belcoil Packaging: A Revolutionary New Packaging Concept
- NP177 Cable Preparation Tool for Bonded-Pair Cables
- CB006 Our Bonded-Pair Cables Ensure More Robust Performance and More Peace of Mind
Cable Management
- NP247 Belden’s Modular, High-density Racking System
- CB005 The Belden Cable Management Configurator Is a Powerful New Tool That Allows the User to Quickly and Easily Build Fully-compatible, Error-free Enclosure/Rack Systems
Data Center/Networking: Copper Systems
10GX System
- NP300 Belden’s AEHC System Ensures that the Entire Data Center Space Is Normalized with the Appropriate Volume of Cool Air Required by the IT Equipment
- NP297 Belden’s New 10GX Cables Offer the Smallest Diameter and Outstanding Mechanical and Electrical Characteristics (Replaces NP254)
- NP277 10GX KeyConnect Patch Panels (preloaded & modular)
- NP293 10GX Pre-Terminated Cabling System Is The Ideal Solution For Data Centers Where Time, Reliability and Performance Are Critical
- NP276 AngleFlex Patch Panels (preloaded & modular)
- NP253 10GX® 1U 48-Port Ultra High-density Patch Panels Combine Unsurpassed Density with Beyond 10G Performance
IBDN 4800, 3600, 2400 & 1200 Systems
Faceplates
Modular Cords
Patch Panels
- NP277 CAT6+ KeyConnect Patch Panels (preloaded & modular)
- NP277 CAT5E KeyConnect Patch Panels (preloaded & modular)
- NP276 AngleFlex Patch Panels (preloaded & modular)
Cables
- NP304 Belden 3600 Pre-Terminated Cabling System Is The Ideal Solution for Data Centers and the Office Environment
- NP295 DataTwist 3600 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom for Category 6 Installations
- NP296 Belden’s DataTwist 4800 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom Over Category 6 (Replaces NP290)
- NP289 DataTwist 2400 Cables Exceed the TIA/EIA Requirements for Category 6 Installations and Provide for Transmission Speeds Up to 2.4 Gb/s
- NP288 DataTwist 1200 Cables
- NP194 DataTwist CAT6-5E Limited Combustible
- NP171 DataTwist 600E
- NP179 DataTwist 350
- NP178 MediaTwist
- NP197 Industrial Ethernet
- NP177 Bonded-Pair Cable Tool
Data Center/Networking: IBDN FiberExpress Systems
FiberExpress Connectors
- NP308 Brilliance Field-Installable Connectors Are Quick and Simple to Use, Allow Fiber Termination in Only 5 Seconds and Require No Specialized Tools
- NP270 Optimax Field-installable Connectors
- NP271 Optimax Installation Kits
FiberExpress Patch Panels
- NP287 FiberExpressUltra Patch Panel Frames & Bezels
- NP286 FiberExpressUltra Splice Trays
- NP285 FiberExpressUltra Cassettes
- NP284 Belden’s Innovative Rack-mount and Wall-mount Patch Panel System Signals New Era of Optical Fiber Patching Reliability and Ease of Use
- NP275 Belden’s FiberExpress Secure/Keyed LC System is an Easy-to-Install, Flexible Network
System That Enables Multiple Levels of Infrastructure Security
- NP250 Belden® Brilliance Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP248 Belden Brilliance Composite Camera Cable Is Designed for SDI/HD-SDI Video in ENG and EFP Applications
- NP 236 Belden Adds New Cables to Low-Smoke, Zero Halogen Shipboard A/V Cable Line (Replaces NP222)
- NP198 Belden® Mini Hi-Res Component Video Cables are
Designed for RGB, VGA, DTV and HDTV Applications
Industrial Market
- NP309 The RSB20 Series of Managed Switches Optimizes Price/Performance Ratio
- NP307 The Lumberg Automation™ PowerCINCH™ Connection System for On-Machine Applications Delivers Uncompromising Performance and Flexibility
- NP262 Industrial Ethernet Connectivity
- NP231 Industrial Ethernet Cat 5e and Cat 6 Cables
- NP261 CC-Link Cables
- NP244 Fieldbus Foundation Cables (Replaces NP196)
- NP243 DeviceNet Cables (Replaces NP159)
- NP242 Profibus Cables(Replaces NP164)
- NP241 ControlNet Cables (Replaces NP195)
- NP235 VFD Cables (Replaces NP224)
- NP218 High Flex Cables
- NP177 Cable Preparation Tool for Bonded-Pair Cables
- NP158 Blue Hose® Cables For DH, DH+, Remote I/O
- 2kV VFD Capabilities
- Solar Cable Capabilities
- Wind Cable Capabilities
- CB001 Belden's Instrumentation & Control Capabilities
- CB003 CSA Tray Cable
- CB004 Belden Classic Cables Provide Best-in-class Performance for a Wide Range of Applications: Industrial Video, Sound and Security and Interconnect
- NP266 Belden Introduces HDMI Cables for High Definition Audio and Video
- NP238 Belden® Adds Right-Angle Connectors to the HomeChoice® BNC and RCA Connector Line (Replaces NP225)
- NP237 Belden® Expands Its HomeChoice® Line of Mini High-res Component Video Cables for RGB, DTV and HDTV Applications to Include Banana Peel® Constructions (Replaces NP211 & Np197)
- NP210 Belden HomeChoice Speaker Cables Offer Top Performance and Easy-Installation Benefits
- NP273 Belden Offers Aesthetically-pleasing, Compact NEMA-rated Enclosures to House its Wireless Access Points
- NP260 Belden’s Wireless Switch/AP Edge Solution, with a Unique Channel Blanket Topology, Gives Users a Secure, Zero Latency, Interference-free WLAN
Product Bulletins Listed By Numerical Order
- CB006 Our Bonded-Pair Cables Ensure More Robust Performance and More Peace of Mind
- CB005 The Belden Cable Management Configurator Is a Powerful New Tool That Allows the User to Quickly and Easily Build Fully-compatible, Error-free Enclosure/Rack Systems
- CB004 Belden Classic Cables Provide Best-in-class Performance for a Wide Range of Applications: Industrial Video, Sound and Security and Interconnect
- CB003 CSA Tray Cable
- CB002 New Line of Belden Brilliance® Audio/Video Cable Assemblies Available from Belden Broadcast Distributors
- CB001 Control & Instrumentation Cables
- NP309 The RSB20 Series of Managed Switches Optimizes Price/Performance Ratio
- NP308 Belden’s FiberExpress Brilliance Field-Installable Connectors Are Quick and Simple to Use, Allow Fiber Termination in Only 5 Seconds and Require No Specialized Tools
- NP307 The Lumberg Automation™ PowerCINCH™ Connection System for On-Machine Applications Delivers Uncompromising Performance and Flexibility
- NP306 Belden Now Offers High Performance, Low VSWR 50-ohm Coaxial Crimp N Connectors For Cell Site and Other RF Transmissions
- NP305 Belden® Brilliance MaxiBend Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP304 Belden 3600 Pre-Terminated Cabling System Is The Ideal Solution for Data Centers and the Office Environment
- NP302 Introducing the Belden KeyConnect Workstation Outlet System of Faceplates, Adapters, Boxes, Outlets, Modules and Accessories
- NP301 Belden New Generation, CMR and CMP Rated Cables are Ideal for Use with Security Cameras, CCTV, Keypads, Intercoms, and More
- NP300 Belden’s AEHC System Ensures that the Entire Data Center Space Is Normalized with the Appropriate Volume of Cool Air Required by the IT Equipment
- NP299 Belden® RF500 and RF600 Low Loss 50-Ohm Coaxial Cables Deliver Superior Performance (Replaces NP186)
- NP298 Belden® Brilliance 7732LL Plenum-rated RG-11 Type Coax Offers Belden’s Outstanding Return Loss Guarantee and the Best HD-SDI Long-run Performance Short of Using Fiber
- NP297 Belden’s New 10GX Cables Offer the Smallest Diameter and Outstanding Mechanical and Electrical Characteristics (Replaces NP254)
- NP296 Belden’s DataTwist 4800 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom Over Category 6 (Replaces NP290)
- NP295 DataTwist 3600 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom for Category 6 Installations
- NP293 Belden 10GX Pre-Terminated Cabling System Is The Ideal Solution For Data Centers Where Time, Reliability and Performance Are Critical
- NP291 Belden Introduces a New Series of Coax Composites Specifically Designed for Central Office and Data Center Digital Signal (DS) Interconnect and Crossconnect Applications
- NP289 DataTwist 2400 Cables Exceed the TIA/EIA Requirements for Category 6 Installations and Provide for Transmission Speeds Up to 2.4 Gb/s
- NP288 DataTwist 1200 Cables Provide Excellent Mechanical and Electrical Performance for Category 5e Networks
- NP287 Belden® Frames – Pre-loaded With Bezels – Provide Easy Connection Access and Streamlined Patch Cord Management
- NP286 Belden’s Splice Trays Ease Optical Fiber Splicing, while our Steel Enclosures Help Organize and Protect Cables and Splices
- NP285 Compact Cassettes Come Fully Loaded With Connector Bezels and are Pre-terminated with MPO Connections
- NP284 Belden’s Innovative Rack-mount and Wall-mount Patch Panel System Signals New Era of Optical Fiber Patching Reliability and Ease of Use
- NP279 Belden® Bonded-Pair Modular Cords Are the Only Cords That Pass the Stringent TIA Mechanical Stress Reliability Specifications and Provide Optimum Electrical Performance
- NP277 Belden® Presents a Comprehensive Line of KeyConnect All-Metal, Preloaded and Modular Patch Panels
- NP276 Belden® AngleFlex Patch Panels Offer Installation Flexibility and Improved Cable Management Functionality
- NP275 Belden’s FiberExpress Secure/Keyed LC System is an Easy-to-Install, Flexible Network
System That Enables Multiple Levels of Infrastructure Security - NP272 Easy to Install, New Belden Banana Peel Projector Cables Support High Performance in Room-to-Room A/V Applications
- NP271 Belden Offers Installers
a Comprehensive Tool Kit
for the Field Installation
of its Optimax LC, SC and
ST-Compatible Optical Fiber Connectors - NP270 Belden’s Optimax LC, SC and ST-Compatible Connectors Are Designed for Optimal 10- Gigabit Ethernet Performance
- NP267 Belden Brilliance AES/EBU Digital Audio Cables Provide Optimal Digital/Analog Performance and Installation Ease
- NP266 Belden Introduces HDMI Cables for High Definition Audio and Video
- NP265 Belden Introduces a Complete Series of Ready-to-install, Metal-sheathed Communication Cables
- NP263 Belden® Expands Its Access Control Composite Cable Line, Offering More Cable Designs (Replaces NP221)
- NP262 Industrial Ethernet Connectivity
- NP261 CC-Link Cables
- NP260 Belden’s Wireless Switch/AP Edge Solution, with a Unique Channel Blanket Topology, Gives Users a Secure, Zero Latency, Interference-free WLAN
- NP259 Belden Shielded Twisted Pair (STP), Plenum-rated Cables Are Now Offered with an Economical, Low Smoke Insulation and Jacket
- NP258 Belden Brilliance Banana Peel Precision Video Snake Cable Line Expands to Include a 1694A Composite Construction (Replaces NP234)
- NP256 Belden Extends Its
CCTV Camera Cable Line
With More New Generation®
Banana Peel PTZ Composite (Replaces NP216)
Cables, and Fiber Plus Copper Composites - NP253 10GX® 1U 48-Port Ultra High-density Patch Panels Combine Unsurpassed Density with Beyond 10G Performance
- NP251 Belden® Brilliance® Banana Peel Hi-Res Component Video Cables Provide Optimum Performance and Reduce Installation Time/Labor (Replaces NP217)
- NP250 Belden® Brilliance Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP249 Belden Offers a Full Line of Fire-resistive, 2-hour Rated New Generation® Circuit Integrity (CI) and Circuit Integrity in Conduit (CIC) Cables (Replaces NP205)
- NP248 Belden Brilliance Composite
Camera Cable Is Designed for
SDI/HD-SDI Video in ENG and
EFP Applications - NP247 Introducing Belden’s Modular, High-density Racking System
- NP245 Belden® Offers BNC and RCA Connectors For Miniature Hi-Res Video Coaxial Cables (Replaces NP229)
- NP244 Fieldbus Foundation Cables (Replaces NP196)
- NP243 DeviceNet Cables (Replaces NP159)
- NP242 Profibus Cables (Replaces NP164)
- NP241 ControlNet Cables (Replaces NP195)
- NP238 Belden® Adds Right-Angle Connectors to the HomeChoice® BNC and RCA Connector Line (Replaces NP225)
- NP237 Belden® Expands Its HomeChoice® Line of Mini High-res Component Video Cables for RGB, DTV and HDTV Applications to Include Banana Peel® Constructions (Replaces NP211 & NP 197)
- NP236 Belden Adds New Cables to Low-Smoke, Zero Halogen Shipboard A/V Cable Line (Replaces NP222)
- NP235 VFD Cables (Replaces NP224)
- NP233 Belden Brilliance® RG-6/U Type Precision Digital Video Coaxial Cable Is a Flexible Version of 1694A
- NP232 Belden Brilliance® Low Cap OFHC Speaker Cables Offer Top Performance and Easy-Installation Benefits
- NP231 Industrial Ethernet Cat 5e and Cat 6 Cables
- NP228 Brilliance CatSnake® Tactical Heavy-Duty Category 5e Audio/Video Cables Are Field Deployable and Offer Portable Performance
- NP218 High Flex Cables
- NP212 Brilliance VideoTwist® UTP Cables
NP210 Belden HomeChoice Speaker Cables Offer Top Performance and Easy-Installation Benefits - NP206 New Generation UTP Composite Cables for Fixed and PTZ Cameras
- NP 204 Belden New Generation Waterdog Cables are Water and Moisture Resistant and UL Listed for a Range of Indoor/Outdoor and Direct Burial Installations
- NP198 Belden® Mini Hi-Res Component Video Cables are Designed for RGB, VGA, DTV and HDTV Applications
- NP193 Belden Introduces Belcoil Packaging: A Revolutionary New Packaging Concept
- NP177 Cable Preparation Tool For Bonded-pair Cables
- NP158 Blue Hose® Cables For DH, DH+, Remote I/O
- NP106E Belden Offers KNX/EIB Approved Cables
