Belden’s Technical Reports run the gamut: from charts that inform on a single parameter, such as Serial Digital (SDI) Transmission Distances for a sampling of Belden® video cables, to a full treatise on IEC 61196-1 Shield Effectiveness Test Methods (Implementations of IEC 61196-1 Shielded Screening Attenuation Test Method).
These Reports are shown below by Market designation, just click on the market of interest to see a list of topics relative to that particular market segment.
Technical Reports listed by Market:
- Belden Audio/Video Cables, Applications, and Descriptions
- Cabling DMX-512
- Digital Studio Cable Guide
- Implementation of IEC 61196-1 Shielded Screening Attenuation Test Method
- Return Loss Headroom
- Serial Digital (SDI) Transmission Distance
- Using Category 5, 5e, and 6 for Audio and Video Applications
- What's What? (audio/video part no. chart)
- Blue Hose™ Cables
- Change from "Open Wiring" to "-ER"
- Cross Reference: Allen-Bradley/Belden - System/Cable
- Cross Reference: Matsushita/Belden - System/Cable
- Cross Reference: Modicon/Schneider to Belden - System/Cable
- Cross Reference: Square D/Schneider to Belden - System/Cable
- EtherNet/IP Media Planning and Installation Manual Overview (Automation Fair 2006)
- Honeywell SDS™ Cables
- Industrial Cabling Solutions for Networking, Control & Security
- Industrial Ethernet User Guide
- InterBus™ Cables
- Is Your Ethernet Cable Tough Enough?
- Selection Guide: DataTuff® Industrial Ethernet Cables
- True VFD Cable Cost Comparison
- 50 Ohm Coaxial Testing
- 9913F7: F is for Flexible
- Cabling DMX-512
- Characteristic Impedance of Cables at High and Low Frequencies
- Chart Toppers/Top Selling Cables
- Coaxial Cable Insertion Phase Measurement and Analysis
- Conduit Capacity Chart
- Lead Wire Reference Chart
- NEC Cable Substitution Chart
- Semi-Rigid Transmission Line Alternatives
- Temperature and Flexing Effects on Coaxial Cable Insertion Phase, Insertion Loss, and VSWR
- UL Cord Construction and Ratings
