With locations around the globe, Belden® is uniquely situated to meet your worldwide needs. Our regional offices are listed below, along with direct e-mail links and/or phone and fax numbers.
Or, get in touch with our Customer Service Department at our American Division Headquarters by clicking here or call us at 1-800-BELDEN-1. We will be happy to answer any questions, or direct you appropriately.
| North America | ||
| United States | ||
Corporate Headquarters |
Phone: |
314-854-8000 |
| Customer Assistance | Phone: | 1-800-235-3361 |
| Belden Americas Division 2200 U.S. Highway 27 South Richmond, IN 47374 |
Phone: Toll Free: Fax: Contact : Website: |
765-983-5200 1-800-BELDEN1 765-983-5294 Questions/Comments www.belden.com |
| Alpha Wire Company 711 Lidgerwood Avenue Elizabeth, New Jersey 07207 |
Phone: Toll-Free: Fax: Website: |
908-925-8000 1-800-52-ALPHA 908-925-6923 www.alphawire.com |
| Hirschmann Automation and Control 1540 Orchard Drive Chambersburg, PA 17201 USA |
Phone: Fax: Website : |
717-217-2200 717-217-2279 Hirschmann |
| Lumberg Automation - USA 14121 Justice Road Midlothian, VA 23113 |
Phone: Fax: Website: |
804-379-2010 800-999-2253 www.lumberg-automationusa.com |
| Mohawk 9 Mohawk Drive Leominster, Massachusetts 01453 |
Phone: Fax: Website: |
978-537-9961 978-537-4358 www.mohawk-cable.com |
| Thermax 8946 Winnetka Avenue Northridge, CA 91324 |
Phone: Fax: Website: |
818-701-0565 818-701-7964 www.thermaxcdt.com |
| Thermax Santa Fe Textiles 17370 Mount Herrmann Street Fountain Valley, CA 92708 |
Phone: Fax: |
949-863-0300 949-863-9788 |
| Trapeze Networks Corporate Headquarters Office 5753 W. Las Positas Boulevard Pleasanton, CA 94588 |
Phone: Toll-Free Fax: Website: e-Mail: |
925-474-2200 |
| West Penn Wire 2833 West Chestnut Street Washington, Pennsylvania 15301 |
Phone: Website: |
724-222-7060 www.westpenn-cdt.com |
| X-Mark 2001 North Main Street Washington, Pennsylvania 15301 |
Phone: Fax: |
724-228-7373 724-228-2122 |
| Sales Offices | ||
| Thermax 19-02 Whitestone Expressway Suite 305 Whitestone, New York 11357 |
Phone: Toll-Free: Fax: |
718-746-7800 1-800-423-4040 718-746-4190 |
| Thermax 8946 Winnetka Avenue Northridge, California 91324 |
Phone: Fax: |
818-701-0565 818-701-7964 |
| Thermax 2801 Ward Boulevard, Suite 3Z Wilson, North Carolina 27893 |
Phone: Fax: |
252-246-0081 252-243-0380 |
| North American Manufacturing Plants | ||
| Belden 350 N.W. N Street Richmond, Indiana 47374 |
Phone: |
765-962-7561 |
| Belden (Canada) 130 Willmott Street Cobourg, Ontario K9A 4M3 Canada |
Phone: Fax: |
905-372-8713 905-372-6291 |
| Belden 1200 Columbia Avenue Monticello, Kentucky 42633 |
Phone: |
606-348-8433 |
Belden Mailing address : |
U.S. Phone: Toll Free: Mx Phone: |
520-264-2060 866-695-6709 631-311-5200 |
| Alpha Wire Company 128 Tolman Avenue Leominster, Massachusetts 01453 |
Phone: Fax: |
978-537-8911 978-534-1535 |
| Phalo 90 Progress Drive Manchester, Connecticut 06040 |
Phone: Fax: |
860-649-6620 860-649-1698 |
| Canada | ||
| Cobourg 130 Willmott Street Cobourg, Ontario K9A 4M3 Canada |
Phone: Fax: e-Mail: |
905-372-8713 905-372-6291 salescobourg@belden.com |
Montreal |
Phone: |
514-822-2345 |
| Latin America & Caribbean Islands | ||
| Regional Office 6100 Hollywood Boulevard, Suite 110 Hollywood, Florida 33024 United States |
Phone: Fax: e-Mail: |
954-987-5044 954-987-8022 salesla@belden.com |
| Argentina | ||
Belden |
Phone: |
5411.4311.4972 |
| Brazil | ||
Av. Rebouças, 1923 - 4 Andar |
Phone: Fax: e-Mail: |
5511-3061-3099 5511-3061-3752 salesla@belden.com |
| Mexico | ||
| Insurgentes Sur 800, Piso 9 Colonia del Valle 03100 Mexico, D.F. Mexico |
Phone: Fax: |
5255-5523-7733 5255-5528-8077 salesmex@belden.com |
| Belden Electronics S.A. de C.V. (sales) Cuauhtemoc #421-236 Colonia Ciudad del Sol 450550 Guadalajara, Jalisco, Mexico |
Phone: | 52-33-3344-9200 |
| Belden Electronics de Mexico S.A. de C.V. (sales) Calzada del Valle #255 Oriente Piso 2 Edificio IZA BC, Colonia del valle San Pedro Garza Garcia Nuevo Leon, 66220 Monterrey, N.L., Mexico |
Phone: Fax: |
52-81-82628262 52-81-82628263 52-81-82628203 |
| Puerto Rico | ||
| Calle Miguel Xiorro #840 Urbanizacion Country Club San Juan, Puerto Rico 00924 |
Phone: |
787-701-4085 |
| Venezuela | ||
| HQ, Cenetro Lido Torre “D”, Piso 4 Av. Fco de Mirnada Caracas 1060, Venezuela |
Phone: |
58-212-905-6301 58-212-905-6364 |
| Asia/Pacific | ||
| Australia | ||
| Level 1 810 Pacific Highway Gordon, NSW 2072 Australia |
Phone: Fax: e-Mail: |
(612) 9416 0693 (612) 9499 8756 australia.sales@beldenapac.com |
| China | ||
| Belden - Beijing Unit 2006A Tower A Ocean International Centre 56 East Middle 4th Ring Road Beijing 100025 People’s Republic of China |
Phone: Fax: Website: e-Mail: |
86-10-65918801 86-10-65918933 www.belden.com.cn china.sales@beldenapac.com |
| Trapeze Networks Beijing Office 1/F Gao Li 2000 Building No. 5 5th Street Shang Di Beijing 100085, PR China |
Phone: Mobile: Fax: Website: e-Mail: |
+86 10 8278 4012 |
| Belden - Chengdu Unit 802, Block 1 of Central Plaza No. 8 Shuncheng Street Chengdu 610016 People’s Republic of China |
Phone: Fax: Website: e-Mail: |
86-28-86678814 86-28-86678824 www.belden.com.cn hongkong.sales@belden.com |
| Belden - Guangzhou Room 3012-3013 30/F South Tower, No. 371-375 Huan Shi Dong Road Guangzhou 510095 People’s Republic of China |
Phone: Fax: Website:: e-Mail: |
86-20-87673260 86-20-87673252 www.belden.com.cn china.sales@beldenapac.com |
| Trapeze Networks Guangzhou Office Rm 1104 A Building, China Shine Plaza 9 Linhe Road West Tianhe District Guangzhou 510610, PR China |
Phone: Mobile: Fax: Website: e-Mail: |
+86 20 3839 6332 |
| Belden - Shanghai Unit 301 No. 19 Building, 1515 Gu Mei Road Caohejing High-tech Park Shanghai 200233 People’s Republic of China |
Phone: Fax: Website: e-Mail: |
86-21-021-54452388 86-21-54452366/77 www.belden.com.cn china.sales@beldenapac.com |
| Trapeze Networks Shanghai Office 88 Shi Ji Avenue, Pudong Shanghai 200120, PR China |
Phone: Mobile: Fax: Website: e-Mail: |
+86 21 2890 9047 |
| Belden - Hong Kong 7/F Harbour View 2 16 Science Park East Avenue Hong Kong Science Park Shatin, Hong Kong |
Phone: Fax: Website: e-Mail: |
852-2955-0128 852-2907-6933 www.belden.com.cn hongkong.sales@beldenapac.com |
| Trapeze Networks Hong Kong Office 28/F Soundwill Plaza 38 Russell Street Causeway Bay HONG KONG |
Phone: Mobile: Fax: Website: e-Mail: |
+852 2106 1885 |
| Hirschmann Automation and Control - Beijing Branch Office Beijing Suite 1505, Block B, Winterless Centre No. 1, Xidawang Road, Chaoyang District Beijing 100026 China |
Phone: Fax: Website : |
+86 10-5129 0395 +86 10-6538 8395 www.hirschmann-ac.com |
| Hirschmann Automation and Control Suite 9c, Huamin Empire Plaza No. 726, West Yan An Road Shanghai 200050 China |
Phone: Fax: Website : |
+86 21 5239 1330, 5108 2780 +86 21 5237 5899 www.hirschmann-ac.com |
| LTK International Ltd. - Hong Kong 7/F Harbour View 2 16 Science Park East Avenue Hong Kong Science Park Shatin Hong Kong |
Phone: Fax: e-Mail: |
852-2955-0128 852-2907-6933 www.ltkcable.com |
| India | ||
| Belden 16th Floor, Tower B Unitech Cyber Park Sector 39, Gurgaon Haryana 122001, India |
Phone: Fax: Website: e-Mail: |
+91-124-4509999 +91-124-4509900 www.beldenapac.com india.sales@beldenapac.com |
| Belden Raheja Towers, 9th Floor, East Wing, MG Road, Bangalore 560001, Karnataka India |
Phone: Fax: Website: e-Mail: |
+91-80-41800856 +91-80-41800900 www.beldenapac.com india.sales@beldenapac.com |
| Belden 802, 8th Floor, MMTC House, C-22, Bandra Kurla Complex, Bandra - East, Mumbai 400051, Maharashtra India |
Phone: Fax: Website: e-Mail: |
www.beldenapac.com india.sales@beldenapac.com |
| Indonesia | ||
Belden |
Phone: Fax: Website: e-Mail: |
6221-5799-3466 6221-5799-3468 www.beldenapac.com indonesia.sales@beldenapac.com |
| Japan | ||
Shiodome Bldg 3F |
Phone: Fax Website: : e-Mail: |
81-3-6721-8025 81-3-6721-2020 www.beldenapac.com japan.sales@beldenapac.com |
| Hirschmann Automation and Control K. K. Kamiya-cho MT Bldg 14F, 4-3-20 Toranomon Minato-ku, Tokyo 105-0001 Japan |
Phone: Fax: Website : |
+81 (0) 3 5404 3431 +81 (0) 3 5404 3401 www.hirschmann-ac.com |
| Trapeze Networks K.K. Region Japan Office ARK Mori Building, West Wing 12F 12-32, Akasaka 1-chome Minato-ku, Tokyo 107-6012 |
Phone: Fax: Website: e-Mail: |
+81 (0) 3.4360.8400 |
| Korea | ||
Belden |
Phone: Fax: Website: e-Mail: |
82 2 3497 0331 (Direct 332) 82 2 3497 0333 www.beldenapac.com korea.sales@beldenapac.com |
| Trapeze Networks Korea Office Rm. 11118 Dong-gwan Hanshin Intervalley 707-24, Yeoksam-dong Gangnam-gu Seoul 135-080 Korea |
Phone: Fax: Website: e-Mail: |
+82 2 2183 10180 |
| Malaysia | ||
| Belden - Malaysia 25-B, 2nd Floor, Jalan USJ 1/19 Taman Subang Permai 47600 Subang Jaya Selangor Darul Ehsan Malaysia |
Phone: Fax: Website: e-Mail: |
60-3-5638-5897 60-3-5637-8917 www.beldenapac.com malaysia.sales@beldenapac.com |
| New Zealand | ||
| Belden - New Zealand 811 Pacific Highway Ground Floor Gordon 2070 New Zealand |
Phone: Fax: Website: e-Mail: |
612 9416 0698 612 9499 8756 www.belden.com.au australia.sales@beldenapac.com |
| Philippines | ||
Belden -
Philippines |
Phone: Fax: Website: e-Mail: |
63-2910-5584 63-2910-5584 www.beldenapac.com philippines.sales@beldenapac.com |
| Singapore | ||
| 27 International Business Park #05-01, iQuest@IBP Singapore 609924 |
Phone: Fax: Website: e-Mail: |
65-6879-9800 |
| Trapeze Networks Singapore Office 5 Shenton Way #37-02/38-02 UIC Building Singapore 068808 |
Phone: Fax: Website: e-Mail: |
+65-6372-2351 |
| Lumberg Automation 27 International Business Park #05-01, iQuest@IBP Singapore 609924 |
Phone: Fax: e-Mail: |
65-6854-9854 |
| Hirschmann Automation and Control Pte. Ltd. 27 International Business Park #05-01, iQuest@IBP Singapore 609924 |
Phone: Fax: Website : |
+65 6316 77 97 +65 6316 79 77 www.hirschmann-ac.com |
| Thailand | ||
Belden -
Thailand |
Phone: Fax: Website: e-Mail: |
662-645-2177/78 662-645-2179 www.beldenapac.com thailand.sales@beldenapac.com |
| Vietnam | ||
Belden -
Vietnam |
Phone: Fax: Website: e-Mail: |
84-8-4495-901 84-8-4495-903 www.beldenapac.com vietnam.sales@beldenapac.com |
| Europe/Africa/Middle East | ||
| Middle East/Africa | ||
Dubai Internet City |
Phone: |
+971-4-391-0490 |
| Trapeze Networks Middle-East Region Dubai |
Phone: Website: e-Mail: |
+971 (0) 42 149 646 |
| Denmark | ||
| Cekan (mfg./sales) Videhoevej 4 Gjern DK-8883 Denmark |
Phone: Fax: Website: |
+45-86-87-52-99 +45-86-87-50-95 www.belden-emea.com |
| France | ||
| Immeuble le Cesar 20, Place Louis Pradel 69001 Lyon France |
Phone: Fax: e-Mail: Website: |
+33-472-109-990 +33-478-298-409 lyon.salesinfo@belden.com www.belden-emea.com |
| Hirschmann Automation and Control 2, Rue des Charpentiers 95330 Domont France |
Phone: Fax: Website : |
+33 1 393 501 00 +33 1 393 501 02 www.hirschmann-ac.com |
| Germany | ||
| Hirschmann Automation and Control Postfach 1649 72606 Nuertingen Germany |
Phone: Fax: Website : |
www.hirschmann-ac.com |
| Hirschmann Automation and Control Stuttgarter Straße 45-51 72654 Neckartenzlingen Germany |
Phone: Fax: Website : |
+49 (0) 7127 / 14-0 +49 (0) 7127 / 14-1214 www.hirschmann-ac.com |
| Lumberg Automation Belden Deutschland GmbH Im Gewerbepark 2 58579 Schalksmühle Germany |
Phone: Fax: Website: |
+49 (0) 23 55 - 5044 000 +49 (0) 23 55 - 5044 333 www.lumberg-automation.com |
| Trapeze Networks Central Europe Region Germany Office Franz-Joseph-Strasse 9 D-80801 München Germany |
Phone: Fax: Website: e-Mail: |
+49 (0) 89 55 05 388 0 |
| Hungary | ||
| Belden Dunakabel Kft. (mfg./sales) 1116 Budapest Hengermalom ut 43 Hungary |
Phone: Fax: e-Mail: Website: |
+36-1206-1987 +36-1206-1986 beldenhu.Duna@belden.com www.belden-emea.com |
| Italy | ||
| Viale Colleoni 9 C.D. Colleoni Pal. Sirio Ingr. 2 20041 Agrate Brianza (MI) Italy |
Phone: Fax: e-Mail: Website: |
+39 039 656 0921 +39 029 656 0929 milano.salesinfo@belden.com www.belden-emea.com |
| Hirschmann Automation and Control Branch Office Italy Viale Colleoni 9 C.D. Colleoni Pal. Sirio Ingr. 2 20041 Agrate Brianza (MI) Italy |
Phone: Fax: Website : |
+39 039 596 52-50 +39 039 596 52-55 www.hirschmann-ac.com |
Industria Tecnica Cavi (mfg./sales) |
Phone: Fax: Website: |
+39-0545-60470 +39-0545-61871 www.itc-indtecnicacavi.com |
| Russia | ||
| Belden (sales) Suites 4037 & 4038 Regus Business Centre Ciydel 9 Zemlayanoi val 4th Floor 105064 Moscow Russia |
Phone: Website: |
+7-495-287-13-91, (92) www.belden-emea.com |
| Spain | ||
| Belden Spain Anabel Segura, 10 Edificio Fiteni IX 28108 - Alcobendas Madrid Spain |
Phone: Fax: Website : |
+34 91 746 17 30 +34 91 746 17 35 www.hirschmann-ac.com |
| Hirschmann Automation and Control Anabel Segura, 10 Edificio Fiteni IX 28108 - Alcobendas Madrid Spain |
Phone: Fax: Website : |
+34 91 746 17 30 +34 91 746 17 35 www.hirschmann-ac.com |
| NORDX (sales) Parque Empresarial San Fernando Avda Castialla 2 Edificio Francia Planta 2-B 28830 San Fernando de Henares Madrid Spain |
Phone: Fax: |
+34-91-648-76-91 +34-91-648-76-95 |
| Trapeze Networks South Europe Region Spain Office |
Phone: Website: e-Mail: |
+34 (0) 67 699 5385 |
| Sweden | ||
Belden AB (Postal Address - mfg./sales) |
Phone: |
+46 19 30 78 00
|
| Trapeze Networks Northern Europe Region Sweden Office Lilla Bommen 6 411 04 Gothenburg Sweden |
Phone: Fax: Website: e-Mail: |
+46 (0) 31 745 00 42 |
| The Netherlands | ||
| Belden EMEA Headquarters Edisonstraat 9 5928 PG Venlo, 5900 AA, Postbus 9 The Netherlands |
Phone: Fax: e-Mail: Website: |
+31-773-878-555 +31-773-878-448 venlo.salesinfo@belden.com www.belden-emea.com |
| Trapeze Networks B.V. Benelux Region International Office Olympia 3D-2 1213 NS Hilversum The Netherlands |
Phone: Fax: Website: e-Mail: |
+31 (0) 35 64 64 420 |
| Belden Commercial Services B.V. ArenaPark 1 Olympia 3D-2 1213 NS Hilversum The Netherlands |
Phone: Fax: Website : e-Mail: |
+31 (0)35 64 60 800 +31 (0)35 64 60 801 www.hirschmann-ac.com sales.hilversum@belden.com |
| United Kingdom | ||
| Manchester International Office Centre Suite 13 Styal Road Manchestor M22 5WB United Kingdom |
Phone: Fax: eMail: Website: |
+44 161 498 3749 +44 161 498 3762 manchester.salesinfo@belden.com www.belden-emea.com |
| Alpha Wire International (sales) Sunbury International Business Centre Brooklands Close, Windmill Road Sunbury-on-Thames, Middlesex TW16 7DX England |
Phone: Fax: Website: |
+44(0)-1932-772422 +44(0)-1932-772433 www.alphawire.com |
| Hirschmann Automation and Control Manchester International Office Centre Suite 13 Styal Road Manchester M22 5WB United Kingdom |
Phone: Fax: Website : |
+44 161 4983749 +44 161 4983762 www.hirschmann-ac.com |
| Raydex (mfg./sales) Church Street Littleborough OL15 8HG Lancashire, England |
Phone: Fax: |
+44-1706-374015 +44-1706-370576 |
| Trapeze Networks B.V. 7 Ancells Court Rye Close, Fleet Hampshire, GU51 2UY Great Britain |
Phone: Fax: Website: |
+44 (0) 870 048 9030 |
Wessex (sales) |
Phone: |
+44-1425-480804 |
