| Cable Assembly | ||
| Ace Electronics, Inc. 235 Liberty Street Metuchen, NJ 08840 |
Phone: Fax: |
732-603-9800 732-603-9767 |
| Amphenol Interconnect Products 20 Valley Street Endicott, NY 13760 |
Phone: Fax: e-Mail: Website: |
607-754-4444 607-786-4311 Mike.Johnson@aipce.com www.amphenol-aipc.com |
| Blue Jeans Cable 1467 Elliott Avenue West Seattle, WA 98119 |
Phone: Fax: e-Mail: Website: |
206-284-2924 5411.4779.5510 salesb@bluejeanscable.com www.bluejeanscable.com |
| BTX Technologies, Inc. 10 Skyline Drive Hawthorne, NY 10532 |
Phone: Fax: e-Mail: Website: |
800-666-0996 800-569-4244 info@btx.com www.btx.com |
| BUSE Industries 177 Northwest Industrial Boulevard Bridgeton, MO 63044 |
e-Mail: |
dfoley@buseinc.com www.buseinc.com |
| CABLCON 359 Robbins Drive Troy, MI 48083 |
Phone: Fax: e-Mail: Website: |
1-888-8CABLCON 248-588-1462 sales@CABLCON.com www.cablcon.com |
| Control Cable, Inc. 7261 Ambassador Road Baltimore, MD 21244 |
Phone: Fax: e-Mail: Website: |
800-296-4411 410-265-1646 gil.bruns@controlcable.com www.controlcable.com |
| CompuLink 1205 Gandy Boulevard, North Saint Petersburg, FL 33702 |
Phone: Fax: |
727-579-1500 727-578-9529 |
| ComputerCableStore.com 220 N. Main Street Sellerville, PA 18960 |
Phone: Fax: e-Mail: Website: |
800-626-6622 267-354-6012 sales@computercablestore.com www.computercablestore.com |
| Custom Cable Industries, Inc 3221 Cherry Palm Drive Tampa, FL 33619 |
Phone: Fax: e-Mail: Website: |
813-623-2232 813-623-3534 jblack@customcable.com www.customcable.com |
| First Source Electronics, LLC 6605 Selnick Drive Elkridge, MD 21075 |
Phone: Fax: Web: Email: |
410-379-1310 443-283-1310 www.fsellc.com jkirkendall@fsellc.com |
| Major Custom Cable, Inc. 281 Lotus Drive Jackson, MO 63755 |
Phone: Fax: e-Mail: Website: |
800-455-6224 573-243-1365 jblack@customcable.com www.customcable.com |
| Florida RS Technology 3379A SW 42nd Avenue Palm City, FL 34990 |
Phone: Fax: e-Mail: Website: |
772-221-8188 772-221-1095 snweed@flrst.com www.flrst.com |
| OptiNet 159 Robbins Point Road PO Box 2847 Florence, AL 35360 |
Phone: e-Mail: Website: |
256-757-7098 mitch@optinet.tv www.optinet.tv |
| SO-CAL 4820 Adohr Lane Camarillo, CA 93012 |
Phone: Fax: e-Mail: Website: |
805-389-5335 805-987-3477 pete@so-calvalueadded.com www.so-calvalueadded.com |
| The MNM Group, Inc./NuData 3235 Sunset Lane Hatboro, PA 19040 |
Phone: Fax: e-Mail: Website: |
215-956-7201 |
| Tower Products/ TecNec/Markertek 812 Kings Highway Saugerties, NY 12477 |
Phone: Fax: e-Mail: Website: |
845-246-2357 845-247-0681 Erikc@towerpower.com www.markertek.com |
| Trinity Manufacturing 6008 31st Street East Bradenton, FL |
Phone: Fax: |
941-727-9595 941-727-9171 |
| Tyco Electronics - CC&CE Cable Systems Group P. O. Box 3608 Harrisburg, PA |
Phone: Fax: |
717-986-5159 717-986-5350 |
| White Sands Engineering 21615 N. 27th Avenue Phoenix, AZ 85027 |
Phone: Phone: Fax: e-Mail: Website: |
623-581-0331 |
