| Florida | |||
| CompuLink 1205 Gandy Boulevard, North Saint Petersburg, FL 33702 |
Phone: Fax: |
727-579-1500 727-578-9529 |
Cable Assembly Coaxial Assembly Mechanical Assembly Overmold . Semi-rigid Assembly Fiber Optic Assembly Ribbon Cable Assembly Cable Harness Assembly Discrete Wire Termination Military Patch Cord |
| Custom Cable Industries, Inc 3221 Cherry Palm Drive Tampa, FL 33619 |
Phone: Fax: e-Mail: Website: |
813-623-2232 813-623-3534 jblack@customcable.com www.customcable.com |
Cable Assembly |
| Florida RS Technology 3379A SW 42nd Avenue Palm City, FL 34990 |
Phone: Fax: e-Mail: Website: |
772-221-8188 772-221-1095 snweed@flrst.com www.flrst.com |
Cable Assembly |
| Trinity Manufacturing 6008 31st Street East Bradenton, FL |
Phone: Fax: |
941-727-9595 941-727-9171 |
Cable Assembly Coaxial Assembly Mechanical Assembly PCB Assembly Sys. Integration Semi-rigid Assembly Ribbon Cable Assembly Cable Harness Assembly Discrete Wire Termination Military Patch Cord |
