| PCB Assembly System Integration | ||
| Ace Electronics, Inc. 235 Liberty Street Metuchen, NJ 08840 |
Phone: Fax: |
732-603-9800 732-603-9767 |
| Amphenol Interconnect Products 20 Valley Street Endicott, NY 13760 |
Phone: Fax: e-Mail: Website: |
607-754-4444 607-786-4311 Mike.Johnson@aipce.com www.amphenol-aipc.com |
| First Source Electronics, LLC 6605 Selnick Drive Elkridge, MD 21075 |
Phone: Fax: Web: Email: |
410-379-1310 443-283-1310 www.fsellc.com jkirkendall@fsellc.com |
| SO-CAL 4820 Adohr Lane Camarillo, CA 93012 |
Phone: Fax: e-Mail: Website: |
805-389-5335 805-987-3477 pete@so-calvalueadded.com www.so-calvalueadded.com |
| Tower Products/ TecNec/Markertek 812 Kings Highway Saugerties, NY 12477 |
Phone: Fax: e-Mail: Website: |
845-246-2357 845-247-0681 Erikc@towerpower.com www.markertek.com |
| Trinity Manufacturing 6008 31st Street East Bradenton, FL |
Phone: Fax: |
941-727-9595 941-727-9171 |
| White Sands Engineering 21615 N. 27th Avenue Phoenix, AZ 85027 |
Phone: Phone: Fax: e-Mail: Website: |
623-581-0331 |
