| Semi-rigid Assembly | ||
| Ace Electronics, Inc. 235 Liberty Street Metuchen, NJ 08840 |
Phone: Fax: |
732-603-9800 732-603-9767 |
| Amphenol Interconnect Products 20 Valley Street Endicott, NY 13760 |
Phone: Fax: e-Mail: Website: |
607-754-4444 607-786-4311 Mike.Johnson@aipce.com www.amphenol-aipc.com |
| BUSE Industries 177 Northwest Industrial Boulevard Bridgeton, MO 63044 |
e-Mail: |
dfoley@buseinc.com www.buseinc.com |
| CompuLink 1205 Gandy Boulevard, North Saint Petersburg, FL 33702 |
Phone: Fax: |
727-579-1500 727-578-9529 |
| Florida RS Technology 3379A SW 42nd Avenue Palm City, FL 34990 |
Phone: Fax: e-Mail: Website: |
772-221-8188 772-221-1095 snweed@flrst.com www.flrst.com |
| SO-CAL 4820 Adohr Lane Camarillo, CA 93012 |
Phone: Fax: e-Mail: Website: |
805-389-5335 805-987-3477 pete@so-calvalueadded.com www.so-calvalueadded.com |
| Tower Products/ TecNec/Markertek 812 Kings Highway Saugerties, NY 12477 |
Phone: Fax: e-Mail: Website: |
845-246-2357 845-247-0681 Erikc@towerpower.com www.markertek.com |
| Trinity Manufacturing 6008 31st Street East Bradenton, FL |
Phone: Fax: |
941-727-9595 941-727-9171 |
| Tyco Electronics - CC&CE Cable Systems Group P. O. Box 3608 Harrisburg, PA |
Phone: Fax: |
717-986-5159 717-986-5350 |
