Markets - Enclosures & Cable Management - Distribution Racks
Markets
Enclosures & Cable Management - Distribution Racks
Free-Standing Swing Rack

free standing swing rackThe NEW Free Standing Swing Rack is an innovative swing-out rack from Belden. It provides easy access to the rear of rack mounted equipment in a free standing environment. Primarily used in areas where space is limited and rear access is essential. Manufactured from 12 gauge cold rolled steel. 43U of 19" equipment mounting tapped 10-32. Heavy duty caster allows for mounting 500 lbs. of equipment. 14-3.5" x 3.75" cable management access openings on the front of the rack provide for 183.75 square inches of cable openings. Equipment mounting is EIA-310-D compliant with a 4" deep upright channel. Each rack includes assembly instructions and 80 mounting screws.

   free-standing swing rack
  • 19" Rack can be built as either a left or right hinge and opens 90 degrees. Locking frame can be released with a lift and turn latch mechanism.
  • Rack can be positioned as close as 7" from wall.
  • Equipment up to 18.5" deep can be pivoted 90 degrees to the right or left.
  • Cable management allows for cable routing without interference of the swing rack.
  • Cable routing can be from either the top or bottom.
  • Friction lock is included to prevent rack movement while servicing.
  • Racks can be bolted side-to-side.

free standing swing rack drawing

free standing swing rack diagram

 

Part No. Description Height Weight
XSW-8419 84" Swing Rack 19" Mtg. 84" 179#
XSW-0100 Power Strip Mounting Kit (mounting brackets only, power strip ordered seperately)    
XSW-0200 Wire Basket (top mount) mounting brackets and wire basket 2" H x 8" W x 24" L    
Wall Mount Rack
 
Wall Mount Rack XWR-3619
Wall Mount Rack XWR-3619-18
Wall Mount Rack XWR-3619 drawing
XWR1219Closed XWR1219open XWR1219ADj
XWR-1219 Swing Out Panel Mount and Adjustable Lower Shelf
Part # Height Width Weight Mounting Depth
XWR-4819-18 48" Wall Mount Swing Out Equipment Rack 19" Mtg. 48" 20" 30 lb 19" 18"
XWR-3619-18 36" Wall Mount Swing Out Equipment Rack 19" Mtg. 36" 20" 30 lb 19" 18"
XWR-1219 Rack with swing out panel mount (19" EIA x 6U) and adjustable lower shelf (2" to 11" high equipment clearance) 10.95"     19"  
XWR-3619-18HD 36" Wall Mount Swing Out Equipment Rack, 19" mounting 36" 20"   19" 18"
XWR-4819-18HD 48" Wall Mount Swing Out Equipment Rack, 19" Mounting 48" 20"   19" 18"
Distribution Rack
XDR8419 distribution racks
Part # Description Height Weight Mounting
XDR-8419 84" Distribution Rack 19" MTG 84" 50 lb 19"
XDR-7219  72" Distribution Rack 19" MTG 72" 43 lb 19"
XDR-4819 48" Distribution Rack 19" MTG 48" 34 lb 19"
  10-32 Tapped  
XDR8419-310 84" Distribution Rack 19" MTG 10-32 Tapped 3" Channel w/Angle Base  
XDR8423-310 84" Distribution Rack 23" MTG 10-32 Tapped 3" Channel w/Angle Base  
XDR8419-310W 84" Distribution Rack 19" MTG 10-32 Tapped 3" Channel w/Angle Base -- welded  
XDR8423-310W 84" Distribution Rack 23" MTG 10-32 Tapped 3" Channel w/Angle Base -- welded  
  12-24 Tapped  
XDR8419-312 84" Distribution Rack 19" MTG 12-24 Tapped 3" Channel w/Angle Base  
XDR8423-312 84" Distribution Rack 23" MTG 12-24 Tapped 3" Channel w/Angle Base  
XDR8419-312W 84" Distribution Rack 19" MTG 12-24 Tapped 3" Channel w/Angle Base -- welded  
XDR8423-312W 84" Distribution Rack 23" MTG 12-24 Tapped 3" Channel w/Angle Base -- welded  
Vertical Cable Manager
vertical cable manager
Part # Description Height Weight Depth
XDR-8403 Vertical Cable Manager w/removable cover 80.31 5.50 10.88
Server Rack
  Server Rack
Part # Description
10-32 Tapped
XDR8419-31024 84" 4 Post Rack 19" MTG Depth 24" (3"Channels)
XDR8419-31028 84" 4 Post Rack 19" MTG Depth 28 (2" Channels)
XDR8419-31032 84" 4 Post Rack 19" MTG Depth 32" (3" Channels)
XDR8419-31036 84" 4 Post Rack 19" MTG Depth 36" (3" Channels)
XDR8423-31024 84" 4 Post Rack 23" MTG Depth 24" (3" Channels)
XDR8423-31028 84" 4 Post Rack 23" MTG Depth 28" (3" Channels)
XDR8423-31032 84" 4 Post Rack 23" MTG Depth 32" (are 3" Channels)
XDR8423-31036 84" 4 Post Rack 23" MTG Depth 36" (3" Channels)
12-24 Tapped
XDR8419-31224 84" 4 Post Rack 19" MTG Depth 24" (3" Channels)
XDR8419-31228 84" 4 Post Rack 19" MTG Depth 28" (3" Channels)
XDR8419-31232 84" 4 Post Rack 19" MTG Depth 32" (3" Channels)
XDR8419-31236 84" 4 Post Rack 19" MTG Depth 36" (3" Channels)
XDR8423-31224 84" 4 Post Rack 23" MTG Depth 24" (3" Channels)
XDR8423-31228 84" 4 Post Rack 23" MTG Depth 28" (3" Channels)
XDR8423-31232 84" 4 Post Rack 23" MTG Depth 32" (3" Channels)
XDR8423-31236 84" 4 Post Rack 23" MTG Depth 36" (3" Channels)
Cable Management Rack
       
84   Cable Management Rack 19   Cable Management Rack 19
XCR-8419
Part # Description Height Width Weight Mounting
XCR-8419 84" Cable Management Rack 19" Mtg 84" 25.75" 53 19"

 

For more information e-mail us at tech@belden.com or call 1-800-BELDEN-1.

 

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us