Markets - Enclosures & Cable Management - Wall Mount Enclosures
Markets
Enclosures & Cable Management - Wall Mount Enclosures
XWM-4820-GD-3NP248 Cable Image
XWM-2420-SD-2
XWM-4820-GD-3
XWM-2420-SD-2
XWM-4820-SD-3
XWM-2420-GD-2
XWM-4820-SD-3
XWM-2420-GD-2
XWM-4806-GD-3
XWM-2406-SD-3
XWM-4806-GD-3
XWM-2406-SD-3

wall moutned assembly

wall moutned assembly wall moutned assembly
Wall Mounted Assy.,
Swing-Out View
20' Depth/24" Depth
Wall Mount Assy.
Rear Section
Mid Section
Front Door w/Glass
Wall Mount Assy. 4" Depth
Rear Section
Plywood Back Board (Option)
Front Door w/Glass
PART
#
Height Width Depth Weight Mounting Rack
Spaces
XWM-
2420-
GD-3
24" Wall Mount Enclosure
20" Depth w/Glass Door w/Lock, 1 Pair,
10-32 Tapped Rails
24" 21.25" 20-5/8" 75 19" 12u
XWM-
2424-
GD-3
24" Wall Mount Enclosure
24" Depth w/Glass Door w/Lock, 1 Pair,
10-32 Tapped Rails
24" 21.25" 24-5/8"   80 19" 12u
XWM-
3620-
SD-3
36" Wall Mount Enclosure
20" Depth Solid Door w/Lock, 1 Pair,
10-32 Tapped Rails
36" 21.25" 20-5/8"   90 19" 18u
XWM-
3624-
GD-3
36" Wall Mount Enclosure 24" Depth w/Glass Door w/Lock, 1 Pair, 10-32 Tapped Rails 36" 21.25" 24-5/8" 98 19" 18u
XWM-
4820-
GD-3
48" Wall Mount Enclosure
20" Depth Glass Door w/Lock, 1 Pair,
10-32 Tapped Rails
48" 21.25" 20-5/8" 120 19" 25u
XWM-
4824-
GD-3
48" Wall Mount Enclosure 24" Depth w/Glass Door w/Lock, 1 Pair, 10-32 Tapped Rails 48" 21.25" 24-5/8" 135 19" 25u

XWM-
2420-
SD-3
24" Wall Mount Enclosure
20" Depth Solid Door w/Lock, 1 Pair,
10-32 Tapped Rails
24" 21.25" 20-5/8" 70 19" 12u
XWM-
2424-
SD-3
24" Wall Mount Enclosure
24" Depth Solid Door w/Lock, 1 Pair,
10-32 Tapped Rails
24" 21.25" 24-5/8" 75 19" 12u
XWM-
3620-
SD-3
36" Wall Mount Enclosure
20" Depth Solid Door w/Lock, 1 Pair,
10-32 Tapped Rails
36" 21.25" 20-5/8" 85 19" 18u
XWM-
3624-
SD-3
36" Wall Maount Enclosure 24" Depth Solid Door w/Lock, 1 pair, 10-32 Tapped Rails 36" 21.25" 24-5/8" 95 19" 18u
XWM-
4820-
SD-3
48" Wall Mount Enclosure
20" Depth Glass Door w/Lock, 1 Pair,
10-32 Tapped Rails
48" 21.25" 20-5/8" 110 19" 25u
XWM-
4824-
SD-3
48" Wall Mount Enclosure 24" Depth Solid Door w/Lock, 1 Pair, 10-32 Tapped Rails 48" 21.25" 24-5/8" 125 19" 25u

XWM-
2406-
GD-3
24" Wall Mount Enclosure
6" Depth w/Glass Door w/Lock
24" 21.25" 6-5/8" 40    
XWM-
3606-
SD-3
36" Wall Mount Enclosure
6" Depth w/Solid Door w/Lock
36" 21.25" 6-5/8" 45    
XWM-
4806-
GD-3
48" Wall Mount Enclosure
6" Depth w/Glass Door w/Lock
48" 21.25" 6-5/8" 75    

XWM-
2406-
SD-3
24" Wall Mount Enclosure 6" Depth w/Solid Door w/Lock 24" 21.25" 6-5/8" 35    
XWM-
3606-
SD-3
36" Wall Mount Enclosure 6" Depth w/Solid Door w/Lock 36" 21.25" 6-5/8" 45    
XWM-
4806-
SD-3
48" Wall Mount Enclosure
6" Depth w/Solid Door w/Lock
48" 21.25" 6 5/8" 65    

XWM-
2401
24" Plywood Back Board (Black) Kit            
XWM-
3601
36" Plywood Back Board (Black) Kit            
XWM-
4801
48" Plywood Back Board (Black) Kit            

XWM-
2419
19" Mounting Uprights 24"          
XWM-
3619
19" Mounting Uprights 36"          
XWM-
4819
19" Mounting Uprights 48"          
Wall Mount Enclosures Accessories
Fan assembly
19
XWM-9312-1600
Fan assembly
(2-4" Diameter Fans 160 CFM w/Guard)
Shelf 9011-1912
19" Flush Mounted Cantilevered Shelf (vented) 12" Depth
Power Strips
Power strips 9413-0601 19" Rack Mount 6 Outlet Strip (rear) 15 Amp/10' Power Cord UL Listed
9414-0602 19" Rack Mount 6 Outlet Strip (Rear) Surge Suppressor, 15 Amp/10' Power Cord UL Listed
Available Colors
   
2 Beige 3 Black

Black (3) is standard, Beige (2) is also available upon request.

For more information e-mail us at tech@belden.com or call 1-800-BELDEN-1.

 

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us