Markets - Enclosures & Cable Management
Markets
Enclosures & Cable Management

Cable ManagementProper cable management can make a huge difference in the quality and reliability of network performance – especially in large enterprise networks and world class data centers.  To address this need, Belden has developed and engineered a host of network infrastructure management solutions – including some racking systems and enclosures that answer your high-density needs. 

For instance, Belden’s High-density Racking System is available in two widths – 19” and 23 ” – at a height of 84”.  This carefully engineered system features interchangeable, modular components to provide a high level of design flexibility and scalability for both copper- and fiber-based structured cabling networks.

Other units, like Belden’s Hi-density Open Frame Enclosures come in an 84” height with two widths (24” and 30”) and two depths (43” and 48”).  These sizes make them ideal for dense cross-connect field, large servers, switches and routers, while simultaneously offering unprecedented cable management and cooling features.

Noteworthy cable management accessories include, among others, a number of extruded Surface Raceway Systems with pre-applied adhesive backings, a variety of fittings and Adapter Boxes.  Belden also supplies a complete range of Cable Ties in standard nylon, weather-resistant nylon or Velcro® to suit varying load capacities.

The Belden Cable Management Configurator is a powerful new tool that allows the user to quickly and easily build fully-compatible, error-free Enclosure/Rack Systems

Downloadable Catalog & Brochure

Cable Management Catalog
CABLE MANAGEMENT CATALOG
more info >

 

Enclosure & Rack Brochure
ENCLOSURE & RACK
SOLUTIONS BROCHURE
more info >

CB005
CABLE MANAGEMENT
CAPABILITIES BULLETIN
more info >

For more information e-mail us at tech@belden.com or call 1-800-BELDEN-1

 

1-800-BELDEN-1 | ©Copyright 2009, Belden Inc. | legal | site map | careers | industry links | contact us