The same quality and reliability you’ve come to expect from Belden for its cabling and connectivity products is also apparent in its enclosure, rack and cable management product line. In fact, these technologies work hand-to-hand to create a fully integrated system based upon the following engineering criteria:
- Optimal bandwidth (cabling, connectivity, cable management)
- Optimal system density
- Optimal cable routing flexibility
- Optimal installation and MAC’s ease to speed-up the installation-maintenance process
- Optimal convenience
- Advance cooling system
- Power distribution units
- Remote climate monitoring/sensors
- Pre-wiring or hard wiring of complex systems
- Pre-assembled enclosures or racks with patch panels, patch cords, or other connectivity
- Fabricated metal components and kitting services
For more information on Belden’s extensive cable management product line, the services it provides, or to request a quotation, click here.