For Reliability AssuranceAnd Optimal Installation Efficiency
Belden's Cable Assemblies provide the maximum in signal quality and performance. Assembled in a controlled environment to specific factory specifications, all cable assemblies are of consistent high quality. Use of Belden high performance cables – such as Belden New Generation® Brand Coax, CATV and RGB cables -- further ensures the highest level of quality available today and full interoperability with the end users' equipment
Belden assemblies can be purchased for quick delivery through a single, familiar distribution network.
The standard line of Belden Cable Assemblies includes, in part, the following (specials are available upon request):
- Breakouts
- CCTV Camera Cables
- CATV
- Patch Cords
- BNC
- Composite A/V
- RCA
- RGB
Sample CCTV, RGB and CATV cable assemblies part number descriptions can be accessed by clicking on the links below.
Belden New Generation Brand CCTV Coax Cable Assemblies
For Surveillance and CCTV Applications
Single or Composite Constructions plus Twisted Pair
Belden New Generation Brand PTZ Cable Assemblies
CCTV Plus Audio or Power or Pan and Tilt CCTV Control Applications
Belden RGB Cable Assemblies
Composite RGB, Video, Data Audio Cable – Jacketed and Banana Peel® Construction
Belden CATV Cable Assemblies
Single Channel Composite Video, Broadband, CATV, CCTV, DBS or Cable Modem, Single Coaxial Cable
Available from Belden - A Company You Trust
For years you have been buying Belden bulk cable. Now allow us to also provide Cable Assembly solutions that will save you time, money and frustration - and that will allow you to purchase top-quality end-to-end solutions from a single, most-trusted source: Belden.
Field-Installable Compression Connector and Tool Solutions If connecting in the field, installations can be reliably performed using Belden's line of F, BNC and RCA Compression Connectors and Tools — and Belden Coaxial Cable. For more information on Belden's Compression Connectors and Tools, click here |