Belden Compression Connectors and Tools
Belden Compression Connectors and Tools
Compression Connectors and ToolsFor Maximum Signal Integrity and Performance,
Use Belden Compression Connectors, Cable and Tools

Built to Belden's exacting standards, Belden Connectors and Tools, combined with Belden Coaxial Cables, offer a complete top-quality, end-to-end field installation solution that will provide maximum signal reliability and performance. Belden also uses a compression technique that provides a smooth and consistent seal to reduce signal ingress or egress, prevent moisture penetration and improve the overall quality of the installation. Other connector systems use a crimping technique which damages the jacket, dielectric and wire, resulting in multiple signal leakage points and moisture entry.

Compression Connectors

Belden BNC, RCA and F Compression Connectors exceed SCTE Standards for signal ingress, egress and water migration, while providing exceptional aesthetic and strength characteristics. They ensure optimal connector performance by offering:

  • Three 360-degree compression rings
  • Visual confirmation of cable entry
  • Better performance with improved signal impedance
  • A simple product and installation process removes installation inconsistencies

Three 360-degree Compression Rings

Three 360-degree Compression Rings assure the effectiveness of the cable-to-connector termination and therefore the quality of the signal transmission.

  1. Connector pin compresses 360-degrees around cable center conductor for greater surface contact and preservation of center pin shape
  2. Compression circles entire cable ensuring integrity of dielectric jacket and cable
  3. Machined brass sealing rings create a permanent water barrier seal and excellent holding strength

NP313

Viewed Cable Entry/Termination

Belden offers the ability to see the cable enter the connector, and for BNC and RCA connectors, a unique pop-up pin confirms a proper termination and contact point. Being able to visually confirm the cable termination means better and faster installation.

NP313
1. Cable Enters Connector   2. Pin is Pushed Through   3. Pin becomes clearly visible
         
BBRG6F  

Universal Type F Series Connectors

  • For standard, tri-shield and quad-shield RG6U and RG/59U coaxial cable
  • Designed to work with Belden Compression Tool BBCOMT and Stripping Tool BBRGST
     
BBRG6R  

Universal Type RCA Series Connectors

  • For standard, tri-shield and quad-shield RG/6U coaxial cable
  • Designed to work with Belden Compression Tool BBCOMT and Stripping Tool BBRGST
     
BBRG6B  

Universal Type BNC Series Connectors

  • For standard, tri-shield and quad-shield RG/6U, RG/6U Plenum Type 2, RG/59U and RG/59U Plenum sizes 2/4 coaxial cable
  • RG/59U for CCTV
  • Mini RGB for 22-24 AWG cable
  • For 24-26 AWG cable
  • Designed to work with Compression Tool BBCOMT and Stripping Tools BBRGST and BBRGBST

Compression Tools

Belden's Compression Tools are ergonomically sound and feature high quality aircraft-grade materials for increased durability. Benefits include

  • Easier to use, with less force needed
  • Reduced installation time
  • Guarantees a positive compression – done right the first time
  • Requires no calibration when changing connector or cable types
  • No additional dies to purchase, unlike crimp connectors

 

Compression Tool BBCOMT  

Compression Tool BBCOMT

  • Creates three 360-degree compression connections (one interior and one exterior) for a permanent connection with superior moisture protection
  • Works with BNC, RCA and F Series Connectors
     
     
BBRGST Strip Tool
BBRGBST Mini Strip Tool
  Strip Tools for RG/59U or RG/6U Cable (BBRGST)
And Mini RGB Cable (BBRGBST)
  • Heavy spring for stripping quad cable (BBRGST)
  • Lighter spring for delicate mini coax (BBRGBST)
  • Built-on Flaring tool for RG6 (BBRGST)
  • Patented positive stop for a perfect ¼" – ¼" prep every time
  • Steel rollers for ease of use
  • Replaceable blade cartridge

Belden Cables

Safety and SecurityBelden Cables have been the preferred choice of the Audio/Video, Safety and Security industries for decades and are deployed in every location imaginable from security cameras at a casino to multi-national corporate video conferencing suites. Belden is also the choice of installers for audio/video applications in houses of worship, universities, hospitals, concert halls, and many other installations across the globe.

If Belden cable is used in conjunction with Belden's Compression Connectors a Limited Lifetime Warranty can be offered.

 

Available from Belden - A Company You Trust

For years you have been buying Belden bulk cable. Now allow us to also provide connector and tool solutions that will save you time, money and frustration - and that will allow you to purchase top-quality end-to-end solutions from a single, most-trusted source: Belden.

 

Safety and Secure Cables

Belden Cable Assemblies

Reduce your installation time even further through use of Belden Cable Assemblies. They are built to exacting specifications in a highly controlled factory environment and offer a Lifetime Warranty.

For more information on Belden's Cable Assemblies, click here

 

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us