Fool-proof Fiber Termination in Three Simple Steps…Now That’s Brilliance!
FiberExpress Brilliance Field-installable Connectors make fiber terminations really fast, simple and reliable. Brilliant in their design and implementation, they are the only fiber optic connectors in the marketplace to offer reliable terminations in less than five seconds – with NO termination tools needed!
Saves Time and Labor
Because the fiber termination process is so simple, these unique time and labor-saving benefits apply:
- Unlike all other field-installable connectors, no tools are required to terminate the fiber. If you have the fiber preparation tools, you’re ready to go!
- Installation planning and set-up times are greatly reduced
- Training is especially easy and straightforward
- A simple product and installation process removes installation inconsistencies
In fact, all it takes is three simple steps to field terminate a fiber:

Step 1 -- Once the tight-buffered fiber is prepared for installation into the connector, insert the fiber into the connector
Step 2 – Using your index finger, slide the connector’s switch-like activator tab toward the fiber to be terminated to bring about the splice crimp
Step 3 – Slide the boot on the connector body
That’s it! The termination of the fiber has been accomplished in three steps and in about five seconds!
Saves Money
You’ll not only save on time and labor with the FiberExpress Brilliance Connector, your out-of-pocket costs will be reduced:
- ‘No tools needed’ means that there are no special/proprietary tools to purchase
- Since you can re-terminate up to five (5) times, you can experience improved connector termination yields, which means lower material costs and no connector waste
- Installation kits are less complex and less expensive
- Training expense is significantly reduced
- Belden provides a 100% installation yield guarantee
And although the termination of this connector requires no specialized or proprietary tools, Belden has also developed three Installation Kits to meet your needs as you either acquire or transition to FiberExpress Brilliance connector technology.