1200 System | Belden Solutions for the Enterprise
Belden IBDN System 1200 – Category 5e Performance for High-speed Gigabit Ethernet
Belden IBDN 1200 SystemThe Belden IBDN System 1200 is the industry’s most powerful Category 5e solution, substantially exceeding all requirements for Category 5e channels. The System 1200’s certified bandwidth of 160 MHz is also 60 percent greater than the bandwidth of typical Category 5e systems.

Belden IBDN System 1200 components include:

  • DataTwist 1200 Cables
  • CAT5E Modular Jacks
  • CAT5E Modular Cords
  • CAT5E Patch Panels
  • GigaBIX Cross-Connect System
  • Workstation Outlets

For an at-a-glance chart that will ease the selection of your IBDN system components, click here

DataTwist 1200 Cables
DataTwist 1200 Cables exceed the TIA Category 5e requirements, have excellent PSNEXT and PSACR characteristics and are especially easy to install. The Cable consists of 4 pairs of 24 AWG insulated copper conductors with a round flexible core construction. This patented design features matched conductors on all four pairs. All DataTwist 1200 cables feature a small diameter (less than 0.2 in.) for higher density installations – especially valuable for runs inside conduit.

See Product Bulletin #288 and Product Bulletin #179 (DataTwist 350) for more information.

CAT5E Modular Jacks
CAT5E Modular Jacks are available in both KeyConnect and MDVO and EZ-MDVO styles. The KeyConnect and MDVO style modular jacks are designed for punch-down UTP connection and feature Belden’s patent-pending Encapsulated Lead Frame technology. The EZ-MDVO Modular Jack includes an insertion cap that allows for a “press-fit” installation.

See KeyConnect Data Sheet, MDVO Data Sheet and EZ-MDVO Data Sheet for more information.

CAT5E Modular Cords
Made with Belden’s patented Bonded-Pair cables, CAT5E Modular Cords pass the stringent TIA Mechanical Stress Reliability Specifications and provide optimum electrical performance – even in high-density installations which experience frequent handling stresses.

See Product Bulletin #279 for more information.

CAT5E Patch Panels
CAT5E Patch Panels are available in both preloaded and modular versions. Our preloaded patch panels are especially appropriate for data center and telecommunications room high-density installations, where they offer the installer greater installation versatility.

Preloaded versions:
CAT5E HD-110 Patch Panels

CAT5E HD-BIX Patch Panels

CAT5E Ultra High Density Patch Panel

Modular versions:
KeyConnect Modular Panels
AngleFlex Patch Panels
Flex Patch Panels

GigaBIX Cross-Connect System
The GigaBIX Cross-Connect System uses the proven reliability of BIX technology to provide a high-performance connection for data networks. Basic components include: GigaBIX Connectors, GigaBIX Mounts (wall and rack), Designation Strips/Labels, Cross-Connect Wire, Wire Guards, Termination Bars and Cords.

Go to GigaBIX Cross-Connect for more complete information. Or, click here for a Data Sheet.

For information on Belden’s LabelFlex (labeling) System, click here.

110 Cross-Connect System
Belden also has a 110 Cross-Connect System for Category 5E solutions. Basic components include: 110 Wall Mount Frames, 110 Wiring Blocks, 110 Patch Cords, 110 Cable Management Troughs or Kits.

Go to 110 Wall Mount Frame Kit for more complete information.

Workstation Outlets
To complete the installation, Belden provides a complete line of modular work area components – including outlet boxes, faceplates, inserts and adapters.

Click here, for more information.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us