2400 System | Belden Solutions for the Enterprise
Belden IBDN System 2400 – Category 6 Performance for Leading-edge Communications
Belden IBDN 2400 SystemBuilt on DataTwist 2400 UTP cables and CAT6+ connectivity products, IBDN System 2400 installations provide additional throughput and the type of enhanced, error-free performance needed to support high-traffic and high bit-rate applications. The 2400 System delivers 250 MHz of useable bandwidth.

Belden IBDN System 2400 components include:

  • DataTwist 2400 Cables
  • CAT6+ Modular Jacks
  • CAT6+ Modular Cords
  • CAT6+ Patch Panels
  • GigaBIX Cross-Connect System
  • Workstation Outlets

For an at-a-glance chart that will ease the selection of your IBDN system components, click here

DataTwist 2400 Cables
DataTwist 2400 Cables consist of 4 pairs of 23 AWG insulated copper conductors, with a round flexible core construction. The patented design features a central tape to provide pair-separation, and matched conductors on all four pairs to provide for extremely stable electrical performance.

See Product Bulletin #289 for more information.

CAT6+ Modular Jacks
The unmatched performance of the CAT6+ Modular Jack exceeds all parameters specified in the TIA Category 6 standard. Available in both KeyConnect and MDVO styles, they are designed for punch-down UTP connection and feature Belden’s patent-pending Encapsulated Lead Frame technology to ensure excellent long-term reliability, as well as extremely stable transmission performance.

See Data Sheet for more information.

CAT6+ Modular Cords
Made with Belden’s patented Bonded-Pair cables, CAT6+ Modular Cords pass the stringent TIA Mechanical Stress Reliability Specifications and provide optimum electrical performance – even in high-density installations which experience frequent handling stresses.

See Product Bulletin #279 for more information.

CAT6+ Patch Panels
CAT6+ Patch Panels are available in both preloaded and modular versions. Our preloaded patch panels are especially appropriate for data center and telecommunications room high-density installations, where they offer the contractor greater installation versatility.

Preloaded versions:
CAT6+ KeyConnect Patch Panels
CAT6+ Ultra High Density Patch Panel

Modular versions:
KeyConnect Modular Panels
AngleFlex Patch Panels
Flex Patch Panels

GigaBIX Cross-Connect System
The GigaBIX Cross-Connect System uses the proven reliability of BIX technology to provide a high-performance connection for data networks. GigaBIX basic components include: Connectors, Mounts (wall and rack), Designation Strips/Labels, Cross-Connect Wire, Wire Guards, Termination Bars and Cords.

Go to GigaBIX Cross-Connect for more complete information. Or, click here for a Data Sheet.

For information on Belden’s LabelFlex (labeling) System, click here.

Workstation Outlets
To complete the installation, Belden provides a complete line of modular work area components – including outlet boxes, faceplates, inserts and adapters.

Click here, for more information.

 

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us