4800 System | Belden Solutions for the Enterprise
IBDN System 4800 – State-of-the-Art Performance Beyond Category 6
Belden IBDN 4800 SystemThe Belden IBDN 4800 System exceeds the TIA Category 6 requirements and is the first system in the industry to guarantee 300 MHz of useable bandwidth. Its exceptional signal power and signal-to-noise performance characteristics make the system ideal to handle ultra-high speed and multi-Gigabit protocols and large volumes of voice, data, video and multimedia communications.

Belden IBDN System 4800 components include:

  • DataTwist 4800 Cables
  • CAT6+ Modular Jacks
  • CAT6+ Modular Cords
  • CAT6+ Patch Panels
  • GigaBIX Cross-Connect System
  • Workstation Outlets

For an at-a-glance chart that will ease the selection of your IBDN system components, click here

DataTwist 4800 Cables
DataTwist 4800 Cables consist of 4 pairs of 23 AWG insulated copper conductors, separated by a unique central cross-web that keeps the twisted pairs at a uniform distance from each other. The main benefits of this design: improved PowerSum Crosstalk performance, low Insertion Loss (low signal Attenuation), maximum headroom, a higher PSACR to minimize transmission errors, and a higher data rate capability. Available in both bonded-pair and nonbonded-pair designs.

See Product Bulletin #296 for more information.

CAT6+ Modular Jacks
The unmatched performance of the CAT6+ Modular Jack exceeds all parameters specified in the TIA Category 6 standard. Available in both KeyConnect and MDVO styles, they are designed for punch-down UTP connection and are based on Belden’s patent-pending Encapsulated Lead Frame technology which ensures excellent long-term reliability, as well as extremely stable transmission performance.

See Data Sheet for more information.

CAT6+ Modular Cords
Made with Belden’s patented Bonded-Pair cables, CAT6+ Modular Cords pass the stringent TIA Mechanical Stress Reliability Specifications and provide optimum electrical performance – even in high-density installations which experience frequent handling stresses.

See Product Bulletin #279 for more information.

CAT6+ Patch Panels
CAT6+ Patch Panels are available in both preloaded and modular versions. Our preloaded patch panels are especially appropriate for data center and telecommunications room high-density installations, where they offer the contractor greater installation versatility.

Preloaded versions:
CAT6+ KeyConnect Patch Panels
CAT6+ Ultra High Density Patch Panel

Modular versions:
KeyConnect Modular Panels
AngleFlex Patch Panels
Flex Patch Panels

GigaBIX Cross-Connect System
The GigaBIX Cross-Connect System uses the proven reliability of BIX technology to provide a high-performance connection for data networks. GigaBIX basic components include: Connectors, Mounts (wall and rack), Designation Strips/Labels, Cross-Connect Wire, Wire Guards, Termination Bars and Cords.

Go to GigaBIX Cross-Connect for more complete information. Or, click here for a Data Sheet.

For information on Belden’s LabelFlex (labeling) System, click here.

Workstation Outlets
To complete the installation, Belden provides a complete line of modular work area components – including outlet boxes, faceplates, inserts and adapters.

Click here, for more information.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us