Belden IBDN FiberExpress® Campus and In-Building Backbone Systems
Belden's vast experience in fiber technology has enabled the design of reliable backbone systems for both large and small campuses, as well as for indoor and outdoor environments or a mix of both. Belden and its network of Certified System Vendors (CSVs) can provide the capacity and topology planning required to help you make the best and more cost-effective choices for your optical fiber backbone system.
In today's environment, cabling network backbones are typically designed using a combination of both multimode and single-mode fiber cables. Configuring the right fiber backbone for your unique premise or campus application is a complex process. Fortunately, selecting the right fiber backbone cabling solution is comparatively easy when you specify Belden FiberExpress Systems.
For the 6 key design criteria to define your optical fiber infrastructure, click here
Belden IBDN FiberExpress In-Building and Campus Backbone fiber system components include:
•
FiberExpress Cables - A variety of multimode and single-mode optical fiber
cables are available for in-building and inter-building applications including:
–
Distribution Cables – Tight Buffer, Indoor and Outdoor, Riser, Plenum and LSZH Rated
–
Breakout Cables – Tight Buffer, Indoor Riser, Plenum and LSZH Rated
–
Loose Tube (Campus) Cables – Indoor/Outdoor, Plenum and Riser Rated
•
FiberExpress Cross-Connect Hardware - A number of products are available
for the Cross-Connect, including:
–
FiberExpress Ultra Patch Panel System – This system offers users ultra high density coupled with ultra-easy installation and maintenance, and ultra manageability. It integrates seamlessly with all Fiber
Express cables, connectors and management components.
See Product Bulletin #284 for System information.
See Product Bulletin #285 for Cassette information.
See Product Bulletin #286 for Splice Tray information.
See Product Bulletin #287 for Bezels/Frames information.
–
FiberExpress Manager with FiberExpress Manager Connector
Modules - The FiberExpress Manager uses a scalable, modular approach
to streamline termination, connection and maintenance of in-building
installations. The FiberExpress Manager's Connector Module is its basic
building block, supporting all major connector types.
FiberExpressManager Modules
FiberExpress Manager Shelf
FiberExpress Manager 1U
–
FiberExpress Rack-mount Patch Panels with Universal Adapter
Strips - These components can be used with tight-buffered or loose-tube
optical fiber cables and they can be tailored to specific needs in terms of
density and management.
See the following Data Sheets for more information:
1U Rack-mount
2U Rack-mount
3U Rack-mount
4U Rack-mount
–
FiberExpress Wall-mount Patch Panels with Universal Adapter Strips- Wall-mount Patch Panels are ruggedly constructed plus they constitute
an economical solution for the protection of fiber terminations and splices
in hostile environments.
–
FiberExpress Bar (multimode and single-mode) - The FiberExpress Bar
is a compact fiber patch panel that consists of a custom length fiber cable
with a factory pre-terminated mini-patch panel at one end and a factory
installed multi-fiber MPO connector at the other end.
•
FiberExpress Patch Cord and Cable Assemblies - Our FiberExpress Patch Cord assemblies are of the highest quality available. They are assembled and 100 percent optically tested in our factory prior to shipment.
–
FiberExpress MPO Cable Assemblies - MPO Assemblies consist of
multi-fiber cables and single MPO connectors. They are used to
interconnect pre-terminated devices such as FiberExpress Pre-terminated
Modules and FiberExpress Bars.
–
FiberExpress Multi-fiber Cable Assemblies - These Cable Assemblies
consist of factory-terminated fiber cables of various constructions using
simplex, duplex or multi-fiber connections.
•
FiberExpress Connectors - The FiberExpress System offers both field-installable
and epoxy field-mountable connectors:
–
Optimax Optical Fiber Connectors - These reliable, field-installable
optical fiber connectors are easy to install, and require no epoxy, curing or
polishing. The Optimax Tool Kit contains the tools and instructions
needed to deploy the Optimax Connectors.
See Product Bulletin #270 for more information on Optimax Connectors; see Product Bulletin #271 for information on the Optimax Tool Kit.
–
Epoxy Field-mountable Connectors - Our epoxy connectors are available as Multimode and
Single-mode ST Compatible and SC field installable connectors, both with
a ceramic ferrule. They require heat-cured epoxy and polishing.
See Data Sheet for more information.
•
Work Area Outlets - Outlets for Fiber-To-The-Desk installations include the
following:
–
MDVO Multimedia Outlets with MDVO Multimedia Modules -
MDVO outlets bring unique versatility for multimedia work area
installations, offer easy cable management and protection for patch cords.
The outlet box can be mounted directly on the wall or attached to standard
electrical boxes.
–
MediaFlex Outlets - MediaFlex Outlets include a comprehensive array of
plates and inserts that snap together to create a full line of modular
workstation outlets. Components include:
–
MediaFlex Plates - Available in single-gang and double-gang
configurations, these plates can be mounted over standard NEMA
type outlet boxes and rings.
–
MediaFlex Surface Adapter Boxes - Surface Adapter Boxes can
be mounted over standard NEMA type outlet boxes and rings to
provide support for the MediaFlex Plates.
–
MediaFlex Multimedia Inserts - The inserts are front loaded and
can be easily snapped out of the MediaFlex Plates for easy
installation and maintenance.