Copper Systems | Belden Solutions for the Enterprise
Belden IBDN Copper-based Systems Outperform Industry Standards, Providing Guaranteed Performance Headroom and Data Throughput
Belden IBDN Copper-based SystemsNumerous marketing and 3rd party studies have demonstrated Belden’s leadership as the high quality signal transmissions supplier, citing Belden’s ability to offer especially high-performance, dependable transmission solutions that meet, and always exceed, the industry standards.

Belden’s IBDN Copper Systems are also alone in their ability to provide guaranteed usable bandwidth higher than the standards

To define the system that is best suited to your application, click here.

 

For information on the individual Belden IBDN UTP systems, click below.

IBDN System Performance Category Bandwidth
10GX System Category 6A 625 MHz
4800 System Category 6

300 MHz

3600 System Category 6 280 MHz
2400 System Category 6 250 MHz
1200 System Category 5e 160 MHz

To compare IBDN Systems performance, click here

For definitions of the parameters used in the performance chart, and why they are important, click here

 

To ensure that Belden offers the best IBDN Certification and Warranty Programs in the business, click here for more information.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us