IBDN FiberExpress® | Belden Solutions for the Enterprise
Belden IBDN FiberExpress® – End-to-End Optical Fiber Networking Solutions
Belden IBDN Copper-based SystemsOptical fiber systems offer many benefits: high bandwidth and transmission speed, the potential for network growth, extended reach, fault tolerance, greater data security and support for Gigabit and multi-Gigabit protocols and networked applications.

Belden FiberExpress Solutions meet or exceed all applicable TIA/EIA, ISO/IEC and IEEE standards – and offer reduced design complexity, increased flexibility, rapid installation, and cost-effective pricing.

Belden FiberExpress® encompasses complete end-to-end cabling systems to support the following topologies:

For an overview of Belden’s fiber optic offering relative to the topologies, click here

1-800-BELDEN-1 | ©Copyright 2009, Belden Inc. | legal | site map | careers | industry links | contact us