The FiberExpress® Secure/Keyed LC System is a family of specially-keyed and color-coded optical fiber connectivity components designed to meet today’s stringent network security requirements. The patented, field-installable system is based on the LC technology Small Form Factor (SFF) format to ensure high performance and reliability for networking equipment running applications at 1 Gb/s and above. is a family of specially-keyed and color-coded optical fiber connectivity components designed to meet today’s stringent network security requirements. The patented, field-installable system is based on the LC technology Small Form Factor (SFF) format to ensure high performance and reliability for networking equipment running applications at 1 Gb/s and above.
The FiberExpress Secure/Keyed LC System allows for physical segregation of network segments within the optical fiber infrastructure and allows different levels of security can be designed into the system for individual users, work groups, departments or divisions.
These products are available with twelve different color-coded keying options. The keying detail inside the components is tamper-resistant and cannot be reproduced inside a standard LC adapter. All modules used are keyed both on the front and back to prevent installation errors and security breaches. And all components exceed the industry standard for SFF connectors, and fully comply with the FOCIS 10 standard.
Specialized components for the FiberExpress Secure/Keyed LC system components include:
- FiberExpress LC Duplex Adapter Modules
- LC Patch Cords and Pigtails
- LC Adapter Strips
- LC FiberExpress Manager Modules
- Optimax Optical Fiber Connectors
See Product Bulletin #275 for more information.
FiberExpress Pre-terminated Solutions
FiberExpress Pre-terminated Solutionsoffer an innovative “plug-and-go” system for those desiring the ultimate in fast, easy and reliable optical fiber networking. Based on the concept of building blocks, our complete range of pre-terminated FiberExpress components bring total flexibility to the design phase. And, our in-factory fabrication and verification of pre-terminated connections ensures their high performance and high quality.
No specialized tools are required for installation and the systems can be easily disassembled and redeployed as needed, while ensuring highly reliable results. FiberExpress Pre-terminated Systems can be an ideal choice for traditional LANs, as well as Internet Data Centers, and Storage Area Networks, and for temporary installations such as disaster recovery sites and convention center services.
FiberExpress Pre-terminated system components include:
- Loose Tube (Campus) Cables – Indoor/Outdoor, Plenum and Riser Rated
- Cross-Connect Hardware -- FiberExpress Ultra Patch Panel System, FiberExpress Manager with FiberExpress Manager Connector Modules, FiberExpress Bar
- FiberExpress Patch Cord and Cable Assemblies – FiberExpress MPO Cable Assemblies, Multi-fiber Cable Assemblies
- FiberExpress Optimax Field-installable Connectors