Workstation Components | Belden Solutions for the Enterprise
Belden Workstation Solutions for Your IBDN System Installation

Outlet Boxes, Faceplates, Inserts and AdaptersBelden provides a full complement of modular work area components - including outlet boxes, faceplates, inserts and adapters - so you can complete the workstation installation portions of your state-of-the-art Belden IBDN networking system quickly, efficiently and aesthetically.

The MediaFlex, KeyConnet, Interface and MDVO Outlets are compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200.

Quickly check the compatibility of the outlet to the module you intend to use using the chart below.

A sampling of our selection includes:

  • European (6C) Style Faceplates and Inserts are designed to accept the GigaFlex and EZ-MDVO UTP Modules. Available in various configurations.

    See Master Catalog page for more information.

  • French Style Faceplates are designed to accept the EZ-MDVO and GigaFlex UTP Modules, as well as MDVO Multimedia Modules. Available in 1-port and 2-port configurations.

    See Data Sheet for more information.

  • KeyConnect Workstation Outlet Systems comprise a wide range of faceplates, adapters, and boxes, combined with a complete line of KeyConnect UTP, coax and fiber modules. KeyConnect Modules also fit into KeyConnect and AngleFlex™ Patch Panels in the Data Center or Telecommunications Room, providing the added benefit of installation flexibility, uniform aesthetics and reduced inventory. The module’s footprint also allows for high-density use in patch panels and outlets.

See Data Sheet for more information.

  • Interface Plates combine flexibility and ease of use.  They are designed to accept the EZ-MDVO and GigaFlex UTP modules as well as MDVO Multimedia Modules. Available in single gang to accept up to six modules.

See Data Sheet for more information.

  • Interface/MDVO Surface Adapter Box allows surface mounting of Interface Plates as well as MDVO Flush and Angled Faceplates. The boxes can be mounted on any flat surface or can be attached to standard electrical boxes or wall-mounting hardware for additional storage space.

See Master Catalog page for more information.

  • MDVO Adapters are compatible with GigaFlex, EZ-MDVO and MDVO Multimedia Modules. Style variations include MDVO Side Entry Box, MDVO 106 Adapters, MDVO Deco Adapter, and MDVO Modular Furniture Adapters.

See Master Catalog page for more information.

  • MDVO Angled Entry Faceplates offer better patch cord protection than traditional faceplates and optimize patch cord bend radius control. The angled faceplates can accept up to four EZ-MDVO or MDVO Multimedia Modules. They can also fit over the Interface Surface Connector Box for surface mount installations.

See Master Catalog page for more information.

  • MDVO Flush Faceplates combine ease of use and aesthetics in work area installations. The single gang faceplates are available in 1-port and 8-port configurations and can fit over the Interface Surface Adapter Box for surface mount installations. Double gang faceplates are configured for 12 ports.

See Master Catalog page for more information.

  • MediaFlex Faceplate Kit consists of MediaFlex Plates and Inserts that snap together to create a full line of modular workstation outlets. Available in multiple colors.

See Data Sheet for more information.

  • MediaFlex Inserts provide optimum flexibility in configuring multimedia workstation outlets for current and future network needs. Belden offers MediaFlex MDVO-style Inserts, MediaFlex GigaFlex Inserts, MediaFlex Multimedia Inserts and MediaFlex Filler Inserts and accessories in a variety of colors and configurations.

See Data Sheet for more information on MediaFlex GigaFlex Inserts.
See Data Sheet for more information on MediaFlex MDVO Style Inserts.
See Data Sheet for more information on MediaFlex Multimedia Inserts.
See Data Sheet for more information on MediaFlex Filler Insert.

MediaFlex Plates comprise one part of the snap-together line of plates and inserts. The plates can be mounted over standard NEMA type outlet boxes and rings to provide support for a variety of MediaFlex Adapters and Inserts. Their fully modular construction, combined with the front access design, provide extensive configuration flexibility for current and future network needs. Available in multiple colors and in single gang and double gang configurations.

  • See Data Sheet for more information.

  • MediaFlex Surface Adapter Boxes can be mounted over standard NEMA type outlet boxes and rings to provide support for the MediaFlex Plates. Available in a double gang configuration.

    See Data Sheet for more information.

  • Stainless Steel Faceplates are ideal for labs, sanitary, medical and harsh environment applications. Available in single gang and double gang configurations, they accept Keystone-style modules such as GigaFlex PS5E and EZ-MDVO Modules.

    See Data Sheet for more information.

For information on Belden's LabelFlex (labeling) System, click here.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us