CANopen | Belden Industrial Solutions
Belden Solutions for CANopen Applications
Help to Provide Superior Performance
CANopenCANopen is a serial bus, higher layer protocol that was developed for standardized embedded networks with highly flexible configuration capabilities. CANopen is used for motion-oriented machine control networks and is used in various application fields such as medical equipment, off-road vehicles, maritime electronics, railway applications or building automation.

CANopenEIA-485 Cables

CANopen utilizes EIA-485 cables. Traditionally, EIA-485 transmission in plenum applications required conduit to protect the cable, but Belden offers EIA-485 cables that are CMP listed, they offer flame and smoke protection performance, and they are able to run in a plenum without conduit – without sacrificing electrical performance.

EIA-485 Cable –24 AWG Stranded (7x32) Tinned Copper Conductors, Overall Beldfoil® (100% Coverage) + TC Braid Shield (90% Coverage) – Non-plenum
9841 1-Pair, Polyethylene Insulation, Chrome PVC Jacket, Drain Wire, UL AWM Style 2919, 30V 80°C, DMX 512
9842 2-Pair, Polyethylene Insulation, Chrome PVC Jacket, Drain Wire, UL AWM Style 2919, 30V 80°C, DMX 512
9843 3-Pair, Polyethylene Insulation, Chrome PVC Jacket, Drain Wire, UL AWM Style 2919, 30V 80°C, DMX 512
9844 4-Pair, Polyethylene Insulation, Chrome PVC Jacket, Drain Wire, UL AWM Style 2919, 30V 80°C, DMX 512

EIA-485 Cable –24 AWG Stranded (7x32) Tinned Copper Conductors, Overall Beldfoil (100% Coverage) + TC Braid Shield (90% Coverage) – Plenum
82841 1-Pair, Foam FEP Insulation, Natural Flammarest® Jacket, Drain Wire, 300V RMS
82842 2-Pair, Foam FEP Insulation, Natural Flammarest® Jacket, Drain Wire, 300V RMS
89841 1-Pair, Foam FEP Insulation, Red FEP Jacket, Drain Wire, 300V RMS
89842 2-Pair, Foam FEP Insulation, Red FEP Jacket, Drain Wire, 300V RMS

Belden Infinity® Flexible Automation Cable –24 AWG Stranded (41x40) Bare Copper Conductors, Twisted Pairs, Overall Beldfoil (100% Coverage) + TC Braid Shield (85% Coverage
7200A 1-Pair, Foam Polyethylene Insulation with Skin, Green Oil-resistant PVC Jacket, 300V 60°C
7201A 2-Pair, Foam Polyethylene Insulation with Skin, Green Oil-resistant PVC Jacket, 300V 60°C
7202A 3-Pair, Foam Polyethylene Insulation with Skin, Green Oil-resistant PVC Jacket, 300V 60°C
7203A 1-Pair, Foam Polyethylene Insulation with Skin, Green Oil-resistant PVC Jacket, 300V 60°C
7206A 1-Pair, Foam Polyethylene Insulation with Skin, Green Oil-resistant PVC Jacket, 300V 60°C

EIA-485 PLTC Cable –22 AWG Stranded (7x30) Tinned Copper Conductors, Overall Beldfoil (100% Coverage) + TC Braid Shield (90% Coverage), Drain Wire – Non-plenum
3105A 1-Pair, Datalene Insulation, Black UV-resistant PVC Jacket, 300V, DMX 512
3106A 1.5-Pair, Datalene Insulation, Black UV-resistant PVC Jacket, 300V
3107A 2-Pair, Datalene Insulation, Black UV-resistant PVC Jacket, 300V, DMX 512
3108A 3-Pair, Datalene Insulation, Black UV-resistant PVC Jacket, 300V
3109A 4-Pair, Datalene Insulation, Black UV-resistant PVC Jacket, 300V

Custom cables are available upon request which can utilize any number of construction features such as:

  • Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
  • Armor Tapes: Corrugated Copper, Aluminum, and Steel
  • Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
  • Shielding: Overall Beldfoil®, Duofoil®, TC Braid, TC Double Braid, Individual Beldfoil Copper Tape Shields, and “French Braid”
  • Insulations: Datalene®, XLPE, FEP, Polypropylene, Foam FEP, HDPE, PVC, TPE, and PVC-Nylon
  • Conductors: Solid BC, Stranded BC, Solid Bare Copper-covered Steel, and Stranded TC

Lumberg Automation Connectivity

The Lumberg line includes the following connectivity products for CANopen application:
  • Centralized I/O distribution systems
      –  e2c 20, IP20 rated
  • Decentralized I/O distribution systems
      –  LioN-Link, IP67 rated
  • Fieldbus I/O modules
      –  LioN-S
  • Field-attachable connectors
  • Overmolded cordsets (Micro – M12)
  • See also Lumberg Automation.

For information on other protocols see our Industrial PLC/DCS Cable Cross-reference.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us