DeviceNet | Belden Industrial Solutions
Belden® Offers an Extensive Line-up of Products
for DeviceNet® Application
DeviceNetDeviceNet is an ODVA™ device-level communication protocol for industrial automation. A DeviceNet network is an open, low-cost system link between industrial devices such as sensors and actuators and higher-level devices such as programmable logic controllers and PCs. DeviceNet networks use the network-independent protocol called Common Industrial Protocol (CIP) to provide its control, configure and data collection capabilities. Additional flexibility is offered via the network's ability to work with devices from multiple vendors - and, unlike other protocols, the user can add a power tape at any point (with a maximum power pair ampacity of 8 amps using Thick cable), allowing for redundant power supplies.

NP243A DeviceNet network can support up to 64 nodes and the network end-to-end distance is variable, based on network speed. At 125 Kbps, the maximum network distance is up to 500m. At the highest speed, 500 Kbps, the maximum network distance is up to 100m. The bus topology is a trunkline-dropline linear bus.

Belden Offers an Extensive Cable Line Up
As an active member of ODVA, Belden provides an extensive line of DeviceBus® cables which are typically designated as either Class 1 (600V) or Class 2 (300V) “Thick,” “Thin,” or “Mid” cable. They can be used for either trunk or drop applications, dependent on the system speed and overall end-to-end distance.

Exceptional Performing DeviceBus Cables
Belden DeviceBus cables provide the following features and benefits:

  • Full compliance with ODVA specifications
  • TC-ER and PLTC-ER ratings are applicable on certain cables
  • Data and power functionality in one cable
  • Reduced cable and installation costs
  • New Red jackets on products designating DeviceNet Safety (allows users to place safety devices on the same network as their standard controls)
  • Full compliance with ROHS Directive

  • ROHS

To get complete technical information on our DeviceBus cables for DeviceNet application, select one of the cables listed below and you'll access a Belden technical data sheet. For an overview of these DeviceNet products, you can also download Belden Product Bulletin 243.

DeviceBus Cables for ODVA DeviceNet: Class 1
7897A 600V Class 1 Thick, 15 & 18 AWG Stranded TC
7896A 600V Class 1 ODVA Cable V, 16 & 18 AWG Stranded TC
7900A 600V Class 1 ODVA Cable IV, 16 & 18 AWG Stranded TC

DeviceBus Cables for ODVA DeviceNet; Class 2 Thick
3082A 300V Class 2 Thick, 15 & 18 AWG Stranded TC
3082F 300V Class 2 Thick, 15 & 18 AWG Stranded TC, High-flex
1345F 300V Class 2 Thick, 15 & 18 AWG Stranded TC, High-flex, 75°C, Oil Res I
3083A 300V Class 2 Thick, 15 & 18 AWG Stranded TC, 75°C

DeviceBus Cables for ODVA DeviceNet; Class 2 Thin
3084A 300V Class 2 Thin, 22 & 24 AWG Stranded TC, 75°C
3084F 300V Class 2 Thin, 22 & 24 AWG Stranded TC, 75°C, High-flex
1346F 300V Class 2 Thin, 22 & 24 AWG Stranded TC, 75°C, High-flex, Oil Res I
3085A 300V Class 2 Thin, 22 & 24 AWG Stranded TC, 75°C, CPE Jacket

DeviceBus Cables for ODVA DeviceNet; Class 2 ODVA Cable III
7895A 300V Class 2 ODVA Cable III, 20 & 18 AWG Stranded TC, Mid, 75°C

DeviceNet Communications Rate Table

Communications
Rate
Maximum Distance
7897A 7896A 7900A 3082A 3082F 1345F 3083A
Ft. m Ft. m Ft. m Ft. m Ft. m Ft. m Ft. m
125 Kbps 1640 500 1378 420 328 100 1640 500 1640 500 1640 500 1640 500
250 Kbps 820 250 656 200 328 100 820 250 820 250 820 250 820 250
500 Kbps 328 100 328 100 328 100 328 100 328 100 328 100 328 100

Communications
Rate
Maximum Distance
3084A 3084F 1346F 3085A 7895A 3082K
Ft. m Ft. m Ft. m Ft. m Ft. m Ft. m
125 Kbps 328 100 328 100 328 100 328 100 984 300 1378 420
250 Kbps 328 100 328 100 328 100 328 100 820 250 656 200
500 Kbps 328 100 328 100 328 100 328 100 328 100 246 75

Custom cables are available upon request which can utilize any number of construction features such as:

  • Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
  • Armor Tapes: Corrugated Copper, Aluminum, and Steel
  • Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
  • Shielding: Overall Beldfoil®, Duofoil®, TC Braid, TC Double Braid, Individual Beldfoil Copper Tape Shields, and “French Braid”
  • Insulations: Datalene®, XLPE, FEP, Polypropylene, Foam FEP, HDPE, PVC, TPE, and PVC-Nylon
  • Conductors: Solid BC, Stranded BC, Solid Bare Copper-covered Steel, and Stranded TC

Lumberg Automation Connectivity

Lumberg offers the following connectivity products for DeviceNet application:
  • Centralized I/O distribution systems
      –  e2c 20, IP20 rated
  • Decentralized I/O distribution systems
      –  LioN-Link, IP67 rated
  • Fieldbus I/O modules
      –  LioN-S
  • Field-attachable connectors
  • See also Lumberg Automation.

For more information on ODVA/DeviceNet, go to www.odva.org. For information on other protocols see our Industrial PLC/DCS Cable Cross-reference.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us