Electrolytic Tough Pitch (ETP) High-conductivity Copper Speaker Cable
8471 2-conductor, 16 AWG Stranded (19x29) Tinned Copper Conductors, Conductors Cabled, PVC Insulation, Chrome PVC Jacket
PVC Hook-up and Lead Wire
8917 16 AWG Stranded (26x30) Tinned Copper Conductor, PVC Insulation, UL AWM Style 1015 600V, 105°C
High-Temperature Control and Instrumentation Cable
85102 2-conductor, 16 AWG Stranded (19x29) Tinned Copper Conductors, Conductors Cabled, Tefzel Insulation, Clear Tefzel® Jacket, 300V RMS 150°C
Category 5e Industrial Ethernet Cable
7932A 2-Pair, Bonded
7933A 2-Pair, Bonded, Shielded
7923A 4-Pair, Bonded
7918A 4-Pair
7924A 4-Pair, Bonded, Flexible
7929A Bonded, Stranded, Shielded
7930A 4-Pair, Flexible
7922A 4-Pair, Bonded, PLTC
7934A 4-Pair, Bonded, Burial
7937A 4-Pair, Bonded, Shielded, Burial
7928A 4-Pair, Bonded, Gas Res, High + Low Temp
11700A 4-Pair, Bonded, Upjacketed
11700A2 4-Pair, Bonded, Upjacketed, Oil Res II
121700R Bonded, Armored, -40°C Cold Impact
7919A 4-Pair, Shielded
7921A 4-Pair, Bonded, Shielded (Foil + Braid)
7935A Bonded, Low Smoke Zero Halogen
7936A Bonded, Shielded, Low Smoke Zero Halogen
Custom cables are available upon request which can utilize any number of construction features such as:
- Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
- Armor Tapes: Corrugated Copper, Aluminum, and Steel
- Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
- Shielding: Overall Beldfoil®, Duofoil®, TC Braid, TC Double Braid, Individual Beldfoil Copper Tape Shields, and “French Braid”
- Insulations: Datalene®, XLPE, FEP, Polypropylene, Foam FEP, HDPE, PVC, TPE, and PVC-Nylon
- Conductors: Solid BC, Stranded BC, Solid Bare Copper-covered Steel, and Stranded TC
For information on other protocols see our Industrial PLC/DCS Cable Cross-reference.