SERIPLEX® | Belden Industrial Solutions
Belden DEVICEBUS® Cables Offer DifferentCombinations of Data/Clock, Control and/or Power,
Depending On the Applicationand Device
SDSSERIPLEX is a control bus that interconnects simple network sensing and control devices. It utilizes a single cable to interconnect all devices -- regardless of the level of complexity -- and can help reduce overall control system installation and maintenance costs by 50-70%.

SeriplexThe physical layer medium and its operation are unique to SERIPLEX. It transmits multiplexed data serially on a shielded composite cable, which reduces installation time, lowers costs and increases reliability. SERIPLEX is based on an ASIC chip that continuously transmits data in “frames” and allows relative device levels the option of peer-to-peer or master/slave communication. The composite cable construction carries both power and signal pairs of different sizes and electrical characteristics under the same jacket. Data transmission with a SERIPLEX control bus is protected by a large hysteresis, allowing power and data within a single cable without fear of “noise.” SERIPLEX is based on a simple operation and robust technology, but utilizes innovative features such as echoing (which provides useful diagnostics not always available in a control system). Although it is not a blazingly fast network (it’s maximum network speed is 200kbps with a maximum of 500 nodes and a maximum distance of 5000 ft.), it is efficient and provides performance comparable to other networks, yet it operates on a single cable and at a reduced cost.

DeviceBus Cables for SERIPLEX – Features and Benefits

Designed to interconnect SERIPLEX components with different combinations of data/clock, control and/or power, depending on the application and device, Belden DeviceBus cables have the following attributes:

  • Low data pair capacitance
  • Maximum signal transfer
  • 100% coverage shield for noise protection
  • NEC Type PLTC UL Subject 13 approval
  • Tinned copper drain wire for easy termination of shield
  • Availability in special constructions, including armor and extremely heavy-duty industrial jackets

(100% Coverage), Foam HDPE Insulation (Control/Data Pairs), Orange PVC Jacket, Drain Wire
3124A Power pair: 18 AWG Stranded (16x30) Tinned Copper Conductors; Data Pair: 22 AWG Stranded (7x30) Tinned Copper Conductors
3125A Power pair: 16 AWG Stranded (26x30) Tinned Copper Conductors; Data Pair: 22 AWG Stranded (7x30) Tinned Copper Conductors
3126A Control pair: 16 AWG Stranded (26x30) Tinned Copper Conductors; Power pair: 12 AWG Stranded (65x30) Tinned Copper Conductors; Data Pair: 22 AWG Stranded (7x30) Tinned Copper Conductors

Custom cables are available upon request which can utilize any number of construction features such as:

  • Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
  • Armor Tapes: Corrugated Copper, Aluminum, and Steel
  • Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
  • Shielding: Overall Beldfoil®, Duofoil®, TC Braid, TC Double Braid, Individual Beldfoil Copper Tape Shields, and “French Braid”
  • Insulations: Datalene®, XLPE, FEP, Polypropylene, Foam FEP, HDPE, PVC, TPE, and PVC-Nylon
  • Conductors: Solid BC, Stranded BC, Solid Bare Copper-covered Steel, and Stranded TC

For information on other protocols see our Industrial PLC/DCS Cable Cross-reference.

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us