CSA Instrumentation & Control Cable | Belden Industrial Solutions
Belden Offers a Wide Range of Instrumentation, Control
& Power Cables For All Applicable CSA Specifications
300V/600V TC/CIC CSA Instrumentation & Thermocouple Cable

Belden offers a wide range of paired and triad construction CSA rated cables for instrumentation applications, meeting the following specifications:

  • CSA C22.2 #239 Control and Instrumentation
  • CSA C22.2 #230 Type TC
  • CSA FT4 70,000 BTU Flame Test
  • PVC Insulation 900C Dry and 75°C Wet
  • XLPE Insulation Optional 900C Dry and Wet
  • -40°C Cold Bend, -25°C Cold Impact
  • -25°C Installation Temp
  • Per CEC Part 1, Suitable for use in hazardous locations:
     • Class 1 – Zone 2
     • Class 2 – Division 2
  • Sunlight resistance/UV resistance
  • Direct Burial

600V & 1000V TC/CIC CSA Control and Power Cable

Belden offers a wide range of CSA control and power cables that meet the following specifications:

  • CSA C22.2 #230 Type TC
  • CSA C22.2 #239 Control and Instrumentation (600V only)
  • CSA C22.2 #38 Type TC (1000V only)
  • CSA FT4 70,000 BTU Flame Test
  • 90°C Dry & Wet
  • XLPE Insulation 900C Dry and Wet
  • -40°C Cold Bend, -25°C Cold Impact
  • -25°C Installation Temp
  • Per CEC Part 1, Suitable for use in hazardous locations:
     • Class 1 – Zone 2
     • Class 2 – Division 2
  • Sunlight resistance/UV resistance
  • Direct Burial

600V ACIC and Tech90 Cable

Belden Teck90 and ACIC cables are available in a wide range of in-stock and custom constructions to meet the needs of pulp and paper, chemical, petroleum and other demanding industrial environments. They are ideal for use in wet or dry areas; ventilated, non-ventilated or ladder-type cable troughs; ventilated flexible cableways; and for direct burial.

Belden Teck90 cable is marked with “FT4” and “HL” designations and cable constructions are certified to CSA Standard C22.2#131 and C22.2#174 for use in a wide range of hazardous locations. Both inner and outer jackets meet the acid gas evolution requirement of 14% maximum required by CSA Standard C22.2#0.3 Clause 4.31.

These cables utilize Class B stranded bare copper conductors, cross-link polyethylene insulation, bare copper ground wire, PVC inner jacket, aluminum steel interlocking armor, and a PVC outer jacket.

Voltage ratings are: 18 to 16 AWG: 600V ACIC; 14 to 8 AWG: 600 Volts; and 14 to 4/0 AWG: 1000 Volts. Temperature ratings are: -40°C to 90°C (Dry/Wet); -25°C installed.

Design advantages include the following:

  • High tensile strength
  • Impact- and crush-resistant
  • Heat-resistant
  • Excellent elongation
  • Moisture-resistant
  • Good low temperature properties
  • High insulation resistance
  • Low dielectric strength
  • Corrosion-resistant
  • Versatile and flexible (minimum bending radius: 12x the overall cable diameter)
  • Cost savings as conduit and ducts are not required
  • ACIC has a blue jacket
  • Rip cord for inner jacket
Specifications
  • CSA Standard C22.2#131
  • CSA Standard C22.2#174 “Cables and Cable Glands for Use in Hazardous Locations”
  • CSA Standard C22.2#0.3 Clause 4.31 “Low Acid Gas”
  • CSA Standard C22.2#0.3 Clause 4.11.4 “Cables with FT4 Marking”

To access our eCatalog for specific information on all available CSA Instrumentation, Control and Power cables, click on one of the product categories listed below:

CSA Instrumentation Cable
300V CIC Cables
300V ACIC Armored Cables
600V CIC Cables
600V ACIC Armored Cables

CSA Control/Power Cable
600V CIC Multi-conductor Cables
600V ACIC Cables
600V Type TC/CIC Cables
600V Teck90 Cables
1000V Teck90 Cables

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us