Flexible Automation | Belden Industrial Solutions
Belden Infinity® Flexible Automation Cables Offer Exceptional
Performance, Superior Flexibility and Extended Cable Life
In Near-constant Motion Applications
Belden Infinity is a complete line of control, data, video and power cables specifically designed to handle the rigorous speeds and near-constant motion encountered in automated equipment such as robots, pick and place machines, automatic handling systems, multi-axis machine tools and conveyor systems.

The product series includes the following cable types:

  • CTC+ - The C-TC+ series is designed for C-track and extreme flex applications up to 9 million flex cycles (based on proper installation techniques in a C-track cable guide). This series utilizes super fine stranding and some of the tightest lay lengths allowed by UL, providing outstanding flex life.
  • FCC - The FCC series is a cost effective alternative for C-track and moderate flexing applications rated up to 1 million flex cycles (based on proper installation techniques in a C-track cable guide). (LINKS TO attached page – anchor it)
  • NP218Flex Data Cables - These cables are designed for industrial applications where precise data transmission is combined with high-flexing. They are ideal for effective operation of computer controlled equipment or other automated production processes, even in harsh environments.
  • Flex Vision - These continuous flex video cables are designed specifically for machine vision applications. They are ideal for motion-controlled video and inspection and measurement equipment.

Belden Infinity Cable – Features and Benefits

When the application demands highly flexible cables offering exceptional cable life and performance, specify Belden Infinity. Key cable attributes include:

  • Reduced Cable Memory – Belden Infinity’s unique design and neutralized cabling, results in cables that are relaxed, with almost no memory.
  • Greater Flex Life – Superior flexibility means that these cables are able to handle the vigorous motions and high speeds encountered in automated equipment.
  • Greater System Uptime – Belden combined specialized manufacturing techniques with precision copper stranding and rugged insulation and jacketing compounds to maximize the cables’ flex life and reliability.
  • No Talc Problems – Unlike the potentially harmful talc used in other cables, Belden’s inert, non-irritating slipper compound facilitates flexing and also complies with OSHA regulations. It’s safer for employees and operators and is less likely to contaminate solder joints or mechanical compounds.
  • CE Conformity – All Belden Infinity cables are CE marked per the Conformite Europeenne low voltage directive, allowing European market access.
  • Custom Designs – Just ask.

Belden Infinity® Flexible Automation Cable

C-TC+ Control Cables/600V for Extreme Flexing (9 Million Flex Cycles)

20 AWG Stranded (74x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7101A 3 Conductors
7102A 4 Conductors
7105A 9 Conductors
7106A 12 Conductors
7107A 18 Conductors
7108A 25 Conductors

20 AWG Stranded (74x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7106AS 12 Conductors

18 AWG Stranded (114x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7110A 3 Conductors
7113A 7 Conductors
7115A 12 Conductors
7116A 18 Conductors
7117A 25 Conductors

18 AWG Stranded (114x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7111AS 4 Conductors
7115AS 12 Conductors

16 AWG Stranded (190x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7122A 3 Conductors
7125A 7 Conductors
7126A 9 Conductors
7127A 12 Conductors
7128A 18 Conductors
7129A 25 Conductors

16 AWG Stranded (190x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7123AS 4 Conductors

14 AWG Stranded (266x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7136A 4 Conductors

14 AWG Stranded (266x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7136AS 4 Conductors

12 AWG Stranded (413x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7145A 4 Conductors

FCC Control Cables/600V for Moderate Flexing (1 Million Flex Cycles)

20 AWG Stranded (10x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7400A 2 Conductors
7401A 3 Conductors
7402A 4 Conductors
7403A 5 Conductors
7404A 7 Conductors
7405A 9 Conductors
7406A 12 Conductors
7407A 18 Conductors
7408A 25 Conductors

20 AWG Stranded (10x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7401AS 3 Conductors
7402AS 4 Conductors
7403AS 5 Conductors
7404AS 7 Conductors

18 AWG Stranded (16x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7409A 2 Conductors
7410A 3 Conductors
7411A 4 Conductors
7412A 5 Conductors
7413A 7 Conductors
7414A 9 Conductors
7415A 12 Conductors
7416A 18 Conductors
7417A 25 Conductors
7418A 34 Conductors
7419A 41 Conductors
7420A 50 Conductors

18 AWG Stranded (16x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7411AS 4 Conductors
7413AS 7 Conductors
7415AS 12 Conductors
7416AS 18 Conductors
7417AS 25 Conductors

16 AWG Stranded (26x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7421A 2 Conductors
7422A 3 Conductors
7423A 4 Conductors
7424A 5 Conductors
7425A 7 Conductors
7426A 9 Conductors
7427A 12 Conductors
7428A 18 Conductors
7429A 25 Conductors
7430A 34 Conductors

16 AWG Stranded (26x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7423AS 4 Conductors
7427AS 12 Conductors
7428AS 18 Conductors

14 AWG Stranded (41x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7434A 2 Conductors
7435A 3 Conductors
7436A 4 Conductors
7438A 7 Conductors
7439A 9 Conductors
7440A 12 Conductors
7442A 25 Conductors

14 AWG Stranded (41x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7436AS 4 Conductors
7438AS 7 Conductors

12 AWG Stranded (65x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7444A 3 Conductors
7445A 4 Conductors

12 AWG Stranded (65x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7445AS 4 Conductors

10 AWG Stranded (105x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7447A 4 Conductors

10 AWG Stranded (105x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7447AS 4 Conductors

8 AWG Stranded (168x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C
7450A 4 Conductors

8 AWG Stranded (168x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C
7450AS 4 Conductors

Flex Data Cables/300V (1 Million Flex Cycles); EIA-485 Type

24 AWG Stranded (41x40) Bare Copper Conductors, Twisted Pairs, Overall Beldfoil® Shield (100% Coverage) + TC Braid Shield (85% Coverage), Foam Polyethylene Insulation, PVC Jacket; 300V 60°C
7200A 1 Pair
7201A 2 Pair
7202A 3 Pair
7203A 4 Pair
7206A 1 Pair

75-Ohm Flex Vision Coax Cables/30V (1 Million Flex Cycles)

Sub-Mini Type, 30 AWG Stranded (7x38) Tinned Cadmium Bronze Conductor, Tinned Copper “French Braid” (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex® Jacket; UL AWM Style 1354
7500A

Mini Type, 25 AWG Stranded (19x38) Bare Copper Conductor, Tinned Copper “French Braid” (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354
7501A

RG-59 Type, 22 AWG Stranded (19x34) Bare Copper Conductor Conductor, Tinned Copper “French Braid” (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354
7502A

RG-6/U Type, 20 AWG Stranded (7x15x40) Bare Copper Conductor, Tinned Copper “French Braid” (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354
7503A

RG-11Type, 16 AWG Stranded (7x37x40) Bare Copper Conductor, Tinned Copper “French Braid” (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354
7504A

1-800-BELDEN-1 | ©Copyright 2010, Belden Inc. | legal | site map | careers | industry links | contact us