In industrial plants, Ethernet cables and connectivity are typically used to carry signals between controllers or controllers to devices to make events happen deterministically or on a pre-defined schedule. Timing is key – with little or no margin of error. Clearly, few networking applications are more critical and demanding than industrial sites where data transmission errors or failure can lead to unsafe conditions, interruption of critical industrial automation and control functions, lost data and costly downtime.
That’s why specifying a robust cabling infrastructure capable of supporting Industrial Ethernet is of paramount importance. Only Belden offers the most comprehensive range of Industrial Ethernet cabling solutions available in the world today – all specifically engineered and ruggedly constructed to ensure optimum network performance and uptime, even in the harshest settings.
All of Belden’s Industrial Ethernet cables/connectivity products are built to withstand the entire spectrum of environmental and mechanical hazards – from temperature extremes and sunlight, to solvents, oils, chemicals and moisture. Check out our lines of TrayOptic® and FiberExpress® optical fiber cables, and our FiberExpress optical fiber connectivity. Also look at our DataTuff® line of copper-based cables and connectivity – all suitable for Industrial Ethernet application and the following protocols:
- ProfiNet - "Custom designs only"
- Fieldbus HSE
- VNet/IP
- MODBUS TCP
- CC-Link IE
- Ethernet/IP
Optical Fiber Solutions
Copper Solutions
Belden Optical Fiber Solutions for Industrial Ethernet
TrayOptic and FiberExpress Optical Fiber Cables
Belden offers heavy-duty TrayOptic Indoor/Outdoor laser-optimized cables in 2- to 72-fiber constructions. The Laser Optimized Fiber is designed to handle Gigabit Ethernet light sources and expanded bandwidth requirements. We also offer Tight-buffered single-mode or multimode FiberExpress cables in 2- or 6-fiber construction
TrayOptic Series Heavy-Duty, All Dielectric Optical Fiber Cables, Fiber Type: 62.5/125 micron, Aramid Yarn Strength Member, Jacket Color: Orange.
Riser Rated: NEC/CEC OFNR/OFN FT4. Flame Resistance: IEEE1202/383-2003
PVC Jacket
I100255 2 fibers per tube Fiber Count 2
I100455 4 fibers per tube Fiber Count 4
I100655 6 fibers per tube Fiber Count 6
I400855 4 fibers per tube Fiber Count 8
I601255 6 fibers per tube Fiber Count 12
I601855 6 fibers per tube Fiber Count 18
I602455 6 fibers per tube Fiber Count 24
I603655 6 fibers per tube Fiber Count 36
I604855 12 fibers per tube Fiber Count 48
I606055 12 fibers per tube Fiber Count 60
I607255 12 fibers per tube Fiber Count 72
CPE Jacket
I100266 2 fibers per tube Fiber Count 2
I100466 4 fibers per tube Fiber Count 4
I100666 6 fibers per tube Fiber Count 6
I400866 4 fibers per tube Fiber Count 8
I601266 6 fibers per tube Fiber Count 12
I601866 6 fibers per tube Fiber Count 18
I602466 6 fibers per tube Fiber Count 24
I603666 6 fibers per tube Fiber Count 36
I604866 12 fibers per tube Fiber Count 48
I606066 12 fibers per tube Fiber Count 60
I607266 12 fibers per tube Fiber Count 72
FiberExpress Optical Fiber Distribution Cables, Tight Buffer Plenum
B9B043 Multimode 62.5 µm FX300 Fiber Count 2
B9B045 Multimode 62.5 µm FX300 Fiber Count 6
B9A043 Multimode 50 µm FX600 Fiber Count 2
B9A045 Multimode 50 µm FX600 Fiber Count 6
B9W043 Single-mode Enhanced Fiber Count 2
B9W045 Single-mode Enhanced Fiber Count 6
FiberExpress Connectivity Components
| FiberExpress Duplex, Patch Cords (2 Fiber, Riser) Multimode FX300 62.5 µm |
|||
| Part No. | Length | Description | Connector |
| 70102730 | 1 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| 70102419 | 2 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| 70102447 | 5 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200055 | 1 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200056 | 2 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200058 | 5 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200516 | 1 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200517 | 2 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200519 | 5 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX201078 | 1 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX201327 | 2 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX202557 | 2 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX201200 | 5 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| FiberExpress Duplex, Patch Cords (2 Fiber, Riser) Multimode FX600 50 µm |
|||
| Part No. | Length | Description | Connector |
| AX201566 | 1 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200341 | 2 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200413 | 5 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200167 | 1 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200084 | 2 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200280 | 5 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200526 | 1 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200527 | 2 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200529 | 5 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200991 | 1 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX200982 | 2 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX202559 | 2 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX200841 | 5 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| FiberExpress Duplex, Patch Cords (2 Fiber, Riser) Singlemode |
|||
| Part No. | Length | Description | Connector |
| AX200100 | 1 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200090 | 2 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200092 | 5 meter | Duplex Zip 3.0mm ST/PC-ST/PC | ST-ST |
| AX200168 | 1 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200094 | 2 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200096 | 5 meter | Duplex Zip 3.0mm SCD/PC-SCD/PC | SC-SC |
| AX200506 | 1 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200507 | 2 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX200509 | 5 meter | Duplex Zip 2.0mm LCD/PC-LCD/PC | LC-LC |
| AX201079 | 1 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX201190 | 2 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| AX202241 | 5 meter | Duplex Zip 2.0mm LCD/PC-ST/PC | LC-ST |
| FiberExpress Patch Panels | ||
| AX100041 | Rack Mount | 1U, Black Universal Connector Panel |
| AX100495 | Wall Mount | Small, Black |
| Universal Optical Adapter Strips, Multimode | ||
| AX100088 | 6 ST | Phosphor Bronze, 6 fibers, loaded Adapters, Black |
| AX100094 | 3 SC Duplex | Phosphor Bronze, 6 fibers, loaded Duplex Adapters, Black |
| AX100092 | 6 SC Simplex | Phosphor Bronze, 6 fibers, loaded Adapters, Black |
| AX101729 | 6 LC Duplex | FX STRIP 12-FIBER, MM (M-S), Black |
| Universal Optical Adapter Strips, Single-mode | ||
| AX100534 | 6 ST | Zirconia Ceramic, 6 fibers, loaded Adapters, Black |
| AX101407 | 3 SC Duplex | Zirconia Ceramic, 6 fibers, loaded Duplex Adapters, Black |
| AX100538 | 6 SC Simplex | Zirconia Ceramic, 6 fibers, loaded Adapters, Black |
| AX101731 | 6 LC Duplex | FX STRIP 12-FIBER, SM (Z-C), Black |
| Optimax® Field Installable Connectors, Multimode 62.5 µm | ||
| A0408835 | ST | For 900 µm buffered fiber only |
| AX100029 | SC | For 900 µm buffered fiber only | AX101981 | LC | For 900 µm tight buffered fiber |
| Optimax Field Installable Connectors, Multimode 50 µm | ||
| AX101075 | ST | For 900 µm buffered fiber only |
| AX101077 | SC | For 900 µm buffered fiber only | AX101982 | LC | For 900 µm tight buffered fiber |
| Optimax Field Installable Connectors, Single-mode | ||
| AX101791 | ST | For 900 µm buffered fiber only |
| AX101792 | SC | For 900 µm buffered fiber only | AX101983 | LC | For 900 µm tight buffered fiber |
| Optimax Enhanced Installation ToolKit | AX103142 | LC/SC/ST | Install. tools, cleaver, manuals, crimping tool, microscope, etc |
For more information on FiberExpress Optimax connectors, see Optimax Connectors NP270; for information on the Optimax ToolKit, see NP271.
Belden Copper-based Solutions for Industrial Ethernet
Industrial Ethernet Category Cables – Features and Benefits
Belden Industrial Ethernet cables are far and away the industry’s top choice for signal transmission integrity and consistently reliable electrical performance. Unlike commercial off-the-shelf (COTS) Ethernet cabling, our Category 6, Enhanced Cat 5e and Cat 5e copper-based cables are built Belden-tough to withstand the harsh environmental conditions and mechanical stresses typically present in industrial factories and plants.
Our industrial-grade cables provide more stable electrical performance with less attenuation and greater resistance to EMI/RFI. In addition, tests have proven that our Industrial Ethernet cables offer:
- Protection against penetration and degradation by solvents, oils, chemicals and moisture
- Resistance to UV radiation and temperature variations
- Superior mechanical stability to withstand pulling forces, abrasion, crushing, cut-through and burial
- MSHA mining approval
- Red jackets designating safety network
Many versions of our DataTuff cables feature Belden’s patented Bonded-Pair technology. This construction feature affixes the conductor insulation of the cable pairs along their longitudinal axes to ensure that no performance-robbing gaps can develop between the conductor pairs. As a result, the conductor-to-conductor spacing or concentricity is always uniform – which, in turn, ensures excellent and consistently reliable electrical performance, even after the rigors of installation. Belden calls this unique capability Installable Performance®.
DataTuff® Category 6, Enhanced 5e and 5e Cables
- Unshielded and shielded Bonded-Pair cables with heavy-duty, oil- and UV-resistant jackets; many are Ethernet/IP compliant; upjacketed and armored versions are available for the most extreme areas.
Category 6 DataTuff Twisted Pair Cables, 4-Pair, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets
7927A 23 AWG Solid BC, Patented E-Spline Center Member
11872A Upjacketed, 23 AWG Solid BC
121872A Interlocked AL Armor, 23 AWG Solid BC, Polyester Wrap
7940A 23 AWG, Solid BC
7931A 23 AWG, Solid BC, High & Low Temp
Enhanced Category 5e DataTuff Twisted Pair Cables, 2-Pair and 4-Pair, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets
7932A 24 AWG 2-Pair Solid BC
7933A 24 AWG 2-Pair Solid BC, Overall Beldfoil® Shield
7923A 24 AWG 4-Pair Solid BC, MSHA Approved
7924A 24 AWG 4-Pair Stranded TC (7x32)
7922A 22 AWG 4-Pair Solid BC, Rip Cord, PLTC
7934A 24 AWG 4-Pair Solid BC, Halogen Free, Waterblocked, Burial
7928A 24 AWG 4-Pair Solid BC, FEP Insulation and Jacket
7935A 24 AWG 4-Pair Solid BC, Low Smoke Zero Halogen Jacket
11700A 24 AWG, 4-Pair Solid BC, Upjacketed, MHSA Approved
11700A2 24 AWG, 4-Pair Solid BC, Upjacketed
121700A AL Interlocked Armor, 24 AWG, 4-Pair Solid BC, Polyester Wrap
121700R AL Interlocked Armor, 24 AWG, 4-Pair, Solid BC, Polyester Wrap
7929A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 AWG Stranded TC Drain Wire, MSHA Approved
7921A 24 AWG, 4-Pair Solid BC, Overall Beldfoil + 70% TC Braid Shield, 24 AWG Solid Spiral Drain Wire 7936A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 14 AWG Stranded TC Drain Wire, Low Smoke Zero Halogen PVC Jacket
7937A Halogen Free, Waterblocked, Burial, 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 AWG TC Drain Wire
Category 5e DataTuff Twisted Pair Cables, 2-Pair and 4-Pair, Heavy-Duty Sunlight and Oil-Resistant Jackets
7930A 24 AWG, 4-Pair, Bonded-Pairs, Stranded BC (7x32)
7939A 24 AWG, 4-Pair, Bonded-Pairs, Stranded BC (7x32), Overall Beldfoil Shield, 24 AWG Stranded TC Drain Wire
7918A 24 AWG, 4-Pair, Solid BC, Rip Cord, MSHA Approved
7919A 24 AWG, 4-Pair, Solid BC, Overall Beldfoil Shield, 24 AWG TC Drain Wire, MSHA Approved
Originally developed by Rockwell Automation, Ethernet/IP is now managed by the Open DeviceNet Vendors Association (ODVA). Ethernet/IP offers a complete and open Industrial Ethernet networking communications protocol for manufacturing automation and control applications. ODVA is an international association comprised of leading vendors dedicated to driving adoption of the Common Industrial Protocol (CIP™), which supports open standards and technologies for industrial networks. Belden offers numerous cables that are fully compliant with the Ethernet/IP protocol.
Ethernet/IP Compliant Enhanced Category 5e DataTuff Twisted Pair Cables, 2- and 4-Pairs, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets
7932A 24 AWG 2-Pair Solid BC, Rip Cord
7933A 24 AWG 2-Pair Solid BC, Overall Beldfoil® Shield
7923A 24 AWG 4-Pair, Solid BC, Rip Cord, MSHA Approved
7934A 24 AWG 4-Pair, Solid BC, Halogen Free, Waterblocked, Burial
7935A 24 AWG 4-Pair, Solid BC, Low Smoke Zero Halogen Jacket
11700A 24 AWG, 4-Pair, Solid BC, Upjacketed, MHSA Approved
7921A 24 AWG, 4-Pair Bonded-Pairs, Solid BC, Overall Beldfoil + 70% TC Braid Shield, 24 AWG Solid Spiral Drain Wire
7928A 24 AWG 4-Pair, Solid BC, FEP Insulation and Jacket, High & Low Temp, Gas-resistant
In addition, Belden cables can be customized to meet your unique needs, utilizing any number of construction features, such as:
- Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
- Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
- Shielding: Overall Beldfoil®, TC Braid, TC Double Braid
- Conductors: Solid BC, Solid TC, Stranded BC and Stranded TC
Belden DataTuff Industrial Ethernet Connectivity
| DataTuff Industrial Ethernet Cord Sets (RJ45). Cat 5e 4 Pair, 24 AWG – Heavy Duty Oil- ∓ Sunlight-Resistant Black Jackets IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1) |
||||
| Unshielded with Solid Conductors
(ref: Belden Bonded-Pair Cable 7923A) Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4. MSHA |
||||
| Part No. | IP Rating | Length meters (Ft.) |
Tethered Cap | Standard Package Quantity (Pieces) |
| E500001 010B50 | IP67 | 1 m (3.3 ft.) | Yes | 50 |
| E500002 010B40 | IP67 | 2 m (6.6 ft.) | Yes | 40 |
| E500003 010B32 | IP67 | 3 m (9.8 ft.) | Yes | 32 |
| E500005 010B24 | IP67 | 5 m (16.4 ft.) | Yes | 24 |
| E500025 010B6 | IP67 | 25 m (82 ft.) | Yes | 6 |
| E501001 010B70 | IP20 | 1 m (3.3 ft.) | – | 70 |
| E501002 010B50 | IP20 | 2 m (6.6 ft.) | – | 50 |
| E501003 010B36 | IP20 | 3 m (9.8 ft.) | – | 36 |
| E501005 010B30 | IP20 | 5 m (16.4 ft.) | – | 30 |
| Unshielded with Stranded Conductors
(ref: Belden Bonded-Pair Cable 7924A) Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4 |
||||
| Part No. | IP Rating | Length meters (Ft.) |
Tethered Cap | Standard Package Quantity (Pieces) |
| E502001 010B50 | IP67 | 1 m (3.3 ft.) | Yes | 50 |
| E502002 010B40 | IP67 | 2 m (6.6 ft.) | Yes | 40 |
| E502003 010B32 | IP67 | 3 m (9.8 ft.) | Yes | 32 |
| E502005 010B24 | IP67 | 5 m (16.4 ft.) | Yes | 24 |
| E502025 010B6 | IP67 | 25 m (82 ft.) | Yes | 6 |
| E503001 010B70 | IP20 | 1 m (3.3 ft.) | – | 70 |
| E503002 010B50 | IP20 | 2 m (6.6 ft.) | – | 50 |
| E503003 010B36 | IP20 | 3 m (9.8 ft.) | – | 36 |
| E503005 010B30 | IP20 | 5 m (16.4 ft.) | – | 30 |
| Shielded with Solid Conductors
(ref: Belden Bonded-Pair Cable 7929A) Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4. MSHA |
||||
| Part No. | IP Rating | Length meters (Ft.) |
Tethered Cap | Standard Package Quantity (Pieces) |
| E504001 010B50 | IP67 | 1 m (3.3 ft.) | Yes | 50 |
| E504002 010B40 | IP67 | 2 m (6.6 ft.) | Yes | 40 |
| E504003 010B32 | IP67 | 3 m (9.8 ft.) | Yes | 32 |
| E504005 010B24 | IP67 | 5 m (16.4 ft.) | Yes | 24 |
| E504025 010B6 | IP67 | 25 m (82 ft.) | Yes | 6 |
| E505001 010B70 | IP20 | 1 m (3.3 ft.) | – | 70 |
| E505002 010B50 | IP20 | 2 m (6.6 ft.) | – | 50 |
| E505003 010B36 | IP20 | 3 m (9.8 ft.) | – | 36 |
| E505005 010B30 | IP20 | 5 m (16.4 ft.) | – | 30 |
| Shielded with Stranded Conductors
(ref: Belden Bonded-Pair Cable 7939A) Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4 |
||||
| Part No. | IP Rating | Length meters (Ft.) |
Tethered Cap | Standard Package Quantity (Pieces) |
| E506001 010B50 | IP67 | 1 m (3.3 ft.) | Yes | 50 |
| E506002 010B40 | IP67 | 2 m (6.6 ft.) | Yes | 40 |
| E506003 010B32 | IP67 | 3 m (9.8 ft.) | Yes | 32 |
| E506005 010B24 | IP67 | 5 m (16.4 ft.) | Yes | 24 |
| E506025 010B6 | IP67 | 25 m (82 ft.) | Yes | 6 |
| E507001 010B70 | IP20 | 1 m (3.3 ft.) | – | 70 |
| E507002 010B50 | IP20 | 2 m (6.6 ft.) | – | 50 |
| E507003 010B36 | IP20 | 3 m (9.8 ft.) | – | 36 |
| E507005 010B30 | IP20 | 5 m (16.4 ft.) | – | 30 |
| Modular Jacks (RJ45). Cat 5e. IP67 IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1) |
|||
| Part No. | Description | Tethered Cap | Carton Quantity |
| E100501 010B25 | UTP, Black | Yes | 25 |
| E100502 010B25 | FTP, Black | Yes | 25 |
| Plug Kits (RJ45). Cat 5e. IP67 IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1) |
||
| Part No. | Description | Carton Quantity |
| E300501 010B25 | UTP, Black | 25 |
| E300502 010B25 | FTP, Black | 25 |
| Stainless Steel Faceplates. IP67 | ||
| Part No. | Description | Carton Quantity |
| E200001 000B25 | Single gang, 1-port | 25 |
| E200002 000B25 | Single gang, 2-port | 25 |
| E200004 000B25 | Double gang, 4-port | 25 |
| Surface Mount Boxes. IP67
Surface Mount Box Dimensions: 12.8 x 12.8 x 6.7 cm deep (5.05” x 5.05” x 2.625” deep) |
||
| Part No. | Description | Carton Quantity |
| E200101 009B8 | 1-port, White/Stainless Steel Cover | 8 |
| E200102 009B8 | 2-port, White/Stainless Steel Cover | 8 |
| E200103 009B8 | 3-port, White/Stainless Steel Cover | 8 |
| E200104 009B8 | 4-port, White/Stainless Steel Cover | 8 |
| Tools | ||
| Part No. | Description | Carton Quantity |
| E400001 005S1 | Hand tool to crimp unshielded (UTP) and shielded (FTP) RJ45 plugs, Black with Green handle |
1 |
| E400003 008S1 | Cable stripper, Gray | 1 |
| AX100749 | Punch-down connecting tool | 1 |
| C0054642 | Punch-down connecting tool pouch | 1 |
| FTP= Foil Shielded Twisted Pairs • UTP= Unshielded Twisted Pairs | ||
Belden Industrial Ethernet Cables are clearly the smart choice for use in demanding industrial environments. Why trust your mission-critical industrial data network to anything less?