United States
Canada
Germany
Lichtenstein
| United States | ||
| ADC Telecommunications PO Box 1101 Minneapolis, MN 55440-1101 |
Phone: Phone: Fax: e-Mail: Website: |
800-366-3891 952-946-3000 952-946-3292 technical@adc.com www.adc.com |
| Amp Incorporated Harrisburg, PA 17105-3608 |
Phone: Phone: Fax: Website: |
800-835-7240 717-564-0100 717-986-7575 www.amp.com |
| Ampehnol RF One Kennedy Drive Danbury, CT 06810 |
Phone: Phone: Fax: Website: |
203-743-9272 800-627-7100 203-796-2032 www.amphenolRF.com |
| Bomar Interconnect Products 1850 Route 46 East Ledgewood, NJ 07852 |
Phone: Fax: Website: |
973-347-4040 973-347-4040 www.bomarinterconnect.com |
| Cambridge Electronics 4880 North Hiatus Road Sunrise, FL 33351 |
Phone: Fax: e-Mail: Website: |
954-749-9900 954-749-9955 email@aim-cambridge.com www.aim-cambridge.com |
| Cambridge Products 299 Johnson Avenue Southwest Suite 100 P.O. Box 1732 Waseca, MN 56093 |
Phone: Phone: Fax: Website: |
507-833-8822 800-243-8814 507-833-6287 www.cambridgeproducts.com |
| Canare 531 5th Street, Unit A San Fernando, CA 91340 |
Phone: Fax: e-Mail: Website: |
818-365-2446 952-946-3292 info@canare.com www.canare.com |
| Connex Connector Corporation 616 Fitch Avenue Moorepark, CA 93021 |
Phone: Phone: Fax: Fax: |
805-378-6464 800-942-6639 805-378-6471 800-962-6639 |
| Fischer Connectors 115 Perimeter Center Place Atlanta, GA 30346 |
Phone: Phone: Fax: Website: |
800-551-0121 770-352-0606 770-352-0992 www.adc.com |
| Corning Gilbert, Inc. 5310 W. Camelback Road Glendale, AZ 85301-7597 |
Phone: Phone: Fax: Fax:: Website: |
623-245-1050 800-528-5567 623-931-0684 800-344-6358 www.gilbertconnectors.com |
| Huber & Suhner, Inc. 19 Thompson Drive Essex Junction, VT 05452 |
Phone: Fax: Website: |
802-878-0555 802-878-9880 www.hubersuhnerinc.com |
| ITT Industries, Cannon 585 East Main Street New Britain, CT 06051 |
Phone: Phone: Fax: |
800-532-3750 860-223-2700 860-225-2781 |
| Johnson Components 299 Johnson Avenue S.W. Suite 100 Waseca, MN 56093 |
Phone: Phone: Fax: Website: |
507-833-8822 800-247-8256 507-833-6287 www.johnsoncomponents.com |
| Kings Electronics Co. Inc. 1685 Overview Drive Rock Hill, SC 29730 |
Phone: Fax: Website: |
803-909-5000 803-909-5092 www.kingselectronics.com |
| Lemo USA, Inc. 335 Tesconi Circle P.O. Box 2408 Rohnert Park, CA 94927-2408 |
Phone: Phone: Fax: e-Mail: Website: |
707-578-8811 800-444-5366 707-578-0869 info@lemousa.com www.lemousa.com |
| Macom/Amp 1011 Pawtucket Boulevard P. O. Box 3295 Lowell, MA 01853 |
Phone: Phone: Fax: Website: |
978-442-5000 800-366-2266 978-442-5350 www.macom.com |
| MilesTek Corporation 1506 Interstate 35 West Denton, TX 76207-2402 |
Phone: Phone: Fax: e-Mail: Website: |
800-524-7444 940-484-9400 940-484-9402 salesinfo@milestek.com www.MilesTek.com |
| Neutrik USA 195-S3 Lehigh Avenue Lakewood, NJ 08701-4527 |
Phone: Fax: Website: |
732-901-9488 732-901-9608 www.neutrikusa.com |
| PPC 6176 E. Molloy Road East Syracuse, NY 13057 |
Phone: Phone: Fax: Website: |
315-431-7200 800-800-6652 315-431-7201 www.ppc-online.com |
| Raychem 300 Constitution Drive Menlo Park, CA 94025 |
Phone: Fax: Website: |
800-926-2425 800-611-2323 www.raychem.com |
| Switchcraft 5555 North Elston Avenue Chicago, IL 60630 |
Phone: Fax: Website: |
773-792-2700 773-792-2129 www.switchcraft.com |
| Tensolite-QMI Inc. 301 Ballardvale Street Wilmington, MA 01887 |
Phone: Website: |
978-988-9090 www.qmiinc.com |
| Thomas & Betts (LRC/Augat) 8155 T&B Boulevard |
Phone: Website: |
Phone: 901-252-8000 www.tnb.com |
| Trompeter Electronics Inc. 31186 LaBaya Drive P. O. Box 5069 Westlake Village, CA 91362-4047 |
Phone: Phone: Fax: e-Mail: Website: |
818-707-2020 800-982-2629 818-706-1040 sales@trompeter.com www.trompeter.com |
| Tyco International One Tyco Park Exeter, NH 03833 |
Phone: Website: |
603-778-9700 www.tyco.com |
| White Sands Engineering 21615 N. 27th Avenue Phoenix, AZ 85027 |
Phone: Phone: Fax: Website: |
623-581-0331 800-586-7377 623-582-2915 www.whitesandsengineering.com |
| Canada | ||
| B&L Coaxial Connectors Ltd. 3251 Kennedy Road, Unit 17 Scarborough, Ontario CANADA M1V 2J9 |
Phone: Fax: e-Mail: Website: |
416-292-3906 416-298-1637 sales@blcoaxialconnections.com www.blcoaxialconnections.com |
| Germany | ||
| Amphenol August-Hauber-Str. 10, D-74080 Heilbronn, Germany |
Phone: Fax: |
+49-7131-929-0 +49-7131-929-486 |
| Damar & Hagen GmbH Oestliche Stadtmauerstr. 12 D-91054 Erlangen, Germany |
Phone: Fax: Website: |
+49 (0) 9131-22007 +49-9131-27978 damarhagen@aol.com |
| Fischer GmbH Bucherstr. 2, D- 85614 Kirchseeon-Eglharting, Germany |
Phone: Fax: e-Mail: Website: |
+49-8091-55830 +49-8091-5583-23 www.fischerconnectors.de www.blcoaxialconnections.com |
| Harting Electronics GmbH Marienwerder Str. 3, D-32339 Espelkamp, Germany |
Phone: | +49-5772-470 |
| Kings (Eurodis) Pascal Kehre 1, D-25443 Quickborn, Germany |
Phone: | +49-4106-701-510 |
| Lemosa GmbH Stahlgruberring 7, DE- 81829 München, Germany |
Phone: Fax: e-Mail: Website: |
+49-89-427703 +49-89-4202192 info@lemo.de www.lemo.de |
| Radiall GmbH D-63307 Roedermark, Germany |
Phone: Fax: e-Mail: Website: |
+49-60-7491070 +49-749107-70 radiall-gmbh@radiall.de www.radiall.com |
| Telegärtner Lerchenstr. 35 D-71144 Steinenbronn Germany |
Phone: | +49 07157 125181 |
| Trompeter (ACAL GmbH) Gustav-Heinemann Ring 135, D- 8000 Munchen, Germany |
Phone: | +49-89-630220-29 |
| Lichtenstein | ||
| Neutrik AG FL-9494 Schaan, Lichtenstein |
Phone: Fax: e-Mail: Website: |
+41-75-2372424 +41-75-2325393 neutrik@neutrik.lol.li www.neutrik.com |
