Marketing Briefs
- Belden® Offers Practical, Cost-Effective Solutions For high-density Enterprise Networks and Data Centers
- Belden® Optical Fiber Cables: Expanding the Belden Brand With a New Focus on Belden Fiber
- Error-Free Performance During This First-ever 10G Transmission Over 100 Meter Cat. 6A UTP Test, Proves Belden IBDN System 10GX Is the High Value Solution for 10 Gigabit Transmission
Miscellaneous Documents
Procurement Specs
Technical Bulletins
- T/8-6 Underground Burial of Belden Cable
- T/8-7 Beldfoil® Multiple Pair Individually Shielded Cables
- TB102E Belden Offers High Quality Cables for LonWorks® Networks Including LSNH, PVC and SWA Versions for Demanding Environments
New Product Bulletins
Audio/Video
- NP306 Belden Now Offers High Performance, Low VSWR 50-ohm Coaxial Crimp N Connectors For Cell Site and Other RF Transmissions
- NP305 Belden® Brilliance MaxiBend Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP299 Belden® RF500 and RF600 Low Loss 50-Ohm Coaxial Cables Deliver Superior Performance (Replaces NP186)
- NP298 Belden® Brilliance 7732LL Plenum-rated RG-11 Type Coax Offers Belden’s Outstanding Return Loss Guarantee and the Best HD-SDI Long-run Performance Short of Using Fiber
- NP291 Banana Peel Plenum DS-3 & DS-4 Coax Cables
- NP267 Brilliance® AES/EBU Digital Audio Cables
- NP258 Brilliance Banana Peel® Precision Video Snake Cable Line Expansion (1694A)
- NP251 Brilliance Banana Peel Hi-Res Component Video Cables
- NP245 Brilliance BNC and RCA Connectors For Miniature Hi-Res Video Coaxial Cables
- NP233 Brilliance RG-6/U Flexible Type Precision Digital Video Coaxial Cable
- NP232 Brilliance Low Cap OFHC Speaker cables
- NP228 Brilliance CatSnake® Tactical Heavy-Duty Category 5e Audio/Video Cables
- NP212 Brilliance VideoTwist® UTP Cables
- NP217 Brilliance Banana Peel® Hi-Res Component Video Cables
Mini Hi-Res Component Video Cables - NP266 HDMI Cables for High Definition Audio and Video
Building Management/Security
- NP301 Belden New Generation, CMR and CMP Rated Cables are Ideal for Use with Security Cameras, CCTV, Keypads, Intercoms, and More
- NP272 Banana Peel Projector Cables
- NP106E Belden Offers KNX/EIB Approved Cables
- NP265 Metal-sheathed Communication Cables
- NP263 Access Control Composite Cable Line
- NP259 New Generation® Shielded Twisted Pair (STP) Cables with Low Smoke Insulation and Jacket
- NP256 New Generation CCTV Camera Cable Line - Banana Peel PTZ Composite Cables, and Fiber Plus Copper Composites
- NP249 New Generation Fire-resistive, 2-hour Rated New Generation® Circuit Integrity (CI) and Circuit Integrity in Conduit (CIC) Cables
- NP206 New Generation UTP Composite Cables for Fixed and PTZ Cameras
- NP204 New Generation Waterdog Cables are Water and Moisture Resistant for Indoor/Outdoor and Direct Burial Installations
- NP193 Belcoil Packaging: A Revolutionary New Packaging Concept
- NP177 Cable Preparation Tool for Bonded-Pair Cables
- CB006 Our Bonded-Pair Cables Ensure More Robust Performance and More Peace of Mind
Cable Management
- NP247 Belden’s Modular, High-density Racking System
- CB005 The Belden Cable Management Configurator Is a Powerful New Tool That Allows the User to Quickly and Easily Build Fully-compatible, Error-free Enclosure/Rack Systems
Data Center/Networking: Copper Systems
10GX System
- NP300 Belden’s AEHC System Ensures that the Entire Data Center Space Is Normalized with the Appropriate Volume of Cool Air Required by the IT Equipment
- NP297 Belden’s New 10GX Cables Offer the Smallest Diameter and Outstanding Mechanical and Electrical Characteristics (Replaces NP254)
- NP277 10GX KeyConnect Patch Panels (preloaded & modular)
- NP293 10GX Pre-Terminated Cabling System Is The Ideal Solution For Data Centers Where Time, Reliability and Performance Are Critical
- NP276 AngleFlex Patch Panels (preloaded & modular)
- NP253 10GX® 1U 48-Port Ultra High-density Patch Panels Combine Unsurpassed Density with Beyond 10G Performance
IBDN 4800, 3600, 2400 & 1200 Systems
Faceplates
Modular Cords
Patch Panels
- NP277 CAT6+ KeyConnect Patch Panels (preloaded & modular)
- NP277 CAT5E KeyConnect Patch Panels (preloaded & modular)
- NP276 AngleFlex Patch Panels (preloaded & modular)
Cables
- NP304 Belden 3600 Pre-Terminated Cabling System Is The Ideal Solution for Data Centers and the Office Environment
- NP295 DataTwist 3600 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom for Category 6 Installations
- NP296 Belden’s DataTwist 4800 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom Over Category 6 (Replaces NP290)
- NP289 DataTwist 2400 Cables Exceed the TIA/EIA Requirements for Category 6 Installations and Provide for Transmission Speeds Up to 2.4 Gb/s
- NP288 DataTwist 1200 Cables
- NP194 DataTwist CAT6-5E Limited Combustible
- NP171 DataTwist 600E
- NP179 DataTwist 350
- NP178 MediaTwist
- NP197 Industrial Ethernet
- NP177 Bonded-Pair Cable Tool
Data Center/Networking: IBDN FiberExpress Systems
FiberExpress Connectors
- NP308 Belden’s FiberExpress Brilliance Field-Installable Connectors Are Quick and Simple to Use, Allow Fiber Termination in Only 5 Seconds and Require No Specialized Tools
- NP270 Optimax Field-installable Connectors
- NP271 Optimax Installation Kits
FiberExpress Patch Panels
- NP287 FiberExpressUltra Patch Panel Frames & Bezels
- NP286 FiberExpressUltra Splice Trays
- NP285 FiberExpressUltra Cassettes
- NP284 Belden’s Innovative Rack-mount and Wall-mount Patch Panel System Signals New Era of Optical Fiber Patching Reliability and Ease of Use
- NP275 Belden’s FiberExpress Secure/Keyed LC System is an Easy-to-Install, Flexible Network
System That Enables Multiple Levels of Infrastructure Security
Industrial Market
- NP309 The RSB20 Series of Managed Switches Optimizes Price/Performance Ratio
- NP307 The Lumberg Automation™ PowerCINCH™ Connection System for On-Machine Applications Delivers Uncompromising Performance and Flexibility
- NP262 Industrial Ethernet Connectivity
- NP231 Industrial Ethernet Cat 5e and Cat 6 Cables
- NP261 CC-Link Cables
- NP244 Fieldbus Foundation Cables (Replaces NP196)
- NP243 DeviceNet Cables (Replaces NP159)
- NP242 Profibus Cables(Replaces NP164)
- NP241 ControlNet Cables (Replaces NP195)
- NP235 VFD Cables (Replaces NP224)
- NP218 High Flex Cables
- NP177 Cable Preparation Tool for Bonded-Pair Cables
- NP158 Blue Hose® Cables For DH, DH+, Remote I/O
- 2kV VFD Capabilities
- Solar Cable Capabilities
- Wind Cable Capabilities
- CB001 Belden's Instrumentation & Control Capabilities
- CB003 CSA Tray Cable
- CB004 Belden Classic Cables Provide Best-in-class Performance for a Wide Range of Applications: Industrial Video, Sound and Security and Interconnect
- CB006 Our Bonded-Pair Cables Ensure More Robust Performance and More Peace of Mind
- CB005 The Belden Cable Management Configurator Is a Powerful New Tool That Allows the User to Quickly and Easily Build Fully-compatible, Error-free Enclosure/Rack Systems
- CB004 Belden Classic Cables Provide Best-in-class Performance for a Wide Range of Applications: Industrial Video, Sound and Security and Interconnect
- CB003 CSA Tray Cable
- CB002 New Line of Belden Brilliance® Audio/Video Cable Assemblies Available from Belden Broadcast Distributors
- CB001 Control & Instrumentation Cables
- NP309 The RSB20 Series of Managed Switches Optimizes Price/Performance Ratio
- NP308 Belden’s FiberExpress Brilliance Field-Installable Connectors Are Quick and Simple to Use, Allow Fiber Termination in Only 5 Seconds and Require No Specialized Tools
- NP307 The Lumberg Automation™ PowerCINCH™ Connection System for On-Machine Applications Delivers Uncompromising Performance and Flexibility
- NP306 Belden Now Offers High Performance, Low VSWR 50-ohm Coaxial Crimp N Connectors For Cell Site and Other RF Transmissions
- NP305 Belden® Brilliance MaxiBend Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP304 Belden 3600 Pre-Terminated Cabling System Is The Ideal Solution for Data Centers and the Office Environment
- NP302 Introducing the Belden KeyConnect Workstation Outlet System of Faceplates, Adapters, Boxes, Outlets, Modules and Accessories
- NP301 Belden New Generation, CMR and CMP Rated Cables are Ideal for Use with Security Cameras, CCTV, Keypads, Intercoms, and More
- NP300 Belden’s AEHC System Ensures that the Entire Data Center Space Is Normalized with the Appropriate Volume of Cool Air Required by the IT Equipment
- NP299 Belden® RF500 and RF600 Low Loss 50-Ohm Coaxial Cables Deliver Superior Performance (Replaces NP186)
- NP298 Belden® Brilliance 7732LL Plenum-rated RG-11 Type Coax Offers Belden’s Outstanding Return Loss Guarantee and the Best HD-SDI Long-run Performance Short of Using Fiber
- NP297 Belden’s New 10GX Cables Offer the Smallest Diameter and Outstanding Mechanical and Electrical Characteristics (Replaces NP254)
- NP296 Belden’s DataTwist 4800 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom Over Category 6 (Replaces NP290)
- NP295 DataTwist 3600 Cables Exceed TIA/EIA Requirements and Offer Significant Headroom for Category 6 Installations
- NP293 Belden 10GX Pre-Terminated Cabling System Is The Ideal Solution For Data Centers Where Time, Reliability and Performance Are Critical
- NP291 Belden Introduces a New Series of Coax Composites Specifically Designed for Central Office and Data Center Digital Signal (DS) Interconnect and Crossconnect Applications
- NP289 DataTwist 2400 Cables Exceed the TIA/EIA Requirements for Category 6 Installations and Provide for Transmission Speeds Up to 2.4 Gb/s
- NP288 DataTwist 1200 Cables Provide Excellent Mechanical and Electrical Performance for Category 5e Networks
- NP287 Belden® Frames – Pre-loaded With Bezels – Provide Easy Connection Access and Streamlined Patch Cord Management
- NP286 Belden’s Splice Trays Ease Optical Fiber Splicing, while our Steel Enclosures Help Organize and Protect Cables and Splices
- NP285 Compact Cassettes Come Fully Loaded With Connector Bezels and are Pre-terminated with MPO Connections
- NP284 Belden’s Innovative Rack-mount and Wall-mount Patch Panel System Signals New Era of Optical Fiber Patching Reliability and Ease of Use
- NP279 Belden® Bonded-Pair Modular Cords Are the Only Cords That Pass the Stringent TIA Mechanical Stress Reliability Specifications and Provide Optimum Electrical Performance
- NP277 Belden® Presents a Comprehensive Line of KeyConnect All-Metal, Preloaded and Modular Patch Panels
- NP276 Belden® AngleFlex Patch Panels Offer Installation Flexibility and Improved Cable Management Functionality
- NP275 Belden’s FiberExpress Secure/Keyed LC System is an Easy-to-Install, Flexible Network
System That Enables Multiple Levels of Infrastructure Security - NP272 Easy to Install, New Belden Banana Peel Projector Cables Support High Performance in Room-to-Room A/V Applications
- NP271 Belden Offers Installers
a Comprehensive Tool Kit
for the Field Installation
of its Optimax LC, SC and
ST-Compatible Optical Fiber Connectors - NP270 Belden’s Optimax LC, SC and ST-Compatible Connectors Are Designed for Optimal 10-Gigabit Ethernet Performance
- NP267 Belden Brilliance AES/EBU Digital Audio Cables Provide Optimal Digital/Analog Performance and Installation Ease
- NP266 Belden Introduces HDMI Cables for High Definition Audio and Video
- NP265 Belden Introduces a Complete Series of Ready-to-install, Metal-sheathed Communication Cables
- NP263 Belden® Expands Its Access Control Composite Cable Line, Offering More Cable Designs (Replaces NP221)
- NP262 Industrial Ethernet Connectivity
- NP261 CC-Link Cables
- NP260 Belden’s Wireless Switch/AP Edge Solution, with a Unique Channel Blanket Topology, Gives Users a Secure, Zero Latency, Interference-free WLAN
- NP259 Belden Shielded Twisted Pair (STP), Plenum-rated Cables Are Now Offered with an Economical, Low Smoke Insulation and Jacket
- NP258 Belden Brilliance Banana Peel Precision Video Snake Cable Line Expands to Include a 1694A Composite Construction (Replaces NP234)
- NP256 Belden Extends Its CCTV Camera Cable Line With More New Generation® Banana Peel PTZ Composite (Replaces NP216)
Cables, and Fiber Plus Copper Composites - NP253 10GX® 1U 48-Port Ultra High-density Patch Panels Combine Unsurpassed Density with Beyond 10G Performance
- NP251 Belden® Brilliance® Banana Peel Hi-Res Component Video Cables Provide Optimum Performance and Reduce Installation Time/Labor (Replaces NP217)
- NP250 Belden® Brilliance Tactical Fiber Optic Cables Are Small and Lightweight for Fast, Easy Deployment at Outdoor Events
- NP249 Belden Offers a Full Line of Fire-resistive, 2-hour Rated New Generation® Circuit Integrity (CI) and Circuit Integrity in Conduit (CIC) Cables (Replaces NP205)
- NP248 Belden Brilliance Composite Camera Cable Is Designed for SDI/HD-SDI Video in ENG and
EFP Applications - NP247 Introducing Belden’s Modular, High-density Racking System
- NP245 Belden® Offers BNC and RCA Connectors For Miniature Hi-Res Video Coaxial Cables (Replaces NP229)
- NP244 Fieldbus Foundation Cables (Replaces NP196)
- NP243 DeviceNet Cables (Replaces NP159)
- NP242 Profibus Cables (Replaces NP164)
- NP241 ControlNet Cables (Replaces NP195)
- NP238 Belden® Adds Right-Angle Connectors to the HomeChoice® BNC and RCA Connector Line (Replaces NP225)
- NP237 Belden® Expands Its HomeChoice® Line of Mini High-res Component Video Cables for RGB, DTV and HDTV Applications to Include Banana Peel® Constructions (Replaces NP211 & NP 197)
- NP236 Belden Adds New Cables to Low-Smoke, Zero Halogen Shipboard A/V Cable Line (Replaces NP222)
- NP235 VFD Cables (Replaces NP224)
- NP233 Belden Brilliance® RG-6/U Type Precision Digital Video Coaxial Cable Is a Flexible Version of 1694A
- NP232 Belden Brilliance® Low Cap OFHC Speaker Cables Offer Top Performance and Easy-Installation Benefits
- NP231 Industrial Ethernet Cat 5e and Cat 6 Cables
- NP228 Brilliance CatSnake® Tactical Heavy-Duty Category 5e Audio/Video Cables Are Field Deployable and Offer Portable Performance
- NP218 High Flex Cables
- NP212 Brilliance VideoTwist® UTP Cables
NP210 Belden HomeChoice Speaker Cables Offer Top Performance and Easy-Installation Benefits - NP206 New Generation UTP Composite Cables for Fixed and PTZ Cameras
- NP 204 Belden New Generation Waterdog Cables are Water and Moisture Resistant and UL Listed for a Range of Indoor/Outdoor and Direct Burial Installations
- NP198 Belden® Mini Hi-Res Component Video Cables are Designed for RGB, VGA, DTV and HDTV Applications
- NP193 Belden Introduces Belcoil Packaging: A Revolutionary New Packaging Concept
- NP177 Cable Preparation Tool For Bonded-pair Cables
- NP158 Blue Hose® Cables For DH, DH+, Remote I/O
- NP106E Belden Offers KNX/EIB Approved Cables
