Each press release in this section is available for editorial use as a Word document. If the release has an accompanying photo, it's offered in both 72 dpi and 300 dpi versions.
If any other information is needed, please contact us at info@belden.com.
2008 Press Releases
- 04/14/08 Belden Now Offers Modular Enclosure And Rack Solutions For Broadcast, A/V, Security, Telecom
- 02/27/08 Belden Networking Solution Exceeds The Newly Published Category 6A Standard
- 01/21/08 Belden® Unveils NEMA-Rated, RoHS Compliant WiFi Enclosures to Secure XtraThin™ Wireless Solution Access Points
- 01/18/08 New Belden® Power Over Ethernet Range Extender Doubles Transmission Range Over Wireless LANS
- 01/17/08 Belden® Now Offers A 12-Port Intelligent WLAN Switch For Added Flexibility When Using The Belden Wireless Solution
- 01/16/08 Belden’s New Four-Radio Xtrathin™ Access Point Quadruples WLAN Capacity, Adds Even More Flexibility To The Belden Wireless Solution
- 01/15/08 Belden® Fiberexpress® Ultra Patch Panel System Offers Ultra High Density, Plus Ease Of Installation And Maintenance
2007 Press Releases
- 11/14/07 Belden® Offers DataTuff® End-to-End Industrial Ethernet Cabling And Connectivity Solutions
- 11/05/07 Belden® Expands Its Fiberexpress® Secure/Keyed LC System To Include LC Duplex Keystone Modules And Six Additional Keying Colors
- 10/22/07 Belden® Adds New Indoor/Outdoor Tight Buffer Distribution Cables to IBDN Fiber/Express® Line
- 10/08/07 Belden® Banana Peel® Projector Cables Deliver High A/V Performance and Fast, Easy Room-to-Room Installation
- 10/05/07 Belden® Brilliance® AES-EBU Digital Audio Cables Provide Optimal Digital-Analog Performance, Installation Ease
- 10/02/07 Belden® Offers Expanded Line of Symmetrical Variable Frequency Drive Cables for AC Motor Drive Applications
- 09/06/07 Belden® HDMI Shielded Twisted Pair Cables Deliver Superior Performance in Home Theater Applications
- 09/05/07 Belden® to Demonstrate State-of-the-Art HDMI Copper Cables and Adoption of Gennum Connectivity Solution Therein
- 08/03/07 Belden® Enhances Wireless Portfolio With Integrated RFID and Asset Tracking Capabilities
- 08/02/07 Belden® Offers Comprehensive Warranty and Service Support Programs for the Belden Wireless Solution
- 06/18/07 Belden® Now Offers IndustrialTuff® CC-Link Data Cables
- 04/16/07 Belden® Brilliance® Tactical Fiber Optic Cables are Ideal for Mobile, Digital Transmissions and a Variety of Mining and Industrial Applications
- 04/12/07 Belden® Launches “Belden Wireless Integrator” (BWI) Channel Partner Program
- 03/20/07 Belden® New Generation® CCTV/PTZ Cable Line Is Extended
- 03/19/07 Belden® Introduces New Generation® STP Plenum-rated Cables For Commercial Audio and Other Applications
- 03/19/07 Belden® Extends Its New Generation® Line of 2-Hour Rated, Fire-Resistive Cables
- 03/16/07 Belden® New Generation® Waterdog™ Cables Offer Water Resistance in Direct Burial Applications
- 02/19/07 New Belden® Brilliance® Composite Camera Cables Offer Top SDI/HDTV Performance in ENG and Field Applications
- 02/12/07 Belden® Adds 1694a To Its Brilliance® Line Of Banana Peel® Precision Video Snake Cable Composites
- 01/23/07 Belden® Unveils Innovative New Solutions That Optimize Performance Of High-Density Networks
- 01/22/07 Belden® Forms Strategic Alliance With Airtight® Networks to Provide Enterprises With Complete, Secure WLAN Solutions
- 01/15/07 Belden® Introduces New Homechoice® Catalog With Complete Line of Innovative Home Cabling Solutions
2006 Press Releases
- 11/10/06 Belden® Announces Rebranding of its X-MARK Line of Cable Management Products
- 10/25/06 Belden® Unveils New IndustrialTuff® Databus® Cables For Reliable Performance in Profibus Applications
- 10/24/06 Belden® Offers Comprehensive Range of High-Performance Cables Suitable For Every Headend Application
- 10/24/06 Belden® Adds Two New DeviceBus® Cables to Full Line of Products For DeviceNet® Applications
- 10/23/06 Belden® Expanded Fieldbus Cable Line Includes Continuously Corrugated Armored Cable, Type A Multi-Pair Cables, and More
- 10/20/06 Belden® Expands IndustrialTuff® ControlBus® Cable Line With Continuously Corrugated Aluminum Armored Coax Product
- 10/19/06 Belden® Expands Line of Veriable Frequency Drive Cables for Industrial AC Motor Drive Appplications
- 10/18/06 Belden® Adds New Low Smoke Zero Halogen and Waterblocked Cables to Industrial Ethernet Line
- 10/17/06 Belden® Expands Line of Variable Frequency Drive Cables for Industrial AC Motor Drive Applications
- 10/06/06 Belden IBDN™ System 10GX™ Validated During LIve, 3rd Party Demonstration of 10GBASE-T Technology
- 09/19/06 Belden® Introduces Network Management Capabilities For Its Powersense™ Power Over Ethernet Hubs
- 09/18/06b Belden®’S New Space-Efficient 10gx Idc System Enhances Belden Ibdn System 10gx®
- 09/18/06 Introducing The Belden® Wireless Solution
- 08/24/06 Belden Announces Wireless Technology Partnership With Extricom
- 07/10/06 Belden® Brilliance® Rg-6/U Type Precision Digital Video Coax Cables Offer Maximum Flexibility, Low Loss Serial Digital Performance
- 06/20/06 Belden® Brilliance Banana Peel® Precision Video Snake Cables Offer Superior Performance, Plus Faster, Easier Installation
- 06/01/06 New Line of Belden Brilliance A/V Cable Assemblies Now Available from Select Belden Broadcast Distributors
- 01/20/06 Belden Brilliance Shipboard Cables Deliver High-End Performance; Full Line Is ABS Approved, RoHS Compliant
- 01/03/06 Belden Brilliance Low Cap OFHC Speaker Cables Offer Clear, Precise sound, Easy Installation
- 01/2006 Belden Unveils Belden IBDN™ Line of Cable Management Products
