industrial-it

Industrial IT Solutions

Mission Critical Networking Systems

From refineries, substations or general manufacturing plant to the corporate headquarters – and everywhere in between – the Industrial IT platform has your signal transmission solution. We offer you the most dependable network and communications system performance in tough and mission-critical environments.

Solutions

Utility Rack-mount Routers

Configurable WAN Routers with up to 10 Gigabit Ethernet, 16 T1/E1 or 32 serial connections.

Learn More »

Backbone Gigabit Switches

Hardened backbone switches with up to 16 Gigabit ports for harsh environments.

Learn More »

Rack-mount Managed Switches

Energy-efficient next generation configurable switches with up to 10 slots and 36 ports.

Learn More »

Zero Switch-over Switches

Hardened switches offer zero switch-over time for maximum networking reliability.

Learn More »

Serial Communications

Hardened Terminal Servers & Serial Edge Devices link IP networks to legacy infrastructure.

Learn More »

Brands

Hirschmann, a Belden Brand, provides the industry with leading Ethernet networking technology and sets the industrial networking standards for quality, reliability and service.

Learn More »

GarrettCom, a Belden Brand, designs and manufactures industrial networking products for specialty and stressed applications globally. GarrettCom’s products are used in applications where high reliability under harsh conditions is a primary consideration.

Learn More »

Tofino Security, a Belden Brand, provides practical and effective industrial network security and SCADA security products that are simple to implement and that do not require plant shutdowns.

Learn More »

Contact Us

Leave this field empty