Color Code Chart 1S

 

Conductor

Color

Conductor

Color

1st

Black

16th

White/Orange

2nd

Red

17th

White/Blue

3rd

White

18th

White/Brown

4th

Green

19th

White/Yellow

5th

Brown

20th

White/Purple

6th

Blue

21st

White/Gray

7th

Orange

22nd

Black/Red

8th

Yellow

23rd

Black/Green

9th

Purple

24th

Black/Yellow

10th

Gray

25th

Black/Blue

11th

Pink

26th

Black/Brown

12th

Tan

27th

Black/Orange

13th

White/Black

28th

Black/Gray

14th

White/Red

29th

Black/Purple

15th

White/Green

30th

Red/Green