On-time. Accurate. Safe. Efficient. Make your process automation logistics world-class with Belden.

 

Today's warehouses and logistic centers face increasing challenges and requirements, including reduced floor space, greater order customization with shorter delivery times, higher labor costs and capacity variations. And it all comes with the demand for more efficiency.
 

Speak To An Expert

Comprehensive communication infrastructure solutions for any application


Uniquely positioned to offer a complete communication network for efficient warehouse process automation, Belden brings together the right mix of industrial cabling, connectivity and networking devices for reliable communications in your operation. From conveyors and cranes to robots, automated guided vehicles (AGVs) and advanced picking/storing systems, we have a solution for you.

Industrial Wireless LAN Solutions for fast and stable wireless operation and control in harsh industrial environments of intralogistics


Broad portfolio with more than 8,000 variations of access points/clients, WLAN controller and antennas that work seamlessly together
Maximum flexible, high-performance and cost effectiveness ensure fast data transmission, high bandwidth and reliability
Compliance with challenging industrial requirements, standards and approvals
Innovative wireless technology that guarantees maximum WLAN availability
Integrated ESD protection combined with robust hardware for high reliability and an extremely long operational life for the access points

Boost operational efficiencies with highly reliable M8 and M12 circular connectors and cordsets


Superior quality assures a very reliable connection for control elements in automated intralogistics equipment
Fail-safe connection of sensors, actuators and I/O modules
Comprehensive portfolio of connectors and cable variants in multiple lengths, with and without LED function indicators
Mechanically and chemically robust solutions rated from Protection Class IP67 up to IP68/69K

All-in-one LioN-Power Active IO modules for exceptional flexibility and convenient field installation for Industrial Internet of Things (IIoT) readiness


Reduced size and weight up to 50% lighter than competitive products combined with robust IP67 housing enables devices to be installed directly on machinery, reducing excess wiring costs
Tremendous cost savings and increased flexibility as the LioN-Power Active I/O modules meet EtherNet/IP and PROFINET protocol specifications
Future-proof solution offering 2 x M12 Ethernet ports with switch functionality for line topology and more signal freedom thanks to IO-Link v1.1
 

Tough and high performance cabling solutions that have changed the face of modern intralogistics


High-quality sensor cables that offer production security, high availability of devices and highest-level reliability
Broad portfolio of dependable Industrial Ethernet cables and cordsets for highly reliable data transmission
Rugged and flexible automation cabling solutions that offer exceptional performance, superior flexibility and extended cable life
 

World-leading and innovative solutions geared toward customer requirements for performance, efficiency and investment reliability


Exploit our range of several thousand configurations to put together the ideal managed switch variant for your application with an excellent price/performance ratio
Choose a cost-effective way to take advantage of the reliable Ethernet communication with a robust set of customizable features to meet individual network needs
Highly efficient Industrial Security Solutions for reduced risks
Maximize uptime with plug-and-play capabilities to allow for quick installation and startup - without any tools

M8 5-pole B-coded Cordsets

Ensure the lowest total cost for installation and maintenance

LioN-Power Active I/O Modules

Fieldbus independent Automation with multi-protocol I/O modules LioN-Power

DataTuff® Industrial Ethernet cabling solutions

Optimize your cost and performance by choosing the best and most suitable cable to your needs

Industrial Networking Solutions Catalog

Prepare your Ethernet communication infrastructure for the Industrial Internet of Things (IIoT)

Maintaining Reliability and Uptime of Critical Connected Systems in Industrial Settings

Built to Last image
Improve the longevity of the connectivity products in your application.

Download Now

Request a free High Flex VFD Sample Kit!


 
 
 
 
 
 
 
  Increase the ease of installation without sacrificing any crucial elements needed for true VFD constructions.

Order Your Kit Today