Safeguard your packaging system with the best ingredients: reliability, flexibility, cost efficiency and smart

 

To be competitive, today's packaging operations need to be automated, efficient, fully integrated, multi-functional systems with greater accuracy, shorter production lead times and flexible serialization capabilities. Plus, for consumer protection, these systems must produce worldwide labelling that is transparent and traceable. Nobody understands smart packaging infrastructure like Belden.  

Speak To An Expert

Comprehensive communication infrastructure solutions for any application


Bringing together the right mix of industrial cabling, connectivity and networking devices you need for fail-safe communications

Multi-protocol, compact I/O modules combine exceptional flexibility with convenient field installation for Industrial Internet of Things (IIoT) readiness


Multi-protocol solution creates cost savings and exceptional flexibility
Small form factor and reduced weight for convenient installation in the field and on the machine
Robust IP67 rating for protection against dust and water immersion enables the device to be installed directly on machinery
Increased flexibility and functionality as IO-Link Master, with Class A and B ports, provides options for eight IO Link interfaces, 12 digital inputs (DI) or eight digital outputs (DO)
Multi-protocol solution, combined with L-coded M12 power connectors, creates both short- and long-term efficiency

Proven M12 technology meets the higher power consumption requirements for control systems, sensors and actuators in packaging operations


Outstanding performance in power transmission while fulfilling global standards (UL and VDE); designed according to DIN EN 61076-2-111
Small size allows highest flexibility in planning your application and saving space while providing cost-effective connectivity
M12 Power comes available in four different codings (K, S, L and T) to fulfill flexible needs
Withstands even the most extreme temperatures, enabling the connector to reliably transmit high power in harsh industrial conditions

Wire up easily and reliably with ready-made connection cables


Assembly-friendly circular connectors and cordsets
Fail-safe connection of sensors, actuators and I/O modules
Comprehensive portfolio of connectors and cable variants in multiple lengths, with and without LED function indicators
Mechanically and chemically robust solutions rated from Protection Class IP67 up to IP68/69K
Increased uptime and efficiency

Transfer power and Fast Ethernet data in one space-saving interface


Easy, fast and reliable installation due to the small size and light weight of the M12 Hybrid Connectors
High-performance shielding enables maximum reliability of power and data transmissions
Simultaneously transfers power up to 2 x 6A and data with speeds up to 100 Mbit/s
Industrial tested product with protection rating up to IP69k
Highest flexibility by using corresponding hybrid adapters, when needed

World's most comprehensive line of industrial cabling solutions for reliable communication, long life and superb performance in the toughest environments


Extensive line of VFD cables engineered for optimum electrical performance and physical toughness, going well beyond minimum UL specifications
Broad portfolio of dependable Industrial Ethernet cables and cordsets for maximum machine uptime
Flexible automation cables offer exceptional performance, superior flexibility and extended cable life in near-constant motion applications

Leading Networking solutions for secure, effective, flexible and efficient packaging


Maximum reliability achieved by robust Industrial Ethernet managed switches
Fast installation and excellent price/performance ratio (price per port) from a variety of unmanaged switches
Modular and compact switch options for the flexibility to match your application needs
Maximum performance with cost-effective and robust industrial WLAN solutions
Highly efficient Industrial Security Solutions for reduced risks
Easy and seamless integration and installation

Industrial Networking Solutions Catalog

Prepare your infrastructure for the Industrial Internet of Things (IIoT)

EAGLE One Security Router

A new milestone for data security in automation

LioN-Power Active I/O Modules

New multi-protocol I/O modules from Lumberg Automation support both EtherNet/IP and PROFINET in a single device

One-Cable Automation: LioN-Power Hybrid I/O Modules

Streamline power and data data transfer in one space-saving module and cabling

Variable Frequency Drive Cable Solutions

Total commitment to meet your product availability, product integrity and service needs

Maintaining Reliability and Uptime of Critical Connected Systems in Industrial Settings

Built to Last image
Improve the longevity of the connectivity products in your application.

Download Now

Request a free High Flex VFD Sample Kit!


 
 
 
 
 
 
 
  Increase the ease of installation without sacrificing any crucial elements needed for true VFD constructions.

Order Your Kit Today