Surveillance and Security

Security and Surveillance Banner Image


Outdoor Security with IP Technology

Video Surveillance has accelerated in the post 9/11 world.  Key points of entry at nations' borders such as airports, shipping ports, and highway checkpoints as well as key infrastructure locations such as bridges and power utility substations have experienced unprecedented growth--as have corporate premises. Reasons for this growth include the increasing economy and ease-of-use for installing and using networked IP video cameras and data devices.

New enabling technologies such as Power over Ethernet (PoE) have brought IP Video Surveillance to areas where it might not have otherwise been practical or economically feasible.  Sometimes, traditional power wiring for AC power is not available or easy to install.  Power over Ethernet (PoE) has emerged to allow devices such as networked cameras to receive power over the same cabling that carries the network data.  PoE simplifies the installation and operation, keeping the cabling secure while not interfering with the network operation.  

Related Products

 Magnum6KImage2

Environmentally Hardened Managed Switches
Use managed switches where you need a precise view of high volume traffic areas, for high resolution video or remote status and diagnostic information. An example of this would be a network of video cameras spread over a campus or manufacturing facility.  Managed Switches

 MagnumES42Image

Environmentally Hardened Unmanaged Switches  

Use environmentally hardened unmanaged switches for secure security surveillance applications where video is limited to a small number of endpoints. An example of this would be a camera mounted on a pole monitoring a single dedicated location.  Unmanaged Switches

 RSPEimage

Environmentally Hardened Power Over Ethernet (PoE) Solutions  

Use PoE to provide power and signal over a single 4-pair copper Ethernet cable for devices such as PoE-enabled cameras to provide capabilities such as pan-tilt-zoom and other advanced functions along with video signal and power to reduce wiring and cost.  PoE Switches

 Ethernet Copper Cable and Cord Sets ImagesEthernet Copper Cables Image

Ethernet Copper Cable & Connectivity 

Suitable for a wide range of applications for security and surveillance systems in harsh environments, indoors and outdoors.  Meets the requirements for high availability and robust networking and video monitoring applications with assured technology driven performance.  Harsh Environment Ethernet Cables

Tray Optic Cable A Image

 

Fiber Optic Cable

Suitable for broad deployment in extended distance and backbone applications in indoor and outdoor harsh environments.  Applicable for the range security and surveillance systems.  Harsh Environment Fiber Optic Cables

 

Video surveillance cameras have also grown in popularity and use as an effective tool for traffic control and management. Video cameras can provide real time, full-motion feedback as traffic problems develop, whether at a city intersection or on a major freeway. New Power over Ethernet (PoE) models add simplicity and convenience.

Examples of applications include:

Magnum 6K Switches Network Cargotec Port Security‘s Spreader Bar Radiation
Verification System

Magnum 6K Switches Network Seminole State College (FL) Code Blue Security System

Magnum Edge Switches Connect Los Angeles Police Department (LAPD) Cruisers'
Mobile Communications

For more information contact Belden Customer Service at 1-800-BELDEN1 (1-800-235-3361)