Driving passenger and employee perception of safety and security

 

Urbanization and ecological sensitivity are driving demand for better mass transit options. But attracting passengers will hinge on creating a positive commuting experience, starting with an unparalleled sense of security in and around the trains, the platforms and the station properties.

Speak To An Expert

Ethernet Solution for Real-Time Video Monitoring and Video Analytics

Today, the deployment of real-time video systems is widespread within stations and other transportation infrastructure. But the same is not true on the trains and buses themselves, where onboard recording has been the traditional solution. Operational needs and passenger expectations are changing this protection model. Belden offers the expertise and experience to help you overcome the challenges of transmitting live video, either continuously or on demand, from a moving vehicle.

Onboard Ethernet Networks

 

Multicast Network functionality
PoE+ capability for powering cameras
EN50155, EN45545-2 and E/e rated switches

 

OCTOPUS Switches RailTuff CablesM12 Certified Connectors

 

MACH1000 Switches

Vehicle-to-Ground Connectivity

 

PRP functionality built into wireless devices - effectively eliminates packet loss
Clear Space - guarantees stable wireless connectivity
Data rates up to 450Mbps

OWL Cellular RouterOpenBAT Wireless Platform

Fixed Infrastructure Ethernet Networks

 

Copper or fiber with redundancy functionality
DIN rail or rack-mounted switches
Superior uptime with built in redundancy protocols and diagnostic features

Rack Mount Switches Managed SwitchesSecurity & Firewalls

 

Industrial Ethernet Cables

Mass Transit Systems for Rail On Board Applications

Cost Saving. Reliability. Competitive Advantage.

CCTV Systems and More

Using technology to attract and protect today's train travellers

Danish State Rail Operator - Application Note

A Surveillance and Security Application

Staying Connected

Wi-Fi and Evolving Technology in Public Transportation

Wireless
Train-to-Ground Communication

Onboard-Wireless-Rail-WP
Explore the impact wireless is having on train-to-ground systems, including Communications Based Train Control (CBTC), Passenger Information System (PIS) and Surveillance Video (CCTV).

Download Now

Different Catalogs for Your Individual Needs