GarrettCom Patents

In accordance with the virtual marking provisions of various jurisdictions, including the virtual marking provisions of the America Invent Acts, the following charts identify representative products that may be protected by various patents in the U.S. and elsewhere. For further information, please contact the Belden legal department at belden.legal@belden.com

(Certain products also may be covered by related international patents, or related pending applications)

Representative Marks/Products Representative Product Image Representative Part Numbers Representative U.S. Patents
PES42: PoE Power-Source Edge Switch with 4 PoE Ethernet Ports PES42P-ff-48VDC
PESD42H-ff-48VDC
PESD42P-ff-48VDC
8,902,760
9,019,838
PS14: 4-port 10/100 Mb PoE Switch PS14H-48VDC
PS14P-48VDC
6KL: 10-port Managed Edge Switches with optional 8 PoE ports 6KLP-48VDC | P6KL4-RJ45
6KLP-48VDC | PP6KL4-RJ45
6KQ 16-port Managed Edge Switches with optional 8 PoE ports 6KQP-48VDC | P6KQ4-RJ45
6KQE 10-port Managed Edge Switches with optional 4 PoE ports 6KQEP-48VDC
6KM 10-port Managed Edge Switches with optional 8 PoE ports 6KMP-48VDC | P6KM4-4M12
6K16(V) 16-port Managed Edge Switches with optional 16 PoE ports 6K16(V)-48VDC | P6KP7V-xxxx
6K16(V)-48VDC | P6KP8V-xxxx
6K16(V)-48VDC | P6KP6V-xxxx
6K25(e) 26-port Managed Switch with optional 24 PoE ports 6K25(R)e-48VDC | P6KPXV-xxxx
6K25(R)e-125VDC | P6KPXV-xxxx
6K25(R)e-2AC | P6KPXV-xxxx
6K25(R)e-2DC125 | P6KPXV-xxxx
6K25(R)e | P6KPXV-xxxx
6KAC-PoE-PS
6K125VDC-PoE-PS
6K32(T.F) 32-port Managed Switch with optional 32 PoE ports 6K32(F/T)(R) -48VDC | P6KPXV-xxxx
6K32(F/T)(R) -125VDC | P6KPXV-xxxx
6K32(F/T)(R) | P6KPXV-xxxx
10KT 36-port Managed Switch with optional 32 PoE ports 10KTP(R)-XXX | 10K4P-RJ45
10KTP(R)-XXX | 10K4PX-RJ45
10KTP(R)-XXX | HSPM-L | 10K4P-RJ45
10KTP(R)-XXX | HSPM-L | 10K4PX-RJ45
10KG 24-port Managed Switch with optional 16 PoE ports 10KGP(R)-XXX | 10K4PX-RJ45
10KGP(R)-XXX | HSPM-L | 10K4PX-RJ45
10XTS Router Terminal Server with 4 optional PoE ports 10XTSP(R)-xxxx | 10K4PX-RJ45
10XTSP(R)-xxxx | HSPM-L | 10K4PX-RJ45