| Factors for Adjusting DC Resistance |
Factors for Adjusting DC Resistance of Conductors
|
Multiplying Factor for Adjustment to Resistance at |
|
Multiplying Factor for Adjustment to Resistance at |
||||
°C |
°F |
25°C (77°F) |
20°C |
°C |
°F |
25°C |
20°C |
0 |
32.0 |
1.107 |
1.085 |
46 |
114.8 |
0.925 |
0.908 |
1 |
33.8 |
1.102 |
1.081 |
47 |
116.6 |
0.922 |
0.905 |
2 |
35.6 |
1.098 |
1.076 |
48 |
118.4 |
0.918 |
0.901 |
3 |
37.4 |
1.093 |
1.072 |
49 |
120.2 |
0.915 |
0.898 |
4 |
39.2 |
1.089 |
1.067 |
50 |
122.0 |
0.912 |
0.895 |
5 |
41.0 |
1.084 |
1.063 |
51 |
123.8 |
0.909 |
0.892 |
6 |
42.8 |
1.079 |
1.059 |
52 |
125.6 |
0.906 |
0.889 |
7 |
44.6 |
1.075 |
1.054 |
53 |
127.4 |
0.902 |
0.885 |
8 |
46.4 |
1.070 |
1.050 |
54 |
129.2 |
0.899 |
0.882 |
9 |
48.2 |
1.066 |
1.045 |
55 |
131.0 |
0.896 |
0.879 |
10 |
50.0 |
1.061 |
1.041 |
56 |
132.8 |
0.893 |
0.876 |
11 |
51.8 |
1.057 |
1.037 |
57 |
134.6 |
0.890 |
0.873 |
12 |
53.6 |
1.053 |
1.033 |
58 |
136.4 |
0.887 |
0.870 |
13 |
55.4 |
1.048 |
1.028 |
59 |
138.2 |
0.884 |
0.867 |
14 |
57.2 |
1.044 |
1.024 |
60 |
140.0 |
0.881 |
0.864 |
15 |
59.0 |
1.040 |
1.020 |
61 |
141.8 |
0.878 |
0.861 |
16 |
60.8 |
1.036 |
1.016 |
62 |
143.6 |
0.875 |
0.858 |
17 |
62.6 |
1.032 |
1.012 |
63 |
145.4 |
0.872 |
0.856 |
18 |
64.4 |
1.028 |
1.008 |
64 |
147.2 |
0.869 |
0.853 |
19 |
66.2 |
1.024 |
1.004 |
65 |
149.0 |
0.866 |
0.850 |
20 |
68.0 |
1.020 |
1.000 |
66 |
150.8 |
0.863 |
0.847 |
21 |
69.8 |
1.016 |
0.996 |
67 |
152.6 |
0.860 |
0.844 |
22 |
71.6 |
1.012 |
0.992 |
68 |
154.4 |
0.858 |
0.842 |
23 |
73.4 |
1.008 |
0.989 |
69 |
156.2 |
0.855 |
0.839 |
24 |
75.2 |
1.004 |
0.985 |
70 |
158.0 |
0.852 |
0.836 |
25 |
77.0 |
1.000 |
0.981 |
71 |
159.8 |
0.849 |
0.833 |
26 |
78.8 |
0.996 |
0.977 |
72 |
161.6 |
0.846 |
0.830 |
27 |
80.6 |
0.992 |
0.973 |
73 |
163.4 |
0.844 |
0.828 |
28 |
82.4 |
0.989 |
0.970 |
74 |
165.2 |
0.841 |
0.825 |
29 |
84.2 |
0.985 |
0.966 |
75 |
167.0 |
0.838 |
0.822 |
30 |
86.0 |
0.981 |
0.962 |
76 |
168.8 |
0.835 |
0.819 |
31 |
87.8 |
0.977 |
0.958 |
77 |
170.6 |
0.833 |
0.817 |
32 |
89.6 |
0.974 |
0.955 |
78 |
172.4 |
0.830 |
0.814 |
33 |
91.4 |
0.970 |
0.951 |
79 |
174.2 |
0.828 |
0.812 |
34 |
93.2 |
0.967 |
0.948 |
80 |
176.0 |
0.825 |
0.809 |
35 |
95.0 |
0.963 |
0.944 |
81 |
177.8 |
0.822 |
0.807 |
36 |
96.8 |
0.959 |
0.941 |
82 |
179.6 |
0.820 |
0.804 |
37 |
98.6 |
0.956 |
0.937 |
83 |
181.4 |
0.817 |
0.802 |
38 |
100.4 |
0.952 |
0.934 |
84 |
183.2 |
0.815 |
0.799 |
39 |
102.2 |
0.949 |
0.930 |
85 |
185.0 |
0.812 |
0.797 |
40 |
104.0 |
0.945 |
0.927 |
86 |
186.8 |
0.810 |
0.794 |
41 |
105.8 |
0.942 |
0.924 |
87 |
188.6 |
0.807 |
0.792 |
42 |
107.6 |
0.938 |
0.921 |
88 |
188.6 |
0.805 |
0.789 |
43 |
109.4 |
0.935 |
0.917 |
89 |
192.2 |
0.802 |
0.787 |
44 |
111.2 |
0.931 |
0.914 |
90 |
194.0 |
0.800 |
0.784 |
45 |
113.0 |
0.928 |
0.911 |