| Nominal Temperature Range/Insulating and Jacketing Compounds |
| Compound | Normal |
Special |
||
Low |
High |
Low |
High |
|
| Chlorosulfonated Polyethylene (Hypalon) | -20ºC |
90ºC |
-40ºC |
105ºC |
| EPDM (Ethylene-Propylene-Diene Monomer) | -55ºC |
105ºC |
----- |
150ºC |
| Neoprene | -20ºC |
60ºC |
-55ºC |
90ºC |
| Polyethylene (Solid and Foam) | -60ºC |
80ºC |
----- |
----- |
| Polypropylene (Solid and Cellular) | -40ºC |
105ºC |
----- |
----- |
| Rubber | -30ºC |
60ºC |
-55ºC |
75ºC |
| FEP Teflon | -70ºC |
200ºC |
----- |
----- |
| PVC | -20ºC |
80ºC |
-55ºC |
105ºC |
| Silicone | -80ºC |
150ºC |
----- |
200ºC |
| Halar | -70ºC |
150ºC |
----- |
----- |
| Tefzel | -65ºC |
150ºC |
----- |
----- |
| TFE Teflon | -70ºC |
260ºC |
----- |
----- |
| CPE Thermoplastic | -35ºC |
90ºC |
-45ºC |
105ºC |
| Solef/Kynar | -20ºC |
150/125ºC |
-40ºC |
150/150ºC |
| Flamarrest® | -20°C |
75°C |