Dielectric constant is a measurement of the quality and electrical properties of the material. Polyolefins (PE or PP) have a dielectric constant of 2.3. Teflons are 2.07.
Dielectric constant is a measurement of the quality and electrical properties of the material.
Polyolefins (PE or PP) have a dielectric constant of 2.3. Teflons are 2.07.