Product FAQs
DeviceNet


Yes, Belden makes DeviceNet compliant cables. 3082A is the DeviceNet Thick cable and 3084A is the DeviceNet Thin cable. We also offer 3083A and 3085A which are the same as above but offer CPE jackets in place of PVC.