| Decimal Conversion Factors |
Fractions Of An Inch |
Equivalents |
||||||
64 |
32 |
16 |
8 |
4 |
2 |
Decimal |
mm |
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 |
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 |
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 |
1 2 3 4 5 6 7 8 |
1 2 3 4 |
1 2 |
0.016 0.031 0.047 0.063 0.047 0.063 0.078 0.094 0.109 0.125 0.172 0.187 0.203 0.219 0.234 0.250 0.266 0.280 0.297 0.313 0.328 0.344 0.359 0.375 0.391 0.406 0.422 0.437 0.453 0.469 0.484 0.500 0.516 0.531 0.547 0.563 0.578 0.594 0.609 0.652 0.641 0.656 0.672 0.687 0.703 0.719 0.734 0.750 .0766 0.781 0.797 0.813 0.828 0.844 0.859 0.875 0.891 0.906 0.922 0.937 0.953 0.969 0.984 1.000 |
0.40 0.79 1.19 1.60 1.19 1.60 1.98 2.39 2.77 3.18 4.37 4.76 5.16 5.56 5.95 6.35 6.75 7.14 7.54 7.94 8.33 8.73 9.13 9.53 9.93 10.32 10.72 11.11 11.51 11.91 12.30 12.70 13.10 13.49 13.89 14.29 14.68 15.08 15.48 15.88 16.27 16.67 17.07 17.46 17.86 18.26 18.65 19.05 19.45 19.84 20.24 20.64 21.03 21.43 21.83 22.23 22.62 23.02 23.42 23.81 24.21 24.61 25.00 25.40 |