Connector Guide

Picture

ST Compatible - Small size connector with keyed bayonet coupling for simple ramp latching or disconnect; dry connection. Available in multimode and single mode versions. Fully compatible with existing ST hardware. For data processing telecommunications and local area networks, premise installations, instrumentation and other distribution applications. Low insertion and return loss.

Picture

SMA - Small size connector with SMA coupling nut; dry connection. For use with multimode cables in data communications applications such as local area and data processing networks, premise installations and instrumentation. Low insertion loss. Fully compatible with all existing SMA hardware..

Picture

Biconic - Small size connector with screw thread, cap and spring loaded latching mechanism. Low insertion and return loss. Compatible with all biconic hardware.

Picture

ESCON* - Compatible with IBM Escon hardware. Available in single-mode and multimode versions.

Picture

FDDI - Duplex fiber optic connector system with ceramic ferrule, fully compatible with ANSI FDDI PMD document. For data communications applications, including FDDI backbone, frontend or backend networks and IEEE 802.4 token bus. Dry connection, with positive latching mechanism. Low insertion loss.

Picture

FC - One piece connector design for easy termination. Compatible with NTT-FC and NTT-D3 hardware. Dry connection with screw type strength member retention. Available in multimode and single mode versions. Applicable for telecommunications and data communications networks, premise installations and instrumentation. Low insertion and return loss.

Picture

D4 - Compatible with NTT-D4 hardware. Ferrule alignment key for consistent remating. Rugged construction for long life and durability. Low insertion and return loss.

Picture

SC - Square design for high packing density. Push-pull operation simplifies connections. Available in single mode and multimode versions. Low insertion and return loss.

 

* IBM trademark

NOTE: Information on connectors is presented for selection assistance only. Belden does not assume any liability or responsibility for the accuracy of descriptive or performance data herein. Product and performance specifications should be verified with the connector manufacturer.