| Approvals & Standards/Performance Data for Halogen Free/Low Smoke Cable |
| XLPE Insulation | ||
| Physical:(per UL-44) | ||
| Tensile (min) | 1500psi | |
| Elongation (min) | 150% | |
| Deformation (max) | 3.35 | |
| LOI | 27 | |
| Halogen content by weight | <.2% | |
| NBS Smoke Chamber (.035" wall) | ||
| Flaming mode | 66 Dm corrected typical | |
| Smoldering mode | 183 Dm corrected typical | |
| HaloarrestTM I Jacket | ||
| Physical | ||
| Tensile (min) | 1500 psi | |
| Elongation (min) | 100% | |
| Tear resistance | 74 lbs/inch | |
| LOI | 35 | |
| Halogen Content | ||
| IEC 754-1 | 0% | |
| BS6425 | 0% | |
| MIL-C-24643 | <.2% | |
| NBS Smoke Chamber (.100'' wall) | ||
| Flaming mode | 141 Dm corrected typical | |
| Smoldering mode | 311 Dm corrected typical | |
| Acid Gas | ||
| IEC 754-2 | 4.3 pH, 35 uS/cm | |
| VDE 0472 Part 813 | 0% | |
| Toxicity Index | ||
| NES 713 | 1 | |