Rack Mount Cable Management | |||
![]() top: 9512-1901 bottom: 9512-1902 |
![]() horizontal: 9513-1902 vertical: 9712-0104 |
|
| Part # | Description |
| 9510-1901 | 1U 19" Cable organizer |
| 9511-1902 | 2U 19" Cable organizer w/saddle rings |
| 9512-1901 | 1U 19" Rack mount cable organizer w/ finger stock & cover (1.5"x2") |
| 9512-1902 | 2U 19" Rack mount cable organizer w/ finger stock & cover (3"x3") |
| 9513-1902 | 2U 19" Rack mount cable organizer w/ quick touch cable organizer (2"x3") |
| 9512-1902-FR | 2U 19" Rack mount cable organizer w/finger stock & cover front & rear (3" x 3") |
| AX102641 | Angled Management Bar Kit |
|
1U 19" Horizontal Manager w/cover – cabinet applications | |
|
2U 19" Horizontal Manager w/cover – cabinet applications | |
|
3U 19" Horizontal Manager w/cover – cabinet applications | |
|
1U 23" Horizontal Manager w/cover – cabinet applications | |
|
2U 23" Horizontal Manager w/cover – cabinet applications | |
|
3U 23" Horizontal Manager w/cover – cabinet applications | |
|
1U 19" Horizontal Manager w/cover – rack applications | |
|
2U 19" Horizontal Manager w/cover – rack applications | |
|
3U 19" Horizontal Manager w/cover – rack applications | |
|
1U 23" Horizontal Manager w/cover – rack applications | |
|
2U 23" Horizontal Manager w/cover – rack applications | |
|
3U 23" Horizontal Manager w/cover – rack applications |
| Vertical Cable Management | ||
![]() 9712-0101 |
![]() 9712-0102 | |
| Part # | Description |
| Corner | |
| 9712-0100 | Comer mount vertical cable management ring 3" x 3" w/velcro strap |
| 9712-0104 | 36" Vertical corner mount w/ quick touch cable organizer |
| 9712-0104S | 36" Vertical corner mount w/quick touch cable organizer (XUS/XUSD) |
| Mounting Rail | |
| 9712-0101 | Side Mount Cable Management 2.5'' x 5.75'' |
| 9712-0102 | Front Mount Cable Management .5''x 3.00'' |
| 9712-0103 | 1U Cable Management Ring 1.5" x 2.00" |
| 9712-0108 | Vertical Lacing Panel - 66" x 5" (XSL/XST/XDP) |
| 9712-0108S | Vertical Lacing Panel - 66" x 5" (XUS/XUSD) |
| 9712-0109 | Vertical Lacing Panel - 60" x 5" (XSL/XST/XDP) |
| 9712-0109S | Vertical Lacing Panel - 60" x 5" (XUD/XUSD) |
Front to Rear Cable Management | ||
![]() 9713-0201 9713-0202 |
![]() horizontal: 9713-0200 vertical: 9712-0100 | |
| Part # | Description |
| 9713-0200 | Front to rear cable management w/3 velcro straps (XSL/XST/XDP) |
| 9713-0201 | Front to Rear Cable Management for 30" x 34" deep enclosure 1" x 3" finger stock (XSL/XST/XDP) |
| 9713-0202 | Front to Rear Cable Management for 36" deep enclosure 1" x 3" finger stock (XUS/XUSD) |
| 9713-0200-001 | Front to rear cable management w/3 velcro straps (use XUS/XUSD) |
Data Deep
Data Slim
Data Standard
Distribution Racks
High Density Open Frame Enclosures
High Density Racking Systems
NEMA-12 Compliant
Ultra Server
Ultra Deep Server
Wall Mount Enclosures
Shipping Policy
Enclosure Warranty